2213189-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Design Poke-In
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Mating Alignment Without
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Centerline (Pitch) 3.3
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Pass-Through Hole Size .169 x .307 in
  • Height 10.25
  • Width 10.67
  • Length 7.5
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Reel
  • Packaging Quantity 350
2213189-4 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Design Poke-In
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Mating Alignment Without
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Centerline (Pitch) 3.3
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Pass-Through Hole Size .169 x .307 in
  • Height 10.6
  • Width 11.3
  • Length 8.3
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Package
  • Packaging Quantity 350
  • Comment With Cover