
PRODUCT
- 3613C 3.3UH 10% 3613C3R3K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 3.3
- Current Rating (Max) 355
- DC Resistance .8
- Passive Component Tolerance 10
- Self Resonant Frequency 45
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3615A-10-3525-10 10UH 3615A100K
- Element Type Wire Wound
- Shielded No
- Inductance 10
- Current Rating (Max) 620
- DC Resistance .6
- Passive Component Tolerance 10
- Self Resonant Frequency 42
- Passive Component Dimensions 13 x 5 x 5.3
- Operating Temperature Range -55 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 35

PRODUCT
- 3613C 0.22UH 20% 3613CR22M
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance .22
- Current Rating (Max) 665
- DC Resistance .25
- Passive Component Tolerance 20
- Self Resonant Frequency 165
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3631B 470UH 10% FIO 3631B471KL
- Element Type Wire Wound
- Inductance 470
- Current Rating (Max) 500
- DC Resistance .97
- Passive Component Tolerance 10
- Passive Component Dimensions 12.7 x 12.7
- Operating Temperature Range -25 – 105
- Shielded Yes
- Packaging Method Taped & Reeled
- Inductor Quality Factor 18

PRODUCT
- 3613C 2.2UH 10% 3613C2R2K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 2.2
- Current Rating (Max) 380
- DC Resistance .7
- Passive Component Tolerance 10
- Self Resonant Frequency 55
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3650 0603 36nH 5% 2K RL 36501J36NJTDG
- Inductor Type High Frequency
- Element Type Wire Wound
- Package Size Code 0603
- Passive Component Tolerance 5
- Inductance .036
- Current Rating (Max) 600
- DC Resistance .25
- Self Resonant Frequency 2.3
- Termination Method to Printed Circuit Board Surface Mount
- Passive Component Dimensions 1.8 x 1.12 x 1.02
- Operating Temperature Range -40 – 125
- Packaging Method Taped & Reeled
- Inductor Quality Factor 37

PRODUCT
- SC30-10-2513-10 1UH AMMO 1000 SC301R0KT
- Inductor Type Radio Frequency
- Element Type Wire Wound
- Passive Component Tolerance 10
- Inductance 1
- Current Rating (Max) 420
- DC Resistance 1
- Self Resonant Frequency .23
- Passive Component Lead Type Axial-Leaded
- Termination Method to Printed Circuit Board Through Hole - Solder
- Passive Component Dimensions 7 x 2.8
- Operating Temperature Range -55 – 100
- Packaging Method Ammo Packed
- Inductor Quality Factor 25

PRODUCT
- 3631B 330UH 10% FIO 3631B331KL
- Element Type Wire Wound
- Inductance 330
- Current Rating (Max) 600
- DC Resistance .66
- Passive Component Tolerance 10
- Passive Component Dimensions 12.7 x 12.7
- Operating Temperature Range -25 – 105
- Shielded Yes
- Packaging Method Taped & Reeled
- Inductor Quality Factor 16

PRODUCT
- 3650 2A 0.33uH 5% 2K RL 36502AR33JTDG
- Inductor Type High Frequency
- Element Type Wire Wound
- Package Size Code 0805
- Passive Component Tolerance 5
- Inductance .33
- Current Rating (Max) 310
- DC Resistance 1.4
- Self Resonant Frequency .6
- Termination Method to Printed Circuit Board Surface Mount
- Passive Component Dimensions 2.29 x 1.73 x 1.52
- Operating Temperature Range -40 – 125
- Packaging Method Taped & Reeled
- Inductor Quality Factor 48

PRODUCT
- 3613C 100UH 10% 3613C101K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 100
- Current Rating (Max) 110
- DC Resistance 8
- Passive Component Tolerance 10
- Self Resonant Frequency 8
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3650 0402 68nH 5% 2K RL 36501E68NJTDG
- Inductor Type High Frequency
- Element Type Wire Wound
- Package Size Code 0402
- Passive Component Tolerance 5
- Inductance .068
- Current Rating (Max) 100
- DC Resistance 1.12
- Self Resonant Frequency 1.62
- Termination Method to Printed Circuit Board Surface Mount
- Passive Component Dimensions 1.27 x .76 x .61
- Operating Temperature Range -40 – 125
- Packaging Method Taped & Reeled
- Inductor Quality Factor 22

PRODUCT
- 3650 0402 30nH 5% 2K RL 36501E30NJTDG
- Inductor Type High Frequency
- Element Type Wire Wound
- Package Size Code 0402
- Passive Component Tolerance 5
- Inductance .03
- Current Rating (Max) 400
- DC Resistance .35
- Self Resonant Frequency 2.35
- Termination Method to Printed Circuit Board Surface Mount
- Passive Component Dimensions 1.27 x .76 x .61
- Operating Temperature Range -40 – 125
- Packaging Method Taped & Reeled
- Inductor Quality Factor 25

PRODUCT
- 3613C 10UH 10% 3613C100K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 10
- Current Rating (Max) 250
- DC Resistance 1.6
- Passive Component Tolerance 10
- Self Resonant Frequency 20
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3650 1008 3.9uH 5% 2K RL 36502C3R9JTDG
- Inductor Type High Frequency
- Element Type Wire Wound
- Package Size Code 1008
- Passive Component Tolerance 5
- Inductance 3.9
- Current Rating (Max) 260
- DC Resistance 3.6
- Self Resonant Frequency .1
- Termination Method to Printed Circuit Board Surface Mount
- Passive Component Dimensions 2.92 x 2.79 x 2.1
- Operating Temperature Range -40 – 125
- Packaging Method Taped & Reeled
- Inductor Quality Factor 18

PRODUCT
- 3613C 1.0UH 10% 3613C1R0K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 1
- Current Rating (Max) 450
- DC Resistance .5
- Passive Component Tolerance 10
- Self Resonant Frequency 100
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 22UH 10% 3613C220K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 22
- Current Rating (Max) 180
- DC Resistance 3.2
- Passive Component Tolerance 10
- Self Resonant Frequency 13
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 220UH 10% 3613C221K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 220
- Current Rating (Max) 100
- DC Resistance 10
- Passive Component Tolerance 10
- Self Resonant Frequency 4
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3613C 33UH 10% 3613C330K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 33
- Current Rating (Max) 160
- DC Resistance 4
- Passive Component Tolerance 10
- Self Resonant Frequency 11
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3613C 4.7UH 10% 3613C4R7K
- Element Type Wire Wound
- Package Size Code 1812
- Shielded No
- Inductance 4.7
- Current Rating (Max) 315
- DC Resistance 1
- Passive Component Tolerance 10
- Self Resonant Frequency 35
- Passive Component Dimensions 4.5 x 3.2 x 3.2
- Operating Temperature Range -30 – 100
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3650 0402 12nH 5% 2K RL 36501E12NJTDG
- Inductor Type High Frequency
- Element Type Wire Wound
- Package Size Code 0402
- Passive Component Tolerance 5
- Inductance .012
- Current Rating (Max) 640
- DC Resistance .12
- Self Resonant Frequency 3.6
- Termination Method to Printed Circuit Board Surface Mount
- Passive Component Dimensions 1.27 x .76 x .61
- Operating Temperature Range -40 – 125
- Packaging Method Taped & Reeled
- Inductor Quality Factor 24