3622A331MT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3622A 330UH 20% 3622A331MT
active
  • Element Type Wire Wound
  • Inductance 330
  • Current Rating (Max) 160
  • DC Resistance 3.8
  • Passive Component Tolerance 20
  • Passive Component Dimensions 6.6 x 4.45
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Packaging Method Taped & Reeled
3622A4R7MT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3622A 4.7UH 20% 3622A4R7MT
active
  • Element Type Wire Wound
  • Inductance 4.7
  • Current Rating (Max) 1500
  • DC Resistance .09
  • Passive Component Tolerance 20
  • Passive Component Dimensions 6.6 x 4.45
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Packaging Method Taped & Reeled
3622C101KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3622C 100UH 10% 3622C101KT
active
  • Element Type Wire Wound
  • Inductance 100
  • Current Rating (Max) 1000
  • DC Resistance .33
  • Passive Component Tolerance 10
  • Passive Component Dimensions 10 x 12.7
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Packaging Method Taped & Reeled
3622C151KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3622C 150UH 10% 3622C151KT
active
  • Element Type Wire Wound
  • Inductance 150
  • Current Rating (Max) 800
  • DC Resistance .59
  • Passive Component Tolerance 10
  • Passive Component Dimensions 10 x 12.7
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Packaging Method Taped & Reeled
3622C4R7MT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3622C 4.7UH 20% 3622C4R7MT
active
  • Element Type Wire Wound
  • Inductance 4.7
  • Current Rating (Max) 4500
  • DC Resistance .019
  • Passive Component Tolerance 20
  • Passive Component Dimensions 10 x 12.7
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Packaging Method Taped & Reeled