3621D101KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3621D 100UH 10% 3621D101KT
active
  • Element Type Wire Wound
  • Inductance 100
  • Current Rating (Max) 720
  • DC Resistance .45
  • Passive Component Tolerance 10
  • Passive Component Dimensions 5 x 7.5
  • Operating Temperature Range -25 – 105
  • Shielded No
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 12
3621D222KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3621D 2200UH 10% 3621D222KT
active
  • Element Type Wire Wound
  • Inductance 2200
  • Current Rating (Max) 130
  • DC Resistance 10
  • Passive Component Tolerance 10
  • Passive Component Dimensions 5 x 7.5
  • Operating Temperature Range -25 – 105
  • Shielded No
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 29
3621E101KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3621E 100UH 10% 3621E101KT
active
  • Element Type Wire Wound
  • Inductance 100
  • Current Rating (Max) 970
  • DC Resistance .35
  • Passive Component Tolerance 10
  • Passive Component Dimensions 5.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Shielded No
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 15
3621E221KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3621E 220UH 10% 3621E221KT
active
  • Element Type Wire Wound
  • Inductance 220
  • Current Rating (Max) 660
  • DC Resistance .73
  • Passive Component Tolerance 10
  • Passive Component Dimensions 5.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Shielded No
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 12