RNF-150-3/16-0-3IN Heat Shrink Tubing
  • Wall Type Single
  • Product Family RNF-150
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 4.75
  • Recovered Inside Diameter (Max) 2.36
  • Recovered Wall Thickness (Nominal) .15
  • Cut Length 76.2
  • Recovered Wall Thickness (Tolerance) .1
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RNF-150-1/4-0-1.25IN Heat Shrink Tubing
  • Wall Type Single
  • Product Family RNF-150
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 6.35
  • Recovered Inside Diameter (Max) 3.18
  • Recovered Wall Thickness (Nominal) .3
  • Cut Length 31.75
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RNF-150-1/4-0-1IN-T.031 Heat Shrink Tubing
  • Wall Type Single
  • Product Family RNF-150
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 6.35
  • Recovered Inside Diameter (Max) 3.2
  • Recovered Wall Thickness (Nominal) .3
  • Cut Length 25.4
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RNF-150-1/2-0-15MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family RNF-150
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.35
  • Recovered Wall Thickness (Nominal) .3
  • Cut Length 15
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RNF-150-1/2-0-27MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family RNF-150
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.35
  • Recovered Wall Thickness (Nominal) .3
  • Cut Length 27
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RNF-150-1/2-0-30MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family RNF-150
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.35
  • Recovered Wall Thickness (Nominal) .3
  • Cut Length 30
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RNF-150-1/2-0-45MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family RNF-150
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.35
  • Recovered Wall Thickness (Nominal) .3
  • Cut Length 45
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RNF-150-3/4-9-SP Heat Shrink Tubing
SAE AMS-DTL-23053/18
  • Wall Type Single
  • Product Family RNF-150
  • Voltage (Max) .6
  • Color White
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 19.05
  • Recovered Inside Diameter (Max) 9.53
  • Recovered Wall Thickness (Nominal) .43
  • Recovered Wall Thickness (Tolerance) .16
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source US
  • Low Outgassing No
RNF-150-3/8-0-22MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family RNF-150
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 9.53
  • Recovered Inside Diameter (Max) 4.75
  • Recovered Wall Thickness (Nominal) .3
  • Cut Length 22
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RNF-150-3/8-0-27MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family RNF-150
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 9.53
  • Recovered Inside Diameter (Max) 4.75
  • Recovered Wall Thickness (Nominal) .3
  • Cut Length 27
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 150
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No