5557786-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PCT Polyester
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.56
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 90
  • Packaging Method Box & Tray
1571983-9 DIP & SIP Switches
  • Product Type Switch
  • Sealed Yes
  • Switch Type DIP
  • Actuator Style Recessed Rocker
  • Number of Switches 6
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 6
  • Voltage Rating 50
  • Seal Type Tape
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Current Rating .1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Low Profile Yes
  • Housing Color Black
  • Housing Material Polyphenylene Sulfide (PPS)
  • Centerline 1.27
  • Length 8.74
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2000
  • Packaging Method Tape & Reel