
PRODUCT
- D-621-0415 D-621-0415
- Data Bus Connector Style Threaded
- Data Bus Connector Type Plug
- Product Type Data Bus Component
- Impedance 78
- Contact Type Socket
- Connection Type Solder
- Operating Temperature (Max) 125
- Space-Grade No

PRODUCT
- D-621-0460 D-621-0460
- Data Bus Connector Style Bayonet
- Data Bus Connector Type Plug
- Product Type Data Bus Component
- Impedance 3000
- Contact Type Socket
- Connection Type Solder
- Polarization Code D
- Operating Temperature (Max) 125
- Space-Grade No

PRODUCT
- D-500-0463-J14-R120 8-1899580-6
- Data Bus Connector Type Spliced-In
- Cable Type 2024J1424-9, 24 AWG, with Single Round Braid
- Product Type Data Bus Component
- Impedance 120
- Connection Type Solder
- Operating Temperature (Max) 150
- Space-Grade No

PRODUCT
- D-621-0424 D-621-0424
- Data Bus Connector Style Threaded
- Data Bus Connector Type Jack
- Product Type Data Bus Component
- Impedance 3000
- Contact Type Socket
- Connection Type Solder
- Operating Temperature (Max) 125
- Space-Grade No

PRODUCT
- D-500-0463-H44-R120 D-500-0463-H44-R120
- Data Bus Connector Type Spliced-In
- Cable Type 2022H4424-9- 22 AWG with Double Optimized Braid
- Product Type Data Bus Component
- Impedance 120
- Connection Type Solder
- Operating Temperature (Max) 150
- Space-Grade No

PRODUCT
- D-621-0453 916219-000
- Data Bus Connector Style Bayonet
- Data Bus Connector Type Plug
- Product Type Data Bus Component
- Impedance 77
- Contact Type Pin
- Connection Type Solder
- Polarization Code A
- Operating Temperature (Max) 125
- Space-Grade No

PRODUCT
- D-500-0463-J24-R120 D-500-0463-J24-R120
- Data Bus Connector Type Spliced-In
- Cable Type 2026G2424-9- 24 AWG, with Single Optimized Braid
- Product Type Data Bus Component
- Impedance 120
- Connection Type Solder
- Operating Temperature (Max) 150
- Space-Grade No

PRODUCT
- D-500-0263-017 1-1192504-9
- Data Bus Connector Type Spliced-In
- Cable Type 10612 (Single Optimized Shield Cable)
- Product Type Data Bus Component
- Impedance 76.8
- Connection Type Solder
- Operating Temperature (Max) 150
- Space-Grade No

PRODUCT
- D-500-0463-612 D-500-0463-612
- Data Bus Connector Type Spliced-In
- Cable Type 10612 (Single Optimized Shield Cable)
- Product Type Data Bus Component
- Impedance 76.8
- Connection Type Solder
- Operating Temperature (Max) 150
- Space-Grade No

PRODUCT
- D-621-0423 D-621-0423
- Data Bus Connector Style Threaded
- Data Bus Connector Type Jack
- Product Type Data Bus Component
- Impedance 3000
- Contact Type Pin
- Connection Type Solder
- Operating Temperature (Max) 125
- Space-Grade No

PRODUCT
- D-621-0469 D-621-0469
- Data Bus Connector Style Bayonet
- Data Bus Connector Type Plug
- Product Type Data Bus Component
- Impedance 78
- Contact Type Socket
- Connection Type Solder
- Polarization Code A
- Operating Temperature (Max) 125
- Space-Grade No

PRODUCT
- D-500-0263-040 2-1191027-3
- Data Bus Connector Type Spliced-In
- Cable Type 10613 (Double Optimized Shield Cable)
- Product Type Data Bus Component
- Impedance 76.8
- Connection Type Solder
- Operating Temperature (Max) 150
- Space-Grade No

PRODUCT
- D-621-0417 D-621-0417
- Data Bus Connector Style Threaded
- Data Bus Connector Type Plug
- Product Type Data Bus Component
- Impedance 3000
- Contact Type Pin
- Connection Type Solder
- Operating Temperature (Max) 125
- Space-Grade No

PRODUCT
- D-621-0454-L D-621-0454-L
- Data Bus Connector Style Bayonet
- Data Bus Connector Type Plug
- Product Type Data Bus Component
- Impedance 78
- Contact Type Pin
- Connection Type Solder
- Polarization Code B
- Operating Temperature (Max) 125
- Space-Grade No

PRODUCT
- D-621-0454 D-621-0454
- Data Bus Connector Style Bayonet
- Data Bus Connector Type Plug
- Product Type Data Bus Component
- Impedance 78
- Contact Type Pin
- Connection Type Solder
- Polarization Code B
- Operating Temperature (Max) 125
- Space-Grade No

PRODUCT
- D-621-0457 D-621-0457
- Data Bus Connector Style Bayonet
- Data Bus Connector Type Plug
- Product Type Data Bus Component
- Impedance 3000
- Contact Type Pin
- Connection Type Solder
- Polarization Code A
- Operating Temperature (Max) 125
- Space-Grade No

PRODUCT
- D-500-0263-012 4-1194664-0
- Data Bus Connector Type Spliced-In
- Cable Type 10613 (Double Optimized Shield Cable)
- Product Type Data Bus Component
- Impedance 76.8
- Connection Type Solder
- Operating Temperature (Max) 150
- Space-Grade No

PRODUCT
- D-500-0463-G24-R120 CB1052-000
- Data Bus Connector Type Spliced-In
- Cable Type 2026G2424 (Single Optimized Shield Cable)
- Product Type Data Bus Component
- Impedance 120
- Connection Type Solder
- Operating Temperature (Max) 150
- Space-Grade No

PRODUCT
- D-500-0463-F44-R100 CF8270-000
- Data Bus Connector Type Spliced-In
- Cable Type 0024F4424-6X- 24 AWG with Double Shield
- Product Type Data Bus Component
- Impedance 100
- Connection Type Solder
- Operating Temperature (Max) 150
- Space-Grade No

PRODUCT
- D-500-0463-612-M CV7841-000
- Data Bus Connector Type Spliced-In
- Cable Type 10612 (Single Optimized Shield Cable)
- Product Type Data Bus Component
- Impedance 76.8
- Connection Type Solder
- Operating Temperature (Max) 150
- Space-Grade No