CAT-P87024-P729A Rectangular Power Connectors  1
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 50
  • Operating Voltage 300
  • Contact Current Rating (Max) 9
  • Contact Retention Within Housing Without
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Thickness 1
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Nylon 6/6
  • Wire Size 16 – 26
  • Wire Size 1.3 – .12
  • Row-to-Row Spacing 4.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Agency/Standard CNR
  • Agency/Standard Number C22.2 No. 182.3
  • Packaging Method Bag
  • Packaging Quantity 200
  • For Use With Cap (GWT): 368588 or 2005253
CAT-AM78-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 8
  • Number of Positions 8
  • Number of Rows 3
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Voltage Rating (Max) 250
  • Color Black
  • Connector Code 1
  • Tab Width 1.3
  • Tab Thickness 1.3
  • Pin Diameter 1.3
  • Interface Plating Gold (Au)
  • Contact Current Rating (Max) 11
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4
  • PCB Thickness (Recommended) 1.57
  • Width 32.1
  • Length 60.8
  • Profile Height from PCB 34.25
  • Operating Temperature Range -40 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
CAT-P87024-C1701 Rectangular Power Connectors  1
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Cap
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Power Positions 1
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 300
  • Contact Retention Within Housing Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Nylon 6/6
  • Row-to-Row Spacing 4.6
  • Panel Thickness .8 – 2
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Contacts: 177916 or 177917
CAT-P87024-H342 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Rectangular Power Connector Type Header
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 50
  • Contact Current Rating (Max) 7
  • Contact Retention Within Housing Without
  • Contact Type Tab
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness .1
  • Contact Layout Matrix
  • Termination Post & Tail Length 3.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Mounting Post
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Nylon 6/6 GF
  • Wire Size 20 – 16
  • Wire Size .128 – 1.308
  • Row-to-Row Spacing 4.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box
  • Packaging Quantity 77
  • For Use With Contacts: 177914 or 177915
CAT-P87024-P729 Rectangular Power Connectors  1
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Loaded Positions 6
  • Number of Positions 1
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 50
  • Contact Current Rating (Max) 2
  • Contact Retention Within Housing Without
  • Contact Type Socket
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Nylon
  • Row-to-Row Spacing 4.6
  • Length 20.6
  • Height 9.2
  • Accepts Wire Insulation Diameter Range 3.1
  • Width 10.6
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 150
  • For Use With Cap: 179467
CAT-SI261-C1701 Wire-to-Board Connector Assemblies & Housings  1
  • Connector Product Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Contact Type Tab
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Housing Material Nylon 66
  • Centerline (Pitch) 2.5
  • Housing Color Black
  • Wire Size 26 – 20
  • Connector Height 9.6
  • Row-to-Row Spacing 4.6
  • Connector Length 20.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-C4962-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Number of Positions 4
  • Material PA
  • Color Black
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 1500
  • Serviceable Yes
CAT-P87024-H342A Rectangular Power Connectors  1
  • Header Type Shrouded
  • Rectangular Power Connector Type Header
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 50
  • Contact Current Rating (Max) 14
  • Contact Retention Within Housing Without
  • Contact Type Tab
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 31.49
  • Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Termination Post & Tail Length 3.8
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Mounting Post
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Length 10.2
  • Height 14.6
  • PCB Thickness (Recommended) .063
  • Accepts Wire Insulation Diameter Range 3.1
  • Width 9
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • Agency/Standard CNR
  • Agency/Standard Number C22.2 No. 182.3
  • Packaging Method Box & Tray
  • Packaging Quantity 490
  • For Use With Plug
CAT-SI261-P729 Wire-to-Board Connector Assemblies & Housings  1
  • Connector Product Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Housing Material Nylon 6/6
  • Centerline (Pitch) 2.5
  • Housing Color Black
  • Wire Size .326 – .518
  • Wire Size 20
  • Connector Height 9.1
  • Row-to-Row Spacing 4.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-P8704-P729 Rectangular Power Connectors  1
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Contact Retention Within Housing Without
  • Contact Type Receptacle
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 5
  • Housing Color Blue
  • Housing Material Nylon 6/6
  • Wire Size 24 – 16
  • Wire Size .205 – 1.31
  • Wire Size 434.18 – 2466.91
  • Row-to-Row Spacing 6.2
  • Length 25
  • Height 9.6
  • Accepts Wire Insulation Diameter Range 1.7 – 3.1
  • Width 16.2
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Receptacle Housing
CAT-P87024-T669 Rectangular Connector Locking  1
  • Connector & Contact Retention Accessory Type Double Lock Plate
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Accessory
  • Number of Positions 2
  • Color Natural
  • Centerline (Pitch) 3.96
  • Housing Material Glass-Filled Nylon 66
  • Length 14.7
  • Height 4.9
  • Operating Temperature Range -30 – 105
  • For Use With Applicable Product: *-179861-*
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Bag/Box
  • Comment Quantity required based on connector being used.
CAT-SI261-T669 PCB Latches, Locks & Retainers  1
  • Connector & Contact Retention Accessory Type Double Lock Plate
  • Number of Positions 2
  • Number of Rows 1
  • Primary Product Color Natural
  • Primary Product Material Nylon 6/6 GF
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 400
CAT-P8704-H342 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Rectangular Power Connector Type Header
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Contact Retention Within Housing Without
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 1
  • Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Termination Post & Tail Length 1.16
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Mounting Post
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mating Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 5
  • Housing Color Blue
  • Housing Material Nylon 6/6 GF
  • Row-to-Row Spacing 6.2
  • Length 11.6
  • Mating Post Length 6.3
  • Height 14.1
  • PCB Thickness (Recommended) .063
  • Width 14.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Plug Housing
CAT-SI261-R2435 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .2
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 2.5
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range .93 – 1.5
  • Wire Size 22 – 20
  • Wire Size .12 – .35
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1000
  • Packaging Method Bag/Box
CAT-G7534-R2435 Power Contacts  1
  • Power Contact Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Operating Voltage 250
  • Insulation Resistance 1000
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 4
  • Contact Type Receptacle
  • Contact Retention Within Housing With
  • Mating Tab Width .7
  • Mating Tab Thickness .5
  • Contact Base Material Copper Alloy
  • Wire Contact Termination Area Plating Material Thickness .8
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Wire Insulation Support Without
  • Wire Size 14 – 12
  • Wire Size .13 – .33
  • Accepts Wire Insulation Diameter Range 1.3 – 2
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Plug Housing
  • Comment Use with Grace Inertia Connector 3.5
CAT-P8704-H342A Rectangular Power Connectors  1
  • Header Type Shrouded
  • Rectangular Power Connector Type Header
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Keying A
  • Operating Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Contact Retention Within Housing Without
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 1
  • Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Termination Post & Tail Length 1.16
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Mounting Post
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mating Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 5
  • Housing Color Blue
  • Housing Material Nylon 6/6 GF
  • Row-to-Row Spacing 6.2
  • Length 16.6
  • Mating Post Length 6.3
  • Height 14.1
  • PCB Thickness (Recommended) .063
  • Width 14.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating GWT 750°C (Without Flame)
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Plug Housing
CAT-G7534-T111 Power Contacts  1
  • Power Contact Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 300
  • Operating Voltage 600
  • Insulation Resistance 1000
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 4
  • Contact Type Tab
  • Contact Retention Within Housing With
  • Mating Tab Width 1.2
  • Mating Tab Thickness .5
  • Contact Base Material Copper Alloy
  • Wire Contact Termination Area Plating Material Thickness .8 – 1.4
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Wire Insulation Support Without
  • Wire Size 14 – 12
  • Wire Size .13 – .33
  • Accepts Wire Insulation Diameter Range 1.3 – 2
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Cap Housing
  • Comment Use with Grace Inertia Connector 3.5
CAT-SI261-T111 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .2
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Within Housing With
  • Contact Type Tab
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range .93 – 1.5
  • Wire Size 22 – 20
  • Wire Size .12 – .35
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Packaging Quantity 8000
  • Packaging Method Reel
5746613-3 Ribbon Cable Connectors  1
  • Connector Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Number of Positions 16
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Operating Voltage 250
  • Insulation Resistance 5000
  • UL Voltage Rating 250
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 2.54
  • Wire Contact Termination Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Thickness .127
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Thickness 2.54 – 5.08
  • Contact Current Rating (Max) 1
  • Contact Layout Inline
  • Termination Post & Tail Length 3.94
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Rectangular Termination Post & Tail Width .48
  • Rectangular Termination Post & Tail Thickness .33
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Centerline (Pitch) 2.54
  • Wire Size .051 – .15
  • Wire Size 30 – 26
  • Accepts Wire Insulation Diameter Range .81 – 1.07
  • PCB Thickness (Recommended) 3.18
  • Wire Size 101 – 296
  • Connector Width 7.06
  • Connector Height 6.43
  • Row-to-Row Spacing 2
  • Connector Length 22.56
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 288
1-1658528-9 Ribbon Cable Connectors  1
  • Connector Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Wire & Cable Type Ribbon Cable
  • Number of Positions 40
  • Number of Rows 2
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Gold Flash
  • Wire Contact Termination Area Plating Material Thickness .127
  • Mating Square Post Dimension .64
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Color Black
  • Centerline (Pitch) 2.54
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal