591637-1 Terminal Junction Module Hardware
  • Terminal Junction Module Accessory Type Mounting Bracket
  • Primary Product Color Black
  • Metal & Alloy Material Type Aluminum Alloy
5207841-4 PCB D-Sub Connectors  1
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Insert Material Brass
  • Plastic Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
591857-1 Terminal Junction Modules
  • Terminal Junction System Component Type Electronic Module Block-Diode
  • Product Type Terminal Junction System Component
  • Diode Circuit Number 1N5618
  • Diode Current Rating 1
  • Plug Body Material FEP
  • Module Color Black
  • Module Material Epoxy Thermoset
  • Grommet Material Silicone Rubber
  • Plug Body Color Red
  • Grommet Color Blue
  • Contact Base Material Copper Alloy
  • Number of Contact Points 10
  • Contact Size 20
  • Comment Contacts and sealing plugs packaged separately.
5747459-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 14.99
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Post Size .66
  • Insert Material Zinc
  • Plastic Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Package
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
5747462-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 4
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 14.99
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Post Size .66
  • Insert Material Zinc
  • Shell Material Steel
  • Plastic Yes
  • Shell Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 56
  • Packaging Method Package
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
5747467-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 14.99
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Post Size .66
  • Insert Material Zinc
  • Plastic Yes
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Package
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
329852 RF Connectors
  • RF Interface Mini Threaded
  • RF Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Chromate
  • Body Plating Material Silver
  • Contact Current Rating (Max) 2
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Solder
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.445
  • Cable Type Coaxial
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Carton
  • Dielectric Material PTFE
5-1761465-2 PCI & PCI Express Connectors
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Type of Connector Card Edge
  • Number of Positions 64
  • PCB Mount Orientation Right Angle
  • Ejector Without
  • Number of Pylons 2
  • Voltage 50
  • Operating Voltage 50
  • Current Rating 1.1
  • Weight 21.302
  • Pylon Material Plastic
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Thickness 15
  • Contact Current Rating (Max) 1.1
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.56
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Accepted) 1.57
  • Height 9.4
  • Width 19.6
  • Length 39
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover Without
  • Bus Type PCI Express
  • Packaging Method Box & Tray
  • Packaging Quantity 500
5207841-3 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Insert Material Brass
  • Plastic Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
5745051-2 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
5745054-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 4
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 4.32
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 2.36 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
5745059-4 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 4
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Plastic Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Brass
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
5747459-3 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 14.99
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Post Size .66
  • Insert Material Zinc
  • Plastic Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Package
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
591842-1 Junction Splices
  • Terminal Junction System Component Type Electronic Splice-Diode
  • Splice Type Dual
  • Diode Circuit Number 1N5618
  • Product Type Terminal Junction System Component
  • Diode Current Rating 1
  • Diode Voltage Rating 600
  • Grommet Material Silicone Rubber
  • Grommet Color Red
  • Contact Base Material Copper
  • Contact Size 20
  • Contact Mating Area Plating Material Gold per MIL-G-45204
591889-1 Junction Splices
  • Terminal Junction System Component Type Electronic Splice-Diode
  • Splice Type Dual
  • Diode Circuit Number 1N3981
  • Product Type Terminal Junction System Component
  • Diode Current Rating 3
  • Diode Voltage Rating 200
  • Grommet Material Silicone Rubber
  • Grommet Color Red
  • Contact Base Material Copper
  • Contact Size 20
  • Contact Mating Area Plating Material Gold per MIL-G-45204
591890-1 Junction Splices
  • Terminal Junction System Component Type Electronic Splice-Diode
  • Splice Type Dual
  • Diode Circuit Number 1N5367B
  • Product Type Terminal Junction System Component
  • Diode Current Rating .03
  • Diode Voltage Rating 43
  • Grommet Material Silicone Rubber
  • Grommet Color Red
  • Contact Size 20
  • Contact Mating Area Plating Material Gold
592104-4 Terminal Junction Module Hardware
  • Terminal Junction Module Accessory Type Sealing Plug
  • Product Length 11.91
592583-3 Junction Splices
  • Terminal Junction System Component Type Splice
  • Splice Type Single
  • Product Type Terminal Junction System Component
  • Splice Housing Material Epoxy
  • Grommet Material Silicone Rubber
  • Grommet Color Blue
  • Splice Housing Finish Black
  • Contact Base Material Copper Alloy
  • Contact Size 20
  • Contact Mating Area Plating Material Gold per MIL-G-45204
  • Class D
  • Comment Contacts are supplied.
1-591613-1 Terminal Junction Module Hardware
  • Terminal Junction Module Accessory Type Rail Assembly
  • Primary Product Color Black
  • Module Capacity 11
  • Metal & Alloy Material Type Aluminum Alloy
  • Product Length 144.3
4-1761465-1 PCI & PCI Express Connectors
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Type of Connector Card Edge
  • Number of Positions 36
  • PCB Mount Orientation Right Angle
  • Ejector Without
  • Number of Pylons 2
  • Voltage 50
  • Operating Voltage 50
  • Current Rating 1.1
  • Weight 21.302
  • Pylon Material Plastic
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) 1.1
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.56
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Accepted) 1.57
  • Height 9.4
  • Width 19.6
  • Length 25
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover Without
  • Bus Type PCI Express
  • Packaging Method Box & Tray