1123684-7 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 10
  • Voltage 30 VDC
  • Contact Current Rating (Max) 6
  • PCB Mount Retention With
  • PCB Mount Retention Type Locating Post
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Operating Temperature Range -20 – 80
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
2065883-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Columns 10
  • Number of Pairs 20
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 40
  • PCB Mount Orientation Right Angle
  • Sequenced Pins No
  • Pairs per Column 3
  • Card Slot Centerline 25.4
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Configuration Compliant Pin
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 6
  • Contact Type Socket
  • Feedthrough Post Length 2.2
  • Termination Method Press-Fit
  • Termination End Plating Material Tin over Nickel
  • Interface Type HM-Zd Plus
  • Contact Termination Type Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
2023246-2 SATA Connectors  1
  • Shell Without
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Product Grouping SATA
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Right Angle
  • Number of Rows 1
  • Number of Ports 2
  • Keyed Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration 7P + 15P
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .3
  • Contact Mating Area Plating Material Gold
  • PCB Termination Area Plating Finish Matte
  • Termination Post Length 1.3
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Mounting Location Top
  • Connector Mounting Type Board Mount
  • Boardlock Length 1.9
  • Mating Alignment Type Polarization
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height Above PC Board 5.2
  • PCB Thickness (Recommended) 1.2
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Box & Tray
2041119-1 Mini PCI Express & mSATA  1
  • DRAM Type Standard
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .8
  • Product Type Connector
  • Center Post Without
  • Connector Style Receptacle
  • PCB Mount Orientation Horizontal
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 52
  • Center Key None
  • Number of Keys 1
  • Number of Rows 2
  • DRAM Voltage 1.5
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Polarization
  • Boardlock Plating Material Tin
  • Centerline (Pitch) .8
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 4
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI Express
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 650
1775838-2 Mini PCI Express & mSATA  1
  • DRAM Type Standard
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .8
  • Product Type Connector
  • Center Post Without
  • Connector Style Receptacle
  • PCB Mount Orientation Vertical
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 52
  • Center Key None
  • Number of Keys 1
  • Number of Rows 2
  • DRAM Voltage 1.5
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Polarization
  • Boardlock Plating Material Tin
  • Centerline (Pitch) .8
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 5.6
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI Express
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 500
1981568-1 USB Connectors  1
USB 2.0 Specification
  • USB Type B
  • USB Version 2.0
  • Size Micro
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Integral Locking Latch Without
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 5
  • Offset 0
  • Shell Plating Finish Bright
  • Shell Plating Material Reflowed Tin over Nickel
  • Contact Current Rating (Max) 1.8
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Surface Mount
  • Termination Method to Printed Circuit Board Reflow Solder
  • Termination Method Surface Mount
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature Without
  • PCB Connector Seating Offset
  • PCB Mount Retention Type SMT Hold-Down
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .65
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) .8 – 1.
  • Tail Length .75
  • Soldering Temperature (Max) 260
  • Mating Cycles (Max) 10000
  • Operating Temperature Range -30 – 85
  • Halogen Free No
  • Pick & Place Capable Yes
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Moisture Sensitivity Level 1
  • Test Identification (TID) 60001336
  • Packaging Method Tape & Reel
  • Packaging Quantity 1000
120591-1 Battery Holders  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material PBT GF
  • Battery Holder Color Black
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts With
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Material PBT GF
  • Housing Color Black
  • Battery Dimensions 27.3 x 19.05 x 6.32
  • Operating Temperature Range -30 – 70
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 144
1746142-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Voltage 50 VAC
  • Contact Current Rating (Max) 2
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Packaging Quantity 500
  • Packaging Method Reel
1735042-6 FPC Connectors  1
  • Connector System Flex-to-Board
  • Insertion Force Non-ZIF
  • Sealable No
  • Connector & Contact Terminates To Flexible Printed Circuit (FPC)
  • Shielded No
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Series FPC
  • Product Type Connector
  • Wire/Cable Type FPC/FFC
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Layout Staggered Type A
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Single Beam
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 1
  • Contact Mating Area Plating Material Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Color Natural
  • Housing Material Nylon GF
  • Height 5.6
  • Width 4
  • Flex Cable Thickness .3
  • Length 7
  • Operating Temperature Range -20 – 85
  • Circuit Application Signal
  • Circuit Identification Feature With
  • Packaging Method Tape & Reel
  • Packaging Quantity 800
292448-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Mobile Phone Battery Connector Yes
  • Number of Positions 3
  • Voltage 250 VAC
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 2
  • Contact Type Pin
  • Contact Mating Area Plating Thickness .76
  • Contact Plating Material Gold
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • Housing Color Black
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
796136-1 Battery Holders  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material LCP
  • Battery Holder Color Natural
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Material LCP
  • Housing Color Natural
  • Battery Dimensions 32.31 x 19.05 x 6.02
  • Operating Temperature Range -30 – 70
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 400
1717478-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 8
  • Voltage 30 VDC
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Operating Temperature Range -30 – 70
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Tray
1747786-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 8
  • Voltage 30 VDC
  • Contact Current Rating (Max) 6
  • PCB Mount Retention With
  • PCB Mount Retention Type Locating Post
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Operating Temperature Range -20 – 80
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 70
  • Packaging Method Tray
  • Comment Reverse housing.
2013978-1 HDMI Connectors  1
  • Connector Style Receptacle
  • Size Mini
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Stacked No
  • Number of Ports 1
  • Number of Positions 19
  • Preloaded Yes
  • Shell Plating Material Tin over Nickel
  • Shell Plating Finish Matte
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .1
  • Contact Termination Type Surface Mount
  • Termination Method Solder
  • PCB Mount Retention Type Straight Leg
  • Locating Posts Without
  • Mounting Location Top
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .4
  • Housing Color Black
  • PCB Thickness (Min) 1.6
  • Tail Length .5
  • Mating Cycles (Max) 5000
  • Soldering Temperature (Max) 250
  • Operating Temperature Range -25 – 70
  • Assembly Process Feature Tape
  • Circuit Application Signal
  • Packaging Method Tape & Reel
2198268-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Make First / Break Last No
  • Connector Type Receptacle
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 64
  • Stackable No
  • Number of Pairs 32
  • Number of Power Positions 64
  • Number of Positions 64
  • Number of Rows 4
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Preloaded No
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Contact Style Press-Fit
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • PCB Hole Diameter .244
  • Height 16.4
  • Tail Length 1.5
  • PCB Thickness (Recommended) 1
  • Stack Height 1.5
  • Width 23
  • Length 35.9
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Header
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180832-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Make First / Break Last No
  • Connector Type Header
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 64
  • Stackable Yes
  • Number of Pairs 32
  • Number of Power Positions 64
  • Number of Positions 64
  • Number of Rows 4
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Ground Positions 40
  • Pairs per Column 4
  • Preloaded Yes
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Material Gold
  • Contact Design Dual Beam
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Contact Mating Area Plating Thickness .76
  • Contact Style Press-Fit
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • PCB Hole Diameter .344
  • Height 11.3
  • Tail Length 1.65
  • PCB Thickness (Recommended) 1
  • Stack Height 1.65
  • Width 18.4
  • Length 17.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
1-1775210-1 PCB D-Sub Connectors
  • Shell Type Front Metal Shell
  • Connector Style Plug over Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .079 in
  • Shell Size 1 over 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Type Connector
  • Number of Rows 5
  • PCB Mount Orientation Right Angle
  • Connector Configuration (Upper/Lower) Mixed
  • Shell Material Steel
  • Shell Plating Material Nickel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Mating Area Plating Material Gold Flash
  • Termination Post Length 3.18
  • PCB Mounting Style Through Hole Solder
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock Without
  • Mating Connector Lock Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Plating Material Tin over Nickel
  • Boardlock Material Brass
  • Mating Alignment Without
  • Centerline (Pitch) 2.29
  • Housing Color Blue
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Package
6469081-2 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Columns 10
  • Number of Rows 6
  • Number of Pairs 30
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 60
  • PCB Mount Orientation Right Angle
  • Sequenced Pins No
  • Pairs per Column 3
  • Card Slot Centerline 25.4
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Configuration Compliant Pin
  • Grounding Contact With
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Contact Type Socket
  • Feedthrough Post Length 2.2
  • Termination Method Press-Fit
  • Termination End Plating Material Tin over Nickel
  • Interface Type HM-Zd
  • Contact Termination Type Through Hole
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
2198266-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Make First / Break Last No
  • Connector Type Receptacle
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 96
  • Stackable No
  • Number of Pairs 48
  • Number of Power Positions 96
  • Number of Positions 96
  • Number of Rows 6
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Number of Ground Positions 56
  • Pairs per Column 6
  • Preloaded No
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 6
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Contact Style Press-Fit
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • PCB Hole Diameter .244
  • Height 20.4
  • Tail Length 1.5
  • PCB Thickness (Recommended) 1
  • Stack Height 1.5
  • Width 28
  • Length 35.9
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Header
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180828-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Make First / Break Last No
  • Connector Type Header
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 96
  • Stackable Yes
  • Number of Pairs 48
  • Number of Power Positions 96
  • Number of Positions 96
  • Number of Rows 6
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Ground Positions 56
  • Pairs per Column 6
  • Preloaded Yes
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Material Gold
  • Contact Design Dual Beam
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Contact Mating Area Plating Thickness .76
  • Contact Style Press-Fit
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • PCB Hole Diameter .344
  • Height 11.3
  • Tail Length 1.65
  • PCB Thickness (Recommended) 1
  • Stack Height 1.65
  • Width 21.4
  • Length 36.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube