1051644-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Plating Material Gold over Nickel
  • RF Connector Center Contact Plating Material Gold over Copper
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Ferrule Material Soft Copper
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Product Length 30.15
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Cable Type RG 174
  • Operating Temperature Range -65 – 165
  • Operating Frequency 12.4
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Base Material Stainless Steel
  • Additional Features Shrink Tubing
  • Coupling Nut Plating Finish Passivated
1054426-1 In-Series Adapters  1
  • RF Connector Type SMA
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Frequency 18
  • Body Style Straight
  • Body Insulation Without
  • Body Plating Finish Passivated
  • Body Material Stainless Steel
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Contact Configuration Captivated Contacts
  • RF Contact Captivation Method Epoxy
  • Connector Mounting Type Bulkhead
  • Coupling Nut Material Stainless Steel
  • Length 18.3
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
  • Gasket Material Silicone Rubber
  • Coupling Nut Plating Finish Passivated
207443-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 18
  • Number of Rows 6
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Red
  • Width 23.8
  • Panel Thickness .03 – .09 in
  • Length 40.77
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Quantity 1
  • Packaging Method Package
1056462-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Product Length 16.9
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Cable Type RG 174
  • Operating Temperature Range -40 – 95
  • Operating Frequency 6
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Base Material Stainless Steel
  • Coupling Nut Plating Finish Passivated
207015-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Plug
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 4
  • Number of Rows 2
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon GF
  • Housing Color Red
  • Panel Thickness .03 – .09 in
  • Operating Temperature Range -55 – 130
  • For Use With Header
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Quantity 1
  • Packaging Method Package
5788643-1 SD Card Connectors  1
  • Format Compact Flash
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Removable Memory Products
  • PCB Offset 0
  • Shielded No
  • CompactFlash Product Type Header Only
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Staggered
  • Color Black
  • Hold-Down Without
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .8
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Height Above PC Board 14
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
5406721-2 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Profile Low
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Gray
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 1.52
  • Connector Height 12.4
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 200
  • Packaging Method Tape & Reel
  • Packaging Reel Diameter 33
1052639-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Front Mount
  • Product Length 9.53
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Pin Diameter Accepted .46
  • Operating Temperature Range -65 – 165
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Gasket Material Conductive Elastomers
  • Number of Panel Mounting Holes 2
  • Comment Hermetically Sealed
796136-1 Battery Holders  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material LCP
  • Battery Holder Color Natural
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Natural
  • Housing Material LCP
  • Battery Dimensions 32.31 x 19.05 x 6.02
  • Operating Temperature Range -30 – 70
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 400
1051638-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Copper
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Product Length 30.15
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Cable Type RG 141
  • Operating Temperature Range -65 – 165
  • Operating Frequency 12.4
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Base Material Stainless Steel
  • Additional Features Shrink Tubing
  • Coupling Nut Plating Material Gold
1051643-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Ferrule Plating Material Gold over Copper
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Product Length 30.15
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Cable Type RG 188
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Base Material Stainless Steel
  • Gasket Material Silicone Rubber
  • Additional Features Shrink Tubing
  • Coupling Nut Plating Material Gold over Nickel
1051650-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold over Copper
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Product Length 30.15
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Cable Type RG 142
  • Operating Temperature Range -65 – 165
  • Operating Frequency 12.4
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Base Material Stainless Steel
  • Additional Features Shrink Tubing
  • Coupling Nut Plating Material Gold over Nickel
1051933-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Ferrule Plating Material Gold over Copper
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Clamp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Cable Type RG 174
  • Operating Temperature Range -55 – 85
  • Operating Frequency 12.4
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Lockwasher Material Phosphor Bronze
  • Additional Features Shrink Tubing
  • Lockwasher Plating Material Gold over Copper
1052076-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold over Copper
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Product Length 16.9
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Cable Type RG 188A
  • Operating Temperature Range -65 – 125
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Base Material Stainless Steel
  • Additional Features Shrink Tubing
  • Coupling Nut Plating Finish Passivated
1052646-1 RF Connector Launchers  1
  • RF Connector Type SMA
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Impedance 50
  • Insulation Resistance 10000
  • Body Style Straight
  • Body Material Stainless Steel
  • Body Plating Finish Passivated
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Contact Configuration Captivated Contacts
  • RF Contact Captivation Method Mechanical
  • Connector Mounting Type Panel
  • Panel Mount With
  • Panel Mount Feature Type Flanged
  • Panel Attachment Style Rear Mount
  • Length 9.53
  • Pin Diameter Accepted .91
  • Operating Temperature Range -65 – 165
  • Dielectric Material TFE Fluorocarbon
  • Comment Field replaceable.
  • Number of Panel Mounting Holes 2
1052897-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Front Mount
  • Product Length 12.1
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Tab Width .51
  • Operating Temperature Range -65 – 105
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Number of Panel Mounting Holes 4
1052901-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Front Mount
  • Product Length 13.87
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Operating Temperature Range -65 – 105
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Number of Panel Mounting Holes 2
1052902-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Product Length 9.53
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
  • Number of Panel Mounting Holes 2
  • Comment Used for Microstrip Transmission Line Circuits
1052985-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Copper
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Front Mount
  • Product Length 29
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
  • Number of Panel Mounting Holes 2
  • Comment High frequency.
1052986-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Stainless Steel
  • Body Finish Passivated
  • RF Connector Center Contact Plating Material Gold over Copper
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Product Length 11.1
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
  • Number of Panel Mounting Holes 2