7-5382487-2 SIMM Sockets  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Right Angle
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key Center
  • Ejector Type Locking
  • Retention Post Location None
  • Ejector Location Both Ends
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash
  • Socket Type Memory Card
  • Socket Style SIMM
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 2.45
  • Stack Height 6.35
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 24
  • Packaging Method Box & Tray
7-5382486-2 SIMM Sockets  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Right Angle
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Tin
  • Socket Type Memory Card
  • Socket Style SIMM
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 2.45
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 24
  • Packaging Method Box & Tray
7-5382483-2 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Right Angle
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 30
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 2.45
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 24
  • Packaging Method Box & Tray
8-5382486-0 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Right Angle
  • Number of Positions 80
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Tin
  • Socket Type Memory Card
  • Socket Style SIMM
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 2.45
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 24
  • Packaging Method Box & Tray