201047-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 20.19
  • Width 6.48
  • Height 7.35
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Hardware supplied unassembled.
205690-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Panel
  • Sealable No
  • Contact Type Socket
  • Number of Positions 28
  • Number of Rows 4
  • Row-to-Row Spacing 6.35
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 28.45
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Standard 75 Position Hardware
1-200835-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 20.19
  • Width 5.58
  • Height 5.58
  • For Use With 16 and 42 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
5953497-1 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Card Scoop Without
  • Card Guide Slots Without
  • Number of Signal Positions 8
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Front Panel With Cable
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Mating Area Plating Material Gold
  • Termination Type IDC
  • Connector Mounting Type Panel
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Card Thickness .76
  • Cable Length 60
  • Circuit Application Signal
  • Durability Rating 30000
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
5953497-5 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Card Scoop Without
  • Card Guide Slots Without
  • Number of Signal Positions 8
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Front Panel With Cable
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Mating Area Plating Material Gold
  • Termination Type IDC
  • Connector Mounting Type Panel
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Card Thickness .76
  • Cable Length 130
  • Circuit Application Signal
  • Durability Rating 30000
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
205606-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Panel
  • Sealable No
  • Contact Type Socket
  • Number of Positions 15
  • Number of Rows 5
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 41.4
  • Width 14.5
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 152
  • For Use With Plug Block 205607-2
5504930-1 SC Connectors
  • Mode Multi-Mode
  • Connector Style Simplex
  • Cable Type Jacketed Cable
  • Pre-Polished No
  • Product Type Connector
  • Connector Type SC
  • Strain Relief Yes
  • Ferrule Hole Size 125
  • Ferrule Material Ceramic
  • Epoxyless No
  • Boot Color Beige
  • Housing Color Beige
  • Housing Material PBT GF
  • Outside Cable Diameter 2.4
  • Packaging Method Carton
  • Packaging Quantity 1
1218240-2 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Color Code None
  • Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Size 20
  • Contact Configuration Solder Cup
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Length 20.18
  • For Use With Mates with Socket
  • Packaging Method Package
1218241-2 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Color Code None
  • Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Size 12
  • Contact Configuration Front Release
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Length 27
  • For Use With Mates with Socket
  • Packaging Method Package
208215-1 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Post Size .025 Square
  • Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 22
  • Contact Configuration Rear Release
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Wire Wraps per Post 1
  • Length 29.85
  • For Use With Mates with Pin
  • Packaging Method Package
208215-3 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 22
  • Contact Configuration Rear Release
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Wire Wraps per Post 3
  • Length 36.2
  • For Use With Mates with Pin
  • Packaging Method Package
1044939-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 141A
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Grade Commercial
1046222-1 Between Series Adapters
  • Side A Interface BNC
  • Side A Gender Jack
  • Side B Interface OSM
  • Side B Gender Jack
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Impedance 50
  • Body Style Straight
  • Body Material Stainless Steel
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Plating Material Gold
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Coupling Nut Plating Material Nickel
  • Operating Temperature Range -65 – 125
  • Circuit Application Power & Signal
  • Dielectric Material TFE Fluorocarbon
  • Gasket Material Silicone Rubber
  • Lockwasher Material Phosphor Bronze
  • Lockwasher Plating Material Nickel
1918153-2 LC Connectors
  • Mode Multimode
  • Connector Style Simplex
  • Cable Type Tight Jacket
  • Product Type Connector
  • Connector Type LC
  • Epoxyless No
  • Boot Type Bend Limiting
  • Connector Color Beige
  • Boot Color Beige
  • Housing Color Beige
  • Outside Cable Diameter 2.4
  • Boot Length 30.5
  • Packaging Method Bulk
2157343-1 Standard Circular Connectors
  • Product Type Connector
  • Shell Size 4
  • Connector Style Receptacle
  • Number of Positions 19
  • Keying Single Key
  • Operating Voltage 725
  • Shell Material Copper Alloy
  • Insulation Material PEEK
  • Contact Type Socket
  • Wire/Cable Size .15
  • Panel Thickness 4.06
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 1
225796-2 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type RG 142A
  • Product Type Contact
  • Connector Impedance 50
  • Body Style Straight
  • Shell Plating Material Gold
  • Ferrule Plating Material Tin
  • Material Brass
  • Shell Material Brass
  • Ferrule Material Brass
  • Contact Base Material Brass
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 7
  • Contact Configuration Coax
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Length 30.75
  • For Use With Cable
  • Packaging Method Package
6828095-2 LC Connectors
  • Mode Singlemode
  • Connector Style Simplex
  • Cable Type Tight Jacket
  • Pre-Polished No
  • Product Type Connector
  • Connector Type LC
  • Epoxyless No
  • Boot Type Bend Limiting
  • Connector Color Blue
  • Boot Color Blue
  • Housing Color Blue
  • Outside Cable Diameter 1.6 – 2
  • Boot Length 1.2
  • Packaging Method Bulk
6828129-2 LC Connectors
  • Mode Multimode
  • Connector Style Duplex
  • Cable Type Tight Jacket
  • Pre-Polished No
  • Product Type Connector
  • Connector Type LC
  • Epoxyless No
  • Boot Type Bend Limiting
  • Connector Color Beige
  • Boot Color Beige
  • Housing Color Beige
  • Outside Cable Diameter 1.6 – 2
  • Boot Length 30.5
  • Packaging Method Bulk
HEX40-SC-00-11-A2-2 Screened Backshells & Adapters
  • Style HexaShield
  • Termination Device Type Ferrule
  • Material Corrosion Resisting Steel
  • Adapter Plating Material Aluminum Alloys: Electroless Nickel per SAE AMS-C-26074, Class 3 or Class 4, Grade B
HEX40-SC-00-17-A6-1 Unscreened Backshells & Adapters
  • Adapter Angle Straight
  • Material Stainless Steel
  • Adapter Plating Material Electroless Nickel
  • Length of Adapter Standard
  • Recommended Boot 202K163-25-G03-0