CAT-AM71-C83998X Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 10
  • Number of Power Positions 2
  • Number of Signal Positions 8
  • Reverse Numbering With
  • Seal Type Peripheral
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon (UV Resistant)
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 1.5 – 3.3
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-A17 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 50
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Gold Flash
  • Contact Size 8
  • Wire/Cable Size 10 – 8
  • Wire/Cable Size 2 – 3
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Circuit Application Power
  • Packaging Method Carton
  • Packaging Quantity 1500
  • For Use With CPC Connectors
T1240160140-000 Rectangular Connector Hoods  1
  • Accessory Type Hood
  • Sealable Yes
  • Product Size 6
  • Entry Style Top & Side
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size M40
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1240100121-000 Rectangular Connector Hoods  1
  • Accessory Type Hood
  • Sealable Yes
  • Product Size 4
  • Entry Style Top & Side
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size PG21
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T2400001100-000 Rectangular Connector Contacts  1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 70
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Size 10 mm²
  • Circuit Application Power
T2400002100-000 Rectangular Connector Contacts  1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 70
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Size 10 mm²
  • Circuit Application Power
T1220160132-000 Rectangular Connector Hoods  1
  • Accessory Type Hood
  • Sealable Yes
  • Product Size 6
  • Entry Style Top & Side
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size M32
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1320240121-000 Rectangular Connector Hoods  1
  • Accessory Type Hood
  • Sealable Yes
  • Product Size 8
  • Entry Style Top & Side
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size PG21
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1220320129-000 Rectangular Connector Hoods  1
  • Accessory Type Hood
  • Sealable Yes
  • Product Size 10
  • Entry Style Top & Side
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size PG29
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1500482000-000 Rectangular Connector Hoods  1
  • Accessory Type Housing
  • Sealable Yes
  • Product Size 12
  • Material Die Cast Aluminum
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1410101000-000 Rectangular Connector Hoods  1
  • Accessory Type Housing
  • Sealable Yes
  • Product Size 4
  • Material Die Cast Aluminum
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1220320136-000 Rectangular Connector Hoods  1
  • Accessory Type Hood
  • Sealable Yes
  • Product Size 10
  • Entry Style Top & Side
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size PG36
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1330240129-000 Rectangular Connector Hoods  1
  • Accessory Type Hood
  • Sealable Yes
  • Product Size 8
  • Entry Style Side
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size PG29
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1410322000-000 Rectangular Connector Hoods  1
  • Accessory Type Housing
  • Sealable Yes
  • Product Size 10
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size AG
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1220160125-000 Rectangular Connector Hoods  1
  • Accessory Type Hood
  • Sealable Yes
  • Product Size 6
  • Entry Style Top & Side
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size M25
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1240240121-000 Rectangular Connector Hoods  1
  • Accessory Type Hood
  • Sealable Yes
  • Product Size 8
  • Entry Style Top & Side
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size PG21
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T2111032101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 3
  • Contact Type Crimp
  • Pole Configuration 3
  • Contact Current Rating (Max) 40
  • Circuit Application Power & Signal
T1440241121-000 Rectangular Connector Hoods  1
  • Accessory Type Housing
  • Sealable Yes
  • Product Size 8
  • Entry Style Side
  • Material Die Cast Aluminum
  • Screw & Hole Thread Size PG21
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal
T1500062000-000 Rectangular Connector Hoods  1
  • Accessory Type Housing
  • Sealable Yes
  • Product Size 3
  • Material Die Cast Aluminum
  • Locking Device Type Locking Clip
  • Corrosion Protected Yes
  • Circuit Application Power & Signal