521205-1 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Receptacle Style Straight
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector Assembly
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Position Keyed 1C
  • Color Blue
  • Contact Base Material Brass
  • Contact Type Socket
  • Accepts Contact Type Receptacle
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Area Interface Dimensions .25 in
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Color Blue
  • Housing Material PA 6/66 Nylon
  • Length 9.2
  • Height 15.12
  • Wire/Cable Size 22 – 14
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • For Use With Tab Contact
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
5-928247-2 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 2d
  • Color Green
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1a/2b
  • Locking Latch Between Cavity Number 1&2
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Color Green
  • Housing Material Nylon
  • Length 10
  • Height 14.4
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version 02-E
  • Packaging Method Bag
  • Packaging Quantity 6000
6-928247-2 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c/2d
  • Color Natural
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1b/2a
  • Locking Latch Between Cavity Number 1&2
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material Nylon
  • Length 10
  • Height 14.4
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version 02-A
  • Packaging Method Carton
  • Packaging Quantity 6000
1971845-3 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 5
  • Product Type Connector Assembly
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Position Keyed 1C, 2D
  • Preloaded Yes
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 3.8
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.8
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Area Interface Dimensions .248 x .031 in
  • Contact Retention Without
  • Mating Retention Type Latch
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material Nylon
  • Height 12.8
  • Tail Length 3.5
  • Length 22.3
  • Operating Temperature Range -40 – 120
  • Circuit Application Power
  • For Use With Connector/Cable Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 108
1217095-2 Rectangular Connector Contacts  1
RAST
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 240
  • Operating Voltage 240
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Base Material Brass
  • Contact Current Rating (Max) 23.5
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Without
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 16 - 12 AWG
  • Packaging Method Strip
926973-1 Automotive, Truck, Bus, & Off-Road Terminals  1
RAST
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 5.8
  • Mating Tab Thickness .8
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size 1 – 2.5
  • Operating Temperature Range -55 – 105
  • Terminal Transmits 0 – 24 A (Low Power)
521295-1 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Receptacle Style Straight
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Preloaded No
  • Position Keyed 3C
  • Color Blue
  • Contact Type Socket
  • Accepts Contact Type Receptacle
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Polarized Positions 1B
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Area Interface Dimensions .25 in
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Color Blue
  • Housing Material Nylon 66/6
  • Length 9.2
  • Height 20.12
  • Wire/Cable Size 22 – 14
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Accepts Receptacle Contacts 1217094-X, 1217095-X, or 1217378-X
5-928247-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) None
  • Color Natural
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Polarizing Rib Location None
  • Locking Latch Between Cavity Number 1&2
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material Nylon
  • Length 15
  • Height 14.4
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Bag
  • Packaging Quantity 4000
2-1241961-7 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,2d
  • Color Natural
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1b
  • Locking Latch Between Cavity Number 1&2
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6
  • Length 25.5
  • Height 13.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Package
  • Packaging Quantity 2000
964202-1 Automotive, Truck, Bus, & Off-Road Terminals  1
RAST
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 5.8
  • Mating Tab Thickness .8
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size 1 – 2.5
  • Operating Temperature Range -40 – 130
  • Terminal Transmits 0 – 24 A (Low Power)
521208-1 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Receptacle Style Straight
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector Assembly
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 6
  • Number of Rows 1
  • Position Keyed 3C, 6D
  • Color Blue
  • Contact Base Material Brass
  • Contact Type Socket
  • Accepts Contact Type Receptacle
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Area Interface Dimensions .25 in
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Color Blue
  • Housing Material Nylon 66/6
  • Length 9.2
  • Height 30.12
  • Wire/Cable Size 22 – 14
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • For Use With Tab Contact
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
521206-1 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Receptacle Style Straight
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector Assembly
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Position Keyed 3C, 4D
  • Color Blue
  • Contact Base Material Brass
  • Contact Type Socket
  • Accepts Contact Type Receptacle
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Area Interface Dimensions .25 in
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Color Blue
  • Housing Material Nylon 66/6
  • Length 9.2
  • Height 12.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
293008-1 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Color Natural
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
521204-1 Wire-to-Board Connector Housings  1
RAST
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Receptacle Style Straight
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector Assembly
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Position Keyed 2D
  • Color Blue
  • Contact Type Socket
  • Accepts Contact Type Receptacle
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Area Interface Dimensions .25 in
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Color Blue
  • Housing Material Nylon 66/6
  • Length 9.2
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Tabs
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
1217094-2 Rectangular Connector Contacts  1
RAST
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 240
  • Operating Voltage 240
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Base Material Brass
  • Contact Current Rating (Max) 23.5
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Without
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 18 - 14
  • Packaging Method Strip
964204-1 Automotive, Truck, Bus, & Off-Road Terminals  1
RAST
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Crimp Type F-Crimp
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 5.8
  • Mating Tab Thickness .8
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
928247-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1d/3d
  • Color Yellow
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 3b
  • Locking Latch Between Cavity Number 2&3
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Color Yellow
  • Housing Material Nylon
  • Length 15
  • Height 14.4
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Carton
  • Packaging Quantity 4000
521204-6 Wire-to-Board Connector Housings  1
RAST
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Receptacle Style Straight
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector Assembly
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Position Keyed 1C, 2D
  • Color Blue
  • Contact Type Socket
  • Accepts Contact Type Receptacle
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Area Interface Dimensions .25 in
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Color Blue
  • Housing Material Nylon 66/6
  • Length 9.2
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With Tabs
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
1217095-1 Rectangular Connector Contacts  1
RAST
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 240
  • Operating Voltage 240
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Base Material Brass
  • Contact Current Rating (Max) 23.5
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Without
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 16 - 12 AWG
  • Packaging Method Strip
1217094-1 Rectangular Connector Contacts  1
RAST
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 240
  • Operating Voltage 240
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Base Material Brass
  • Contact Current Rating (Max) 23.5
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Without
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 18 - 14
  • Packaging Method Strip