CAT-M5833-P131 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Paddle-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Red
  • Housing Material Polyester - GF
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1.6
  • Length 23.8
  • Wire/Cable Size .08 – .09 mm²
  • Height 5.1
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-F3492 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment With
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Side
  • Housing Color Red
  • Housing Material Polyester - GF
  • Length 7.1
  • Height 5.8
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-M2934A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Male-On-Wire
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention Without
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Color Red
  • Housing Material Polyester - GF
  • Insulation Diameter .9
  • Length 23.8
  • Wire/Cable Size .08 – .09 mm²
  • Height 6.8
  • Accepts Wire Insulation Diameter Range .8 – 1.
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-F3492A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Red
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Length 14.7
  • Height 4
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-M2934 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Red
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Length 8.89
  • Height 6.9
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-C8684 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector Type Housing
  • Product Type Housing
  • Number of Positions 4
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Crimp Snap-In
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Color Red
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Length 18.5
  • Height 12.4
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 400
  • Packaging Method Box & Carton
CAT-M5833-M2934B Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Male-On-Wire
  • Product Type Connector
  • Number of Positions 4
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.3
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester GF
  • Insulation Diameter .9
  • Length 16.2
  • Wire/Cable Size .08 – .09 mm²
  • Height 6.8
  • Accepts Wire Insulation Diameter Range .8 – 1.
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
CAT-M5833-P131A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Paddle-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.3
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester GF
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1.6
  • Length 16.2
  • Wire/Cable Size .08 – .09 mm²
  • Height 5.1
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
CAT-M5833-C8684A Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Contact Base Material Brass
  • Contact Type Pin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 1.5
  • Centerline (Pitch) 1.27
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .09 – .2
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Reel
CAT-M5833-F3492B Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .85
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Black
  • Housing Material Polyester GF
  • PCB Thickness (Recommended) 1.6
  • Length 14.7
  • Height 4
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
CAT-M5833-F3491 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Vacuum Tape With
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Surface Mount
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Mating Alignment With
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Bottom
  • Housing Color Red
  • Housing Material PA 4.6
  • Length 9.7
  • Height 6.1
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1200
  • Packaging Method Reel
966926-4 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2
  • Header Type Breakaway
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Contact Load Condition Fully Loaded
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Number of Rows 2
  • Post Numbers Omitted None
  • Voltage 200
  • Dielectric Withstanding Voltage 650
  • Insulation Resistance 1000
  • Post Size .5
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Without
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Housing Entry Style Closed Top
  • Mating Post Length 3.45
  • Operating Temperature Range -40 – 105
  • Assembly Process Feature Pick-Up Cap
  • Pick and Place Cover With
  • For Use With Receptacles
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tape Mounted on Reel
  • Packaging Quantity 1000
3-1470209-3 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Row-to-Row Spacing 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Series AMPMODU
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Number of Rows 2
  • Post Numbers Omitted None
  • Voltage 250
  • Dielectric Withstanding Voltage 650
  • Insulation Resistance 1000
  • Post Size .5
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 8
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.6
  • PCB Mount Retention Without
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Thermoplastic
  • Housing Entry Style Closed Top
  • Stack Height 4.5
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Without
  • Packaging Method Box & Tray
2271023-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Number of Rows 2
  • Voltage 250
  • Dielectric Withstanding Voltage 1000
  • Insulation Resistance 1000
  • Contact Base Material Copper
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Without
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Thermoplastic
  • Mating Post Length 3
  • Tail Length 2.6
  • Height 26.55
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Without
  • For Use With Headers
  • UL Flammability Rating UL 94V-0
2-179437-2 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Row-to-Row Spacing 8.4
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Connector Type Connector Assembly
  • Profile Standard
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 22
  • Number of Rows 1
  • Voltage 125
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Rectangle
  • Contact Mating Area Plating Material Tin
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Self Aligning (Alignment Free)
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Color White
  • Housing Material Nylon 6T
  • Housing Entry Style Top
  • Height 5.1
  • Operating Temperature Range -30 – 105
  • For Use With Header Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 800
5-966926-2 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2
  • Header Type Breakaway
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Contact Load Condition Fully Loaded
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 2
  • Post Numbers Omitted None
  • Voltage 200
  • Dielectric Withstanding Voltage 650
  • Insulation Resistance 1000
  • Post Size .5
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Without
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Housing Entry Style Closed Top
  • Mating Post Length 3.45
  • Operating Temperature Range -40 – 105
  • Assembly Process Feature Pick-Up Cap
  • Pick and Place Cover With
  • For Use With Receptacles
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Method Tape Mounted on Reel
  • Packaging Quantity 1000
1-1470109-0 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 2
  • Post Numbers Omitted None
  • Voltage 100
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 5000
  • Post Size .5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 100
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 3
  • Height 6.5
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 450
1-1470109-2 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 2
  • Post Numbers Omitted None
  • Voltage 100
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 5000
  • Post Size .5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 100
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 3
  • Height 6.5
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
1-1470109-4 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 14
  • Number of Rows 2
  • Post Numbers Omitted None
  • Voltage 100
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 5000
  • Post Size .5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 100
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 3
  • Height 6.5
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
1-1470109-6 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Number of Rows 2
  • Post Numbers Omitted None
  • Voltage 100
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 5000
  • Post Size .5
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 100
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 3
  • Height 6.5
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece