205689-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Panel
  • Sealable No
  • Contact Type Pin
  • Number of Positions 28
  • Number of Rows 4
  • Row-to-Row Spacing 6.35
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 33.15
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Box & Carton
  • Packaging Quantity 88
  • For Use With Standard 75 Position Hardware
201843-3 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief With
  • Cable Exit Angle 180°
  • Strain Relief Type Long
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
  • Hardware Type Strain Relief Clamp
  • Mounting Bracket Material Steel
  • Mounting Bracket Plating Material Nickel
  • Length 53.98
  • Cable Opening Diameter 13.46 x 8.51
  • Width 16.66
  • Height 31.75
  • For Use With 14-Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
202800-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 160
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 28.32
  • Height 69.85
  • Width 46.38
  • Operating Temperature Range -55 – 150
  • Packaging Method Box
  • Packaging Quantity 1
  • For Use With Plug Block 202799
5145263-2 Card Edge Power Connectors  1
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 124
  • Number of Signal Positions 124
  • Number of Dual Positions 0
  • Number of Single Positions 62
  • Number of Rows 2
  • Operating Voltage 60
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 124
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.54
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Without
  • Centerline (Pitch) 1
  • End Caps Without
  • Housing Material Thermoplastic
  • Housing Color Brown
  • Height 13.97
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Bus Type AGP (Accelerated Graphic Port)
  • Packaging Method Tray
  • Packaging Quantity 48
  • For Use With Printed Circuit Board
202515-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 42
  • Connector Circuit Configuration (Number of Pos/Type) 36+6
  • Multiple Contact Types With
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 57.96
  • Width 19.05
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Receptacle Block 202516
200346-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 20
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 39.62
  • Width 11.18
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 203
  • For Use With Pin Housing
1375795-3 PC/104 Connectors
  • Connector Style Receptacle
  • Product Type Connector
  • Board Standoff Without
  • Number of Positions 104
  • Number of Loaded Positions 102
  • Keyed Yes
  • Position Keyed B-10
  • Dielectric Withstanding Voltage 500
  • Signal Contact Current 3
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Stack Through
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 12.27
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mounting Style Through Hole Press-Fit
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Nylon - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Comment Flat-rock insertable
202135-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 41
  • Number of Rows 3
  • Row-to-Row Spacing 3.3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 68.25
  • Width 11.18
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 116
  • For Use With Receptacle Block 201302
203956-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 36
  • Number of Rows 9
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.34
  • Height 65.91
  • Width 19.81
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Receptacle Housing 203957
1375799-1 PC/104 Connectors
  • Connector Style Receptacle
  • Product Type Connector
  • Board Standoff Without
  • Number of Positions 120
  • Number of Loaded Positions 120
  • Keyed No
  • Dielectric Withstanding Voltage 500
  • Signal Contact Current 3
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Stack Through
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 12.27
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mounting Style Through Hole Press-Fit
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Nylon - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Comment Flat-rock insertable
202516-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 42
  • Connector Circuit Configuration (Number of Pos/Type) 36+6
  • Multiple Contact Types With
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 65.86
  • Width 19.05
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Standard 50 Position Hardware
202479-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 29
  • Connector Circuit Configuration (Number of Pos/Type) 14+12+2+1
  • Multiple Contact Types With
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 107.95
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Receptacle Block 202478
5145251-2 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 242
  • Number of Signal Positions 242
  • Number of Dual Positions 0
  • Number of Single Positions 121
  • Number of Rows 2
  • Operating Voltage 60
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 242
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.54
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Without
  • Centerline (Pitch) 1
  • End Caps Without
  • Hold-Down Plating Material Tin over Nickel
  • Housing Material Thermoplastic
  • Housing Color Brown
  • Hold-Down Length 4.5
  • Height 13.97
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Bus Type Slot 1 (Pentium II)
  • Packaging Method Tray
  • Packaging Quantity 32
  • Comment Fully compatible with Intel Pentium II processor module. Intel Approved.
213801-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polyester
  • Length 23.52
  • Height 50.8
  • Width 19.05
  • Operating Temperature Range -55 – 130
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Pin Housing
530153-2 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Number of Positions 2
  • Dielectric Withstanding Voltage 1000
  • Termination Resistance 20
  • Insulation Resistance 1000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Shunt Type Tandem Spring
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold Inlay
  • Centerline (Pitch) 2.54
  • Housing Material Nylon
  • Housing Color Black
  • Height 9.14
  • Operating Temperature Range -65 – 105
  • CSA Certified Yes
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 5000
881545-2 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Termination Resistance 15
  • Handle With
  • Contact Base Material Phosphor Bronze
  • Shunt Type Novo
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .762
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height 10.9
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 14000
213799-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polyester GF
  • Length 23.52
  • Height 50.8
  • Width 19.05
  • Operating Temperature Range -55 – 130
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Receptacle Housing
1375793-1 PC/104 Connectors
  • Connector Style Receptacle
  • Product Type Connector
  • Board Standoff With
  • Number of Positions 104
  • Number of Loaded Positions 102
  • Number of Standoffs 2
  • Keyed Yes
  • Position Keyed B-10
  • Dielectric Withstanding Voltage 500
  • Signal Contact Current 3
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Stack Through
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 12.27
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mounting Style Through Hole Press-Fit
  • Screw Plating Material Zinc Chromate
  • Screw Material Steel
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Nylon - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Comment Flat-rock insertable
1375795-1 PC/104 Connectors
  • Connector Style Receptacle
  • Product Type Connector
  • Board Standoff Without
  • Number of Positions 104
  • Number of Loaded Positions 102
  • Keyed Yes
  • Position Keyed B-10
  • Dielectric Withstanding Voltage 500
  • Signal Contact Current 3
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Stack Through
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 12.27
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mounting Style Through Hole Press-Fit
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Nylon - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Comment Flat-rock insertable
1375796-3 PC/104 Connectors
  • Connector Style Receptacle
  • Product Type Connector
  • Board Standoff Without
  • Number of Positions 104
  • Number of Loaded Positions 102
  • Keyed Yes
  • Position Keyed B-10
  • Dielectric Withstanding Voltage 500
  • Signal Contact Current 3
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Non-Stack Through
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.03
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mounting Style Through Hole Press-Fit
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Nylon - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Comment Flat-rock insertable