5749195-2 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Cable Exit Angle 180
  • Backshell Plating Material Nickel over Copper
  • Boot Material PVC
  • Shell Plating Material Tin over Nickel
  • Backshell Material Zinc
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter 11.18
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
1658660-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 4
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 37
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Jackscrews
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 5.51 – 11.05
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bulk Kit
  • Packaging Quantity 1
  • Comment Maximum cable diameter after jacket and braid removed.
1658608-1 IDC D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Shell Size 4
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents With
  • Profile Low
  • Protective Cover With
  • Thread Type Standard
  • Grade Standard
  • Product Type Connector
  • Number of Positions 37
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Finish Bright
  • Strain Relief Part Number 747275-1
  • Shell Material Steel
  • Insert Material Brass
  • Ribbon Cable Centerline Spacing 1.27
  • Shell Plating Material Tin
  • Cable Exit Angle 90°
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount
  • Threaded Insert Material Steel
  • Threaded Insert Plating Material Zinc
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Thermoplastic
  • Cable Insulation Diameter .81 – .97
  • Solid Wire Range 28 – 26
  • Solid Wire Range .1 – .13
  • Wire Range .08 – .15
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tube
  • Optional Cable Stabilizer 747275-1
  • Comment All plug assemblies are supplied with housing and cover preassembled
1658640-2 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 5
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Zinc
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Range .2 – .56
  • Cable Insulation Diameter Range 4.58 – 11.68
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
  • Comment Receptacles accept size 20 DF socket contacts.
1658685-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 5
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 78
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Plating Material Steel
  • Shield Material Steel
  • Contact Size 22
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.41
  • Housing Color Black
  • Housing Material Nylon GF
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
1658610-1 IDC D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Shell Size 4
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Profile Low
  • Thread Type Standard
  • Grade Standard
  • Product Type Connector
  • Number of Positions 37
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Finish Bright
  • Strain Relief Part Number 747275-1
  • Shell Material Steel
  • Insert Material Brass
  • Ribbon Cable Centerline Spacing 1.27
  • Shell Plating Material Tin
  • Cover Material Thermoplastic
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount
  • Threaded Insert Material Steel
  • Threaded Insert Plating Material Zinc
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 2.77
  • Housing Material Thermoplastic
  • Cable Insulation Diameter .81 – .97
  • Solid Wire Range 28 – 26
  • Solid Wire Range .1 – .13
  • Wire Range .08 – .15
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tube
  • Optional Cable Stabilizer 747275-1
  • Comment All plug assemblies are supplied with housing and cover preassembled
1658640-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 5
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Range .2 – .56
  • Cable Insulation Diameter Range 4.58 – 11.68
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
  • Comment Receptacles accept size 20 DF socket contacts.
5749699-7 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Preloaded Yes
  • Shell Material Steel
  • Shell Plating Material Nickel over Copper
  • Cover Material Thermoplastic
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .89
  • Solid Wire Range 30 – 28
  • Solid Wire Range .05 – .1
  • Wire Range .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 360
  • Packaging Method Kit
  • Comment Receptacle connector requires backshell kit for complete assembly
1658613-2 IDC D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Shell Size 3
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents With
  • Profile Low
  • Grade Standard
  • Product Type Connector
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Finish Bright
  • Strain Relief Part Number 747275-2
  • Shell Material Steel
  • Ribbon Cable Centerline Spacing 1.27
  • Shell Plating Material Tin
  • Cover Material Thermoplastic
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Pin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount
  • Threaded Insert Material Steel
  • Threaded Insert Plating Material Zinc
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 2.77
  • Housing Material Thermoplastic
  • Cable Insulation Diameter .81 – .97
  • Solid Wire Range 28 – 26
  • Solid Wire Range .1 – .13
  • Wire Range .08 – .15
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tube
  • Optional Cable Stabilizer 747275-2
  • Comment All plug assemblies are supplied with housing and cover preassembled
5747252-4 PCB D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 4
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents With
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Zinc
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin over Copper
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.05
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 52
  • Packaging Method Tray
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
1658612-3 IDC D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Shell Size 2
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Profile Low
  • Grade Standard
  • Product Type Connector
  • Number of Positions 15
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Finish Bright
  • Strain Relief Part Number 747275-3
  • Shell Material Steel
  • Ribbon Cable Centerline Spacing 1.27
  • Shell Plating Material Tin
  • Cover Material Thermoplastic
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount
  • Threaded Insert Material Steel
  • Threaded Insert Plating Material Zinc
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 2.77
  • Housing Material Thermoplastic
  • Cable Insulation Diameter .81 – .97
  • Solid Wire Range 28 – 26
  • Solid Wire Range .1 – .13
  • Wire Range .08 – .15
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tube
  • Optional Cable Stabilizer 747275-3
  • Comment All plug assemblies are supplied with housing and cover preassembled
1-1658621-2 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Number of Positions 64
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 85.85
  • Height 15.16
  • Width 7.49
  • Wire/Cable Size .08 – .15 mm²
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 50
  • Packaging Method Box & Tube
103308-1 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Daisy Chain With
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Gold Flash over Palladium Nickel
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.05
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Housing Style 4-Sided
  • Height 9.77
  • Length .8
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 125
  • Packaging Method Tube
5787170-9 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Shielded Yes
  • Number of Positions 100
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Post Plating Material Tin over Nickel
  • Shell Plating Finish Bright
  • Bracket Material Zinc
  • Bracket Plating Material Nickel over Copper
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.54
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole Solder
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Boardlock Plating Material Tin over Nickel
  • Mating Alignment Without
  • Mating Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 6
  • Packaging Method Tube
1-745495-8 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded Yes
  • Shell Size 3
  • Wire/Cable Type Discrete Wire
  • Number of Rows 2
  • Preloaded Yes
  • Color Black
  • Contact Size 20
  • Wire Range .15 – .4
205206-8 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 2
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Crimp Snap-in
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 400
  • Comment Plugs accept size 20 DF pin contacts.
350431-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Number of Power Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Layout Matrix
  • Underplate Material Thickness 1.27
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.05
  • PCB Mount Retention Type Through Hole
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 13.97
  • Length 20.32
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Socket Contacts)
1658612-2 IDC D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Shell Size 3
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Profile Low
  • Grade Standard
  • Product Type Connector
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Finish Bright
  • Strain Relief Part Number 747275-2
  • Shell Material Steel
  • Ribbon Cable Centerline Spacing 1.27
  • Shell Plating Material Tin
  • Cover Material Thermoplastic
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount
  • Threaded Insert Material Steel
  • Threaded Insert Plating Material Zinc
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 2.77
  • Housing Material Thermoplastic
  • Cable Insulation Diameter .81 – .97
  • Solid Wire Range 28 – 26
  • Solid Wire Range .1 – .13
  • Wire Range .08 – .15
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tube
  • Comment All plug assemblies are supplied with housing and cover preassembled
1-1658622-1 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Number of Positions 60
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock With
  • Mating Connector Lock Type Side Latch
  • Connector Mounting Type Cable Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 80.77
  • Height 15.16
  • Width 7.49
  • Wire/Cable Size .08 – .15 mm²
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 50
  • Packaging Method Box & Tube