1544226-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 4.24
  • Number of Positions 3
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 5.95
  • Width 44.5
  • Height 51.5
  • Length 25.4
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 600
  • Connector Position Assurance Capable No
  • Serviceable Yes
1544317-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 13
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 12
  • Width 29.8
  • Height 29.8
  • Length 34.6
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 750
  • Connector Position Assurance Capable No
  • Serviceable Yes
1544346-3 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Color Green
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Tab Width 8
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 32.3
  • Height 24.8
  • Length 10.8
  • Circuit Application Power
  • Packaging Method Reel
  • Packaging Quantity 2000
  • Connector Position Assurance Capable No
  • Serviceable No
1544148-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 6
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Width 47.7
  • Height 21
  • Length 32
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 805
  • Connector Position Assurance Capable No
  • Serviceable Yes
1544334-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 13
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 12
  • Width 65.4
  • Height 25
  • Length 31.8
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 800
  • Connector Position Assurance Capable No
  • Serviceable Yes
1544551-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 5
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 6.3
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 11.6
  • Width 92.05
  • Height 24
  • Length 30.3
  • Operating Temperature Range -40 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 300
  • Connector Position Assurance Capable No
1544332-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 41
  • Terminal & Splice Style Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 3 – 6
  • Wire Size Search 10
  • Wire Size Search 3
  • Wire Insulation Diameter 3.35 – 4.1
  • Operating Temperature Range -40 – 125
1544333-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 55
  • Terminal & Splice Style Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 7 – 10
  • Wire Size Search 7
  • Wire Size Search 8
  • Wire Insulation Diameter 4.9 – 5.9
  • Operating Temperature Range -40 – 125
1544980-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 13
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 12
  • Width 79.6
  • Height 34.1
  • Length 28.7
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box & Carton
  • Packaging Quantity 800
  • Connector Position Assurance Capable No
  • Serviceable Yes
1544606-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 13
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Width 63.7
  • Height 24.6
  • Length 22.5
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 1000
  • Connector Position Assurance Capable No
  • Serviceable Yes
1544147-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 6
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Width 17.7
  • Height 26.1
  • Length 27
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-2
  • Packaging Method Box
  • Packaging Quantity 1785
  • Connector Position Assurance Capable No
  • Serviceable Yes
1544228-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 43
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 7 – 10
  • Wire Size Search 8
  • Wire Size Search 8
  • Wire Insulation Diameter 4.9 – 6
  • Operating Temperature Range -40 – 125
1544361-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width 8
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 10.9
  • Width 42.8
  • Height 24.64
  • Length 33.15
  • Circuit Application Power
  • Packaging Method Box
  • Packaging Quantity 1400
  • Connector Position Assurance Capable No
  • Serviceable No
1544351-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Device
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Tab Width 6.3
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Width 17.6
  • Height 7.5
  • Length 17.2
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 9500
  • Connector Position Assurance Capable No
  • Serviceable Yes
1544603-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 13
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Width 40
  • Height 31
  • Length 25.6
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 2000
  • Connector Position Assurance Capable No
  • Serviceable Yes
1544352-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Device
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 11.5
  • Number of Positions 2
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PA
  • Mating Tab Width 6.3
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Width 17.6
  • Height 18.9
  • Length 17.2
  • Operating Temperature Range -40 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 5000
  • Connector Position Assurance Capable No
  • Serviceable Yes
1544218-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Crimp Type F-Crimp
  • Typical Current Rating 46
  • Terminal & Splice Style Tab
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 2.5 – 6
  • Wire Size Search 10
  • Wire Size Search 2.5
  • Wire Insulation Diameter 2.8 – 4.2
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1700
  • Packaging Method Reel
  • Terminal Transmits 41 – 100 A (High Power)
1544967-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 40
  • Terminal & Splice Style Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 2.5 – 4
  • Wire Size Search 11
  • Wire Size Search 2.5
  • Wire Insulation Diameter 2.8 – 3.9
  • Operating Temperature Range -40 – 150
1544227-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 43
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 3 – 6
  • Wire Size Search 10
  • Wire Size Search 3
  • Wire Insulation Diameter 3.2 – 4.4
  • Operating Temperature Range -40 – 125
1544316-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Green
  • Cavity Diameter 10.5
  • Cable Insulation Diameter 3.2 – 4.1
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes