CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Locking Interface With
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.6
  • Width 45.4
  • Length 25.8
  • Profile Height from PCB 21.9
  • Operating Temperature Range -55 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 10
  • Packaging Type Tube
CAT-M9194-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Panel
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 2.54
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width .63
  • Contact Current Rating (Max) 20
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2
  • Height 23.8
  • Width 132.4
  • Length 37
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 20
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 29
  • Number of Positions 44
  • Number of Rows 1
  • Number of Sections 3
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.5
  • PCB Thickness (Recommended) 1.6
  • Width 107.5
  • Length 25.72
  • Profile Height from PCB 19.9
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 30
  • Packaging Type Tray
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Bulkhead
  • Locking Interface With
  • Centerline (Pitch) 1.8
  • PCB Thickness (Recommended) 1.6
  • Width 45.8
  • Length 21.52
  • Profile Height from PCB 13.4
  • Operating Temperature Range -65 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 70
  • Packaging Type Tray
CAT-M9194-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Insulated Yes
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .4
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 14
  • Wire Size .2 – .35
  • Wire Size Search 14
  • Wire Size Search .2
  • Tab Length 7.3
  • Wire Insulation Diameter 1.1 – 2.1
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
953759-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 47
  • Color Black
  • Material PBT
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 180
  • Packaging Method Box
178413-7 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Color Yellow
  • Material PBT
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Serviceable Yes
1612684-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Number of Positions 26
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT
  • Operating Temperature Range -30 – 105
  • Packaging Quantity 54
  • Packaging Method Box
  • Serviceable No
179545-1 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Wire
  • Color Natural
  • Operating Temperature Range -30 – 105
  • Packaging Method Bag
  • Packaging Quantity 50
368260-1 Other Automotive Connector Accessories
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Board
  • Material PA
  • Color Natural
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Serviceable Yes
368269-2 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Board
  • Material PA
  • Color Black
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Serviceable Yes
345484-1 Other Automotive Connector Accessories
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Board
  • Material PA
  • Color Natural
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 1500
  • Serviceable Yes
178421-7 Automotive Seals & Cavity Plugs
  • Color Yellow
  • Operating Temperature Range -40 – 120
  • Packaging Method Bag
  • Packaging Quantity 1000
368269-1 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Board
  • Material PA
  • Color Natural
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Serviceable Yes
316390-7 Automotive Seals & Cavity Plugs
  • Material PBT
  • Color Yellow
  • Operating Temperature Range -40 – 105
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Lubricant Content No
177653-2 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Wire
  • Color Black
  • Operating Temperature Range -40 – 105
  • Packaging Method Bag
  • Packaging Quantity 50
177694-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Cable Exit Angle 90 (Right Angle)
  • Color Natural
  • Cable Bundle Diameter 22
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 50
  • Packaging Method Bag
  • Serviceable Yes
174975-1 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 16
  • Number of Positions 16
  • Number of Rows 2
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Tab Width 1
  • Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Orientation Vertical/180°
  • Locking Interface With
  • Centerline (Pitch) 2.5
  • PCB Thickness (Recommended) 1.6
  • Width 32.5
  • Length 16.9
  • Profile Height from PCB 19.2
  • Operating Temperature Range -30 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 70
  • Packaging Type Tube
1376601-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Number of Positions 47
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT
  • Operating Temperature Range -30 – 105
  • Packaging Quantity 25
  • Packaging Method Bag
  • Serviceable No
1612684-2 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Number of Positions 26
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT
  • Operating Temperature Range -30 – 105
  • Packaging Quantity 54
  • Packaging Method Box
  • Serviceable No