1123684-7 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 10
  • Voltage 30 VDC
  • Contact Current Rating (Max) 6
  • PCB Mount Retention With
  • PCB Mount Retention Type Locating Post
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Operating Temperature Range -20 – 80
  • Circuit Application Power & Signal
  • Packaging Method Tray
  • Packaging Quantity 50
1734328-2 USB Connectors  1
USB 2.0 Specification
  • USB Type A/B
  • USB Version 2.0
  • Size Mini
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Integral Locking Latch Without
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 5
  • Shell Plating Material Nickel
  • Offset 0
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Surface Mount
  • Termination Method to Printed Circuit Board Reflow Solder
  • Termination Method Solder
  • Locating Posts With
  • Mounting Location Top
  • Locking Feature With
  • PCB Connector Seating Flush
  • PCB Mount Retention Type Hold-Down
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .8
  • Housing Material PA 9T
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Tail Length 1.15
  • Soldering Temperature (Max) 260
  • Mating Cycles (Max) 5000
  • Operating Temperature Range -40 – 85
  • Halogen Free No
  • Pick & Place Capable No
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Moisture Sensitivity Level 1
  • Packaging Method Tape & Reel
  • Packaging Quantity 700
1734035-4 USB Connectors  1
USB 2.0 Specification
  • USB Type B
  • USB Version 2.0
  • Size Mini
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Integral Locking Latch Without
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 5
  • Shell Plating Material Nickel
  • Offset 0
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Termination Type Surface Mount
  • Termination Method to Printed Circuit Board Reflow Solder
  • Termination Method Solder
  • Locating Posts With
  • Mounting Location Top
  • Locking Feature With
  • PCB Connector Seating Flush
  • PCB Mount Retention Type SMT Hold-Down
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .8
  • Housing Material PA 9T GF
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Tail Length 1.15
  • Soldering Temperature (Max) 260
  • Mating Cycles (Max) 5000
  • Operating Temperature Range -40 – 85
  • Halogen Free No
  • Pick & Place Capable Yes
  • Pick and Place Tape
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Moisture Sensitivity Level 1
  • Packaging Method Tape & Reel
  • Packaging Quantity 700
  • Comment With locating boss/peg/post(s)
1981568-1 USB Connectors  1
USB 2.0 Specification
  • USB Type B
  • USB Version 2.0
  • Size Micro
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Integral Locking Latch Without
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 5
  • Shell Plating Finish Bright
  • Shell Plating Material Reflowed Tin over Nickel
  • Offset 0
  • Contact Current Rating (Max) 1.8
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Surface Mount
  • Termination Method to Printed Circuit Board Reflow Solder
  • Termination Method Surface Mount
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature Without
  • PCB Connector Seating Offset
  • PCB Mount Retention Type SMT Hold-Down
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .65
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) .8 – 1.
  • Tail Length .75
  • Soldering Temperature (Max) 260
  • Mating Cycles (Max) 10000
  • Operating Temperature Range -30 – 85
  • Halogen Free No
  • Pick & Place Capable Yes
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Moisture Sensitivity Level 1
  • Test Identification (TID) 60001336
  • Packaging Method Tape & Reel
  • Packaging Quantity 1000
1775485-1 Battery Holders  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material Glass Filled Nylon 66
  • Battery Holder Color Black
  • Contact Mating Area Plating Material Nickel over Nickel Palladium over Gold
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Ny66
  • Battery Dimensions 23 x 18.49 x 21
  • Operating Temperature Range -55 – 105
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 80
120591-1 Battery Holders  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material PBT GF
  • Battery Holder Color Black
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts With
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF
  • Battery Dimensions 27.3 x 19.05 x 6.32
  • Operating Temperature Range -30 – 70
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 144
1746142-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Voltage 50 VAC
  • Contact Current Rating (Max) 2
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Packaging Method Reel
  • Packaging Quantity 500
2174803-2 SIM Card Connectors  1
  • Module Type SIM (Security Identity Module)
  • Card Type 3FF SIM
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Card Stop With
  • Card Guide Slots With
  • Number of Positions 6
  • Number of Contacts 6
  • Card Insertion Style Normal Insertion
  • Card Detection Switch With
  • Current Rating (Max) .5
  • Voltage Rating 10
  • Ejector Type Push-Push
  • Shell Material Stainless Steel
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Contact Retention No
  • Connector Stabilization Ribs Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height Above PC Board 1.3
  • Operating Temperature Range -30 – 85
  • Circuit Application Signal
  • Durability Rating 1500
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
292448-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Mobile Phone Battery Connector Yes
  • Number of Positions 3
  • Voltage 250 VAC
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Plating Material Gold
  • Contact Type Pin
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • Housing Color Black
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
1981959-1 SIM Card Connectors  1
  • Module Type SIM (Security Identity Module)
  • Card Type 2FF mini SIM
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Card Stop With
  • Card Guide Slots With
  • Number of Positions 6
  • Number of Contacts 6
  • Card Insertion Style Normal Insertion
  • Card Detection Switch With
  • Current Rating (Max) 1.2
  • Voltage Rating 15
  • Ejector Type Push-Push
  • Shell Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1.2
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Contact Retention Yes
  • Connector Stabilization Ribs Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 1.87
  • Operating Temperature Range -25 – 70
  • Circuit Application Signal
  • Durability Rating 1500
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 800
  • Packaging Method Tape & Reel
1775485-2 Battery Holders  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material Glass Filled Nylon 66
  • Battery Holder Color Blue
  • Contact Mating Area Plating Material Nickel over Nickel Palladium over Gold
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Blue
  • Housing Material Ny66
  • Battery Dimensions 23 x 18.49 x 21
  • Operating Temperature Range -55 – 105
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 80
1551573-5 PCB Spring Contacts  1
  • Product Type Spring Finger
  • Preloaded Yes
  • Current Rating .5
  • Contact Plating Material Gold
  • Contact Current Rating (Max) .5
  • Contact Plating Thickness .5
  • Uncompressed Height 2.15
  • Width 1.15
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 5400
796136-1 Battery Holders  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material LCP
  • Battery Holder Color Natural
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Natural
  • Housing Material LCP
  • Battery Dimensions 32.31 x 19.05 x 6.02
  • Operating Temperature Range -30 – 70
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 400
1981813-1 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 30
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 2.85
  • Height above PC Board .055 in
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Reel Diameter 4000
  • Packaging Quantity 4000
3100069 PCB Spring Contacts  1
  • Product Type Spring Finger
  • Preloaded No
  • Current Rating 1.5
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • Contact Plating Thickness .05 – .1
  • Uncompressed Height 1.7
  • Width 1.5
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 5000
1551575-5 PCB Spring Contacts  1
  • Product Type Spring Finger
  • Preloaded Yes
  • Current Rating .5
  • Contact Plating Material Gold
  • Contact Current Rating (Max) .5
  • Contact Plating Thickness .3
  • Uncompressed Height 3
  • Width 1.15
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 4000
1717478-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 8
  • Voltage 30 VDC
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Operating Temperature Range -30 – 70
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 100
1747786-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 8
  • Voltage 30 VDC
  • Contact Current Rating (Max) 6
  • PCB Mount Retention With
  • PCB Mount Retention Type Locating Post
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Operating Temperature Range -20 – 80
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 70
  • Comment Reverse housing.
1565158-1 PCB Spring Contacts  1
  • Product Type Spring Finger
  • Preloaded Yes
  • Current Rating 1
  • Contact Plating Material Gold
  • Contact Plating Thickness .25 – .5
  • Uncompressed Height 1.5
  • Width 1.1
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 5000
1447009-5 PCB Spring Contacts  1
  • Product Type Spring Finger
  • Preloaded No
  • Current Rating .5
  • Contact Plating Material Gold
  • Contact Current Rating (Max) .5
  • Contact Plating Thickness .05
  • Uncompressed Height .8
  • Width 2
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 5000