2829724-1 Lighting Cable Assemblies  1
  • Connector Type (End A) Ground Clip
  • Connector Type (End B) None
  • Connector Style Ground Clip
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Cable Assembly System Wire-to-Wire
  • Number of Positions 1
  • Voltage Rating 600
  • Operating Voltage 600 V
  • Operating Voltage Reference AC
  • Wire Color Green
  • Termination Method to Wire & Cable Crimp
  • Wire Size 18
  • Operating Temperature Range -40 – 105
2829724-2 Lighting Cable Assemblies  1
  • Connector Type (End A) Ground Clip
  • Connector Type (End B) None
  • Connector Style Ground Clip
  • Wire/Cable Type Discrete Wire
  • Cable Assembly System Wire-to-Wire
  • Voltage Rating 600
  • Wire Color Green
  • Operating Temperature Range -40 – 105
1-2834334-1 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage (Max) 320
  • Contact Current Rating (Max) 6
  • Tool-less Wire Termination No
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Natural
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
2-2834334-2 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 320
  • Contact Current Rating (Max) 6
  • Tool-less Wire Termination No
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Black
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
2834334-3 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage (Max) 320
  • Contact Current Rating (Max) 6
  • Tool-less Wire Termination No
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Natural
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0