CAT-ST833-P5663 Solid State Lighting Connectors  1
  • Connector Style Accessory
  • Sealable Yes
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Number of Positions 1
  • Mounting Angle Vertical
  • Housing Color Gray
  • Operating Temperature Range -40 – 105
CAT-ST833-P5663A Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Number of Positions 5
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
CAT-ST833-R2435A Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Connector System Wire-to-Component
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Make First / Break Last Yes
  • Strain Relief Without
  • Product Type Connector
  • Number of Positions 5
  • Keyed Yes
  • Pre-Designed Cables Available Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 15
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Stamped and Formed Yes
  • Contact Termination Area Plating Thickness .3
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination Yes
  • Mounting Angle Vertical
  • Housing Material PBT GF
  • Housing Color Black
  • Wire/Cable Size 18 – 14
  • Cable Length 305
  • Operating Temperature Range -40 – 85
  • UV Exposure Rated Yes
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Box
CAT-ST833-R2435 Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Connector System Wire-to-Component
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Make First / Break Last Yes
  • Strain Relief Without
  • Product Type Connector
  • Number of Positions 5
  • Keyed Yes
  • Pre-Designed Cables Available Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 15
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Stamped and Formed Yes
  • Contact Termination Area Plating Thickness .3
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination Yes
  • Mounting Angle Vertical
  • Housing Material PBT GF
  • Housing Color Black
  • Wire/Cable Size 18 – 14
  • Operating Temperature Range -40 – 85
  • UV Exposure Rated Yes
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
CAT-L97-B2911 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Keyed Yes
  • Operating Voltage 30
  • Contact Mating Area Plating Material Finish TIN
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Tin over Nickel
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Screw
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Housing Material PBT GF
  • Housing Color Gray
  • Operating Temperature Range -40 – 90
  • Circuit Application Signal
  • Circuit Identification Feature With
2213626-1 Solid State Lighting Connectors  1
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Packaging Quantity 100
3-292208-0 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 30
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Contact Layout Staggered
  • Contact Design Square Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Alignment Type Locating Posts
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Gray
  • Housing Material Nylon (G.F)
  • Width 8.3
  • Height 7.4
  • Wire/Cable Size 28 – 24
  • Tail Length 3
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • PCB Thickness (Recommended) 1.6
  • Length 28
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Box & Tray
  • Packaging Reel Diameter 850
  • Packaging Quantity 850
1-353293-9 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 19
  • Number of Rows 1
  • Color Natural
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
1-292215-3 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Header Type Feed Through
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 13
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Square Post
  • Panel Mount Feature With
  • Mating Retention With
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color White
  • Housing Material Nylon 66
  • Panel Thickness .031 – .063 in
  • Width 6.7
  • Height 11.8
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 27.6
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Bag/Box
  • Packaging Reel Diameter 600
  • Packaging Quantity 600
292227-3 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Contact Layout Inline
  • Contact Design Square Post
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Alignment Type Locating Posts
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon 6T
  • Width 4.9
  • Height 7.7
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • PCB Thickness (Recommended) .8
  • Length 9
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Reel
  • Packaging Reel Diameter 200
  • Packaging Quantity 200
1-292215-8 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Header Type Feed Through
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 18
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Square Post
  • Panel Mount Feature With
  • Mating Retention With
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color White
  • Housing Material Nylon 66
  • Panel Thickness .031 – .063 in
  • Width 6.7
  • Height 11.8
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 35.1
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Bag/Box
  • Packaging Reel Diameter 600
  • Packaging Quantity 600
292228-5 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Design Square Post
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon 6T
  • Width 4.9
  • Height 7.7
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • PCB Thickness (Recommended) .8
  • Length 12
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Tape, Box
  • Packaging Reel Diameter 700
  • Packaging Quantity 700
1-353293-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 11
  • Number of Rows 1
  • Color Natural
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
1-292215-1 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Header Type Feed Through
  • Sealable No
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 11
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Square Post
  • Panel Mount Feature With
  • Mating Retention With
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color White
  • Housing Material Nylon 66
  • Panel Thickness .031 – .063 in
  • Width 6.7
  • Height 11.8
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 24.6
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Bag/Box
  • Packaging Reel Diameter 600
  • Packaging Quantity 600
1-292207-5 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Staggered
  • Contact Design Square Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon(G.F)
  • Width 4.7
  • Height 8.4
  • Tail Length 3
  • Mating Post Length 2.4
  • PCB Thickness (Recommended) 1.6
  • Length 24.99
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Box & Tray
  • Packaging Reel Diameter 600
  • Packaging Quantity 600
3-353294-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Shape Rectangular
  • Number of Positions 36
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color White
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Housing Color White
  • Length 30.9
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Wire/Cable Size 28 – 24
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
292206-2 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Staggered
  • Contact Design Square Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon(G.F)
  • Width 4.9
  • Height 8.45
  • Wire/Cable Size 28 – 22
  • Tail Length 3
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • PCB Thickness (Recommended) 1.6
  • Length 5.5
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL 94V-0
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Box & Tray
  • Packaging Reel Diameter 2700
  • Packaging Quantity 2700
1-353908-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Shape Rectangular
  • Strain Relief Without
  • Number of Positions 15
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Nylon 66
  • Length 24
  • Insulation Diameter .85 – 1.05
  • Wire/Cable Size .05 – .22
  • Height 6
  • Width .141 in
  • Wire/Cable Size 30 – 24
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Bag
  • Packaging Quantity 1000
3-292208-6 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 36
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Contact Layout Staggered
  • Contact Design Square Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Alignment Type Locating Posts
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Gray
  • Housing Material Nylon (G.F)
  • Width 8.3
  • Height 7.4
  • Wire/Cable Size 28 – 24
  • Tail Length 3
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • PCB Thickness (Recommended) 1.6
  • Length 32.5
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Box & Tray
  • Packaging Reel Diameter 850
  • Packaging Quantity 850