863103-3 Circular Power Connectors
  • Product Type Lead Assembly
  • Sealable Yes
  • Housing Type Plug
  • Contact Type Socket
  • Number of Positions 1
  • Number of Power Positions 1
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 1.31
  • Mating Retention Type Thread
  • UL Flammability Rating UL 94V-0
  • Accepts Wire Insulation Diameter Range 12.7
  • Operating Temperature Range 15 – 85
  • Shielded No
  • Packaging Quantity 1
863350-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Number of Signal Positions 1
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 5.26
  • Panel Mount Feature Type Flange
  • Panel Mount Feature With
  • Mating Retention Type Thread
  • Accepts Wire Insulation Diameter Range 12.7
  • Shielded No
  • Packaging Quantity 1
5-863103-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Number of Positions 1
  • Number of Signal Positions 0
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 10
  • Mating Retention With
  • Mating Retention Type Thread
  • Accepts Wire Insulation Diameter Range 12.7
  • Shielded No
  • Packaging Quantity 1
5-863103-2 Circular Power Connectors
  • Product Type Lead Assembly
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Number of Positions 1
  • Number of Signal Positions 0
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 14 – 12
  • Mating Retention With
  • Mating Retention Type Thread
  • UL Flammability Rating UL 94V-0
  • Accepts Wire Insulation Diameter Range 12.7
  • Operating Temperature Range -15 – 85
  • Shielded No
  • Packaging Quantity 1
5-863350-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Number of Signal Positions 1
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 10
  • Panel Mount Feature Type Flange
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Thread
  • Accepts Wire Insulation Diameter Range 12.7
  • Shielded No
  • Packaging Quantity 1
5-863350-2 Circular Power Connectors
  • Product Type Lead Assembly
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Number of Signal Positions 1
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 14 – 12
  • Panel Mount Feature Type Flange
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Thread
  • Accepts Wire Insulation Diameter Range 12.7
  • Shielded No
  • Packaging Quantity 1
863103-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Sealable Yes
  • Housing Type Plug
  • Contact Type Socket
  • Number of Positions 1
  • Number of Power Positions 1
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 5.26
  • Mating Retention Type Thread
  • UL Flammability Rating UL 94V-0
  • Accepts Wire Insulation Diameter Range 12.7
  • Operating Temperature Range 15 – 85
  • Shielded No
  • Packaging Quantity 1
863103-2 Circular Power Connectors
  • Product Type Lead Assembly
  • Sealable Yes
  • Housing Type Plug
  • Contact Type Socket
  • Number of Positions 1
  • Number of Power Positions 1
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 2.08 – 3.31
  • Mating Retention Type Thread
  • UL Flammability Rating UL 94V-0
  • Accepts Wire Insulation Diameter Range 12.7
  • Operating Temperature Range 15 – 85
  • Shielded No
  • Packaging Quantity 1
863104-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Number of Power Positions 1
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 5.26 – 8.37
  • Mating Alignment With
  • Mating Retention Type Thread
  • Mating Alignment Type Keyed
  • UL Flammability Rating UL 94V-0
  • Accepts Wire Insulation Diameter Range 12.7
  • Operating Temperature Range 15 – 85
  • Shielded No
  • Packaging Quantity 1
863350-2 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Number of Signal Positions 1
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 2.08 – 3.31
  • Panel Mount Feature Type Flange
  • Panel Mount Feature With
  • Mating Retention Type Thread
  • Accepts Wire Insulation Diameter Range 12.7
  • Shielded No
  • Packaging Quantity 1