CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 5
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 48
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mating Tab Width .63
  • Polarized No
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2
  • Height 36
  • Width 46.8
  • Length 143.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-T4827-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Cable Clamp
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 68
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA GF
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 300
  • Packaging Method Box
  • Serviceable Yes
CAT-T4827-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Seal Type Family Seal or Unsealed
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Termination Method Crimp
  • Wire Size .2 – .5
  • Wire Size .08 – .22
  • Wire Size Search 5
  • Wire Size Search .08
  • Tab Length 13.9
  • Wire Insulation Diameter 2.2 – 3
  • Operating Temperature Range -55 – 105
  • Agency/Standard DIN 72 551 Part 6
  • Packaging Quantity 3700
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-M9194-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Panel
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 4
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .63
  • Contact Current Rating (Max) 20
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 2
  • Height 36
  • Width 45.9
  • Length 52.5
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 40
  • Packaging Method Tray
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Bulkhead
  • Locking Interface With
  • Centerline (Pitch) 1.8
  • Width 15
  • Length 114
  • Profile Height from PCB 22.1
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • Packaging Quantity 300
  • Packaging Type Carton
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Locking Interface With
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) .8 – 1.6
  • Width 48.1
  • Length 105.3
  • Profile Height from PCB 27.4
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 42
  • Packaging Type Loose Piece
CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 29
  • Number of Positions 44
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface Without
  • Centerline (Pitch) 1.5
  • Profile Height from PCB 22.1
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 125
  • Packaging Type Carton
965053-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA GF
  • Cable Bundle Diameter 12
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Serviceable Yes
1452317-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 16
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA GF
  • Cable Bundle Diameter 15
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 350
  • Packaging Method Carton
  • Serviceable Yes
963209-1 Automotive Seals & Cavity Plugs
  • Seal Type Facial Seal
  • Material Silicone
  • Color Natural
  • Packaging Method Bag
  • Packaging Quantity 10000
  • Lubricant Content No
444314-1 Module Component  1
  • Component Type Relay Holder
  • Relay Type Micro Relay
  • Sealable No
  • Other Component Type Others
  • Number of Relays (Minimum) 1
  • Operating Voltage 12
  • Terminal Primary Locking Feature Locking Lance
  • Secondary Locking Yes
  • UL Flammability Rating UL 94V-HB
  • Operating Temperature Range -40 – 105
  • Vibration Class Level 3G
  • Coupling with Other TE Modules Yes
936782-2 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 12
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Serviceable Yes
963208-1 Automotive Seals & Cavity Plugs
  • Seal Type Facial Seal
  • Material Silicone
  • Color Natural
  • Packaging Method Bag
  • Packaging Quantity 10000
  • Lubricant Content No
144432-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 5
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .8
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size 1 – 3
  • Wire Size Search 12
  • Wire Size Search 1
  • Wire Insulation Diameter 3.5
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 3000
  • Packaging Method Reel
963293-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Brown
  • Cavity Diameter 5.2
  • Cable Insulation Diameter 2 – 2.7
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
368932-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Blue
  • Cavity Diameter 5.1
  • Cable Insulation Diameter 1.2 – 2.1
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 45
  • Lubricant Content Yes
282536-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Gray
  • Cavity Diameter 5
  • Cable Insulation Diameter 2.7 – 3
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
828904-2 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Blue
  • Cavity Diameter 5.2
  • Cable Insulation Diameter 1.2 – 2.1
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
963293-2 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Fluorosilicone
  • Color Brown
  • Cavity Diameter 5.2
  • Cable Insulation Diameter 2 – 2.7
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Excellent
  • Shore A Hardness 50
  • Lubricant Content Yes