CAT-L97-L4981 LED Holders  1
PRODUCT
  1. Connectors
  2. LED Holders
  1. Z50 ZHAGA PROFILE LED HOLDERS CAT-L97-L4981
active
  • COB Substrate Thickness 1
  • Connector System Board-to-Component
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type LED Holder
  • Lighting Connector Features Included Enables Zhaga Compatibility
  • Number of Positions 1
  • Current Rating (Max) 5
  • Operating Voltage 300
  • Compatible LED Bridgelux V13D Gen 7
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Connector Mounting Type Board Mount
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
CAT-L97-L4981D LED Holders  1
PRODUCT
  1. Connectors
  2. LED Holders
  1. Z32 MINI LED HOLDERS CAT-L97-L4981D
active
  • COB Substrate Thickness 1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Lighting Connector Features Included Does Not Enable Zhaga Compatibility
  • Number of Positions 1
  • Current Rating (Max) 2
  • Operating Voltage 60
  • Compatible LED Everlight EAHP1215 Series
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
CAT-L97-L4981C LED Holders  1
PRODUCT
  1. Connectors
  2. LED Holders
  1. Z35 MINI LED HOLDERS CAT-L97-L4981C
active
  • COB Substrate Thickness 1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type LED Holder
  • Lighting Connector Features Included No Driver on Board
  • Number of Positions 2
  • Current Rating (Max) 3
  • Operating Voltage 60
  • Compatible LED Bridgelux H6
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Poke-In
  • Connector Mounting Type Board Mount
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
CAT-B8519-P7565 Poke-In Connectors  1
PRODUCT
  1. Connectors
  2. Poke-In Connectors
  1. BUCHANAN WIREMATE POKE-IN CAT-B8519-P7565
active
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 1
  • Operating Voltage 400
  • Contact Current Rating (Max) 6
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Natural
  • Connector Height 4.48
  • Wire Size 18 – 22
  • Accepts Wire Insulation Diameter Range 2.1
  • SMT Compatible Yes
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard Number UL 1977
  • Packaging Method Tape & Reel
1-1954289-2 Board-to-Board Headers & Receptacles
PRODUCT
  1. Connectors
  2. Board-to-Board Headers & Receptacles
  1. Connector,Blade & Recpt 4 Pos 1-1954289-2
active
  • PCB Connector Assembly Type PCB Mount Hermaphroditic Connector
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Contact Load Condition Fully Loaded
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Board-to-Board Configuration Parallel
  • Operating Voltage 125
  • Operating Voltage 125
  • Dielectric Withstanding Voltage (Max) 1500
  • Primary Product Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Mating Tab Thickness .4
  • Mating Tab Width 3.05
  • Contact Mating Area Plating Material Tin
  • Contact Type Hermaphroditic
  • Contact Current Rating (Max) 6
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Rectangular Termination Post & Tail Width 1
  • Rectangular Termination Post & Tail Thickness .4
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type None
  • Centerline (Pitch) 4
  • Housing Material LCP
  • Connector Height 3.9
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Housing Temperature Rating High
  • Circuit Application Power & Signal
  • Approved Standards CSA LR7189
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Type Tape & Reel
1971743-1 Board-to-Board Headers & Receptacles  1
PRODUCT
  1. Connectors
  2. Board-to-Board Headers & Receptacles
  1. 1P female slim board to board connector 1971743-1
active
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Right Angle
  • Number of Positions 1
  • Number of Rows 1
  • Primary Product Color Natural
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Thickness 2 – 6
  • Contact Fabrication Stamped & Formed
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 2 – 5
  • Contact Type Receptacle
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Retention Type Contact Friction
  • Mating Retention Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Length 5.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Approved Standards UL 1977
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Type Tape & Reel
1971567-1 Board-to-Board Headers & Receptacles  1
PRODUCT
  1. Connectors
  2. Board-to-Board Headers & Receptacles
  1. MINIATURE HERMAPHRODITIC (2P) 1971567-1
active
  • PCB Connector Assembly Type PCB Mount Hermaphroditic Connector
  • Connector System Board-to-Board
  • Sealable No
  • Connector Contact Load Condition Fully Loaded
  • Stackable No
  • PCB Mount Orientation Horizontal
  • Number of Positions 2
  • Number of Rows 1
  • Board-to-Board Configuration Co-Planar
  • Operating Voltage 300
  • Operating Voltage 300
  • Dielectric Withstanding Voltage (Max) 300
  • Dielectric Withstanding Voltage (Max) 300
  • Primary Product Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Mating Tab Thickness .3
  • Mating Tab Width 1.55
  • Contact Mating Area Plating Material Tin
  • Contact Type Hermaphroditic
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Rectangular Termination Post & Tail Width .7
  • Rectangular Termination Post & Tail Thickness .3
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type None
  • Centerline (Pitch) 3
  • Housing Material LCP
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Housing Temperature Rating High
  • Circuit Application Power
  • Approved Standards CSA LR7189
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Type Tape & Reel
1-1954289-3 Board-to-Board Headers & Receptacles
PRODUCT
  1. Connectors
  2. Board-to-Board Headers & Receptacles
  1. Connector,Blade & Recpt 6Pos - 1-1954289-3
active
  • PCB Connector Assembly Type PCB Mount Hermaphroditic Connector
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Contact Load Condition Fully Loaded
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Board-to-Board Configuration Parallel
  • Operating Voltage 125
  • Operating Voltage 125
  • Dielectric Withstanding Voltage (Max) 1500
  • Primary Product Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Mating Tab Thickness .4
  • Mating Tab Width 3.05
  • Contact Mating Area Plating Material Tin
  • Contact Type Hermaphroditic
  • Contact Current Rating (Max) 6
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Rectangular Termination Post & Tail Width 1
  • Rectangular Termination Post & Tail Thickness .4
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type None
  • Centerline (Pitch) 4
  • Housing Material LCP
  • Connector Height 3.9
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Housing Temperature Rating High
  • Circuit Application Power & Signal
  • Approved Standards CSA LR7189
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Type Tape & Reel
1-2106003-3 Poke-In Connectors
PRODUCT
  1. Connectors
  2. Poke-In Connectors
  1. Connector, SMT-IDC, 3 POS, 20 AWG 1-2106003-3
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Contact Current Rating (Max) 7.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .16
  • Connector Height .23
  • Wire Size 20 – 18
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
1-2106431-3 Poke-In Connectors
PRODUCT
  1. Connectors
  2. Poke-In Connectors
  1. Connector, SMT-IDC PASS THRU, 3 POS, 20 1-2106431-3
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Contact Current Rating (Max) 7.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .16
  • Connector Height .23
  • Wire Size 20 – 18
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
1971742-1 Board-to-Board Headers & Receptacles  1
PRODUCT
  1. Connectors
  2. Board-to-Board Headers & Receptacles
  1. 1P male slim board to board connector 1971742-1
active
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Horizontal
  • Number of Positions 1
  • Number of Rows 1
  • Primary Product Color Natural
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Mating Tab Thickness .3
  • Mating Tab Width 1.55
  • PCB Contact Termination Area Plating Material Thickness 2 – 6
  • Contact Fabrication Stamped & Formed
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 2 – 5
  • Contact Type Blade
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Retention Type Contact Friction
  • Mating Retention Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Length 5.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Approved Standards UL 1977
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Type Tape & Reel
2-2154857-3 LED Holders
PRODUCT
  1. Connectors
  2. LED Holders
  1. Socket, SCALABLE LED, 2PC, Gold, w/TS 2-2154857-3
active
  • COB Substrate Thickness 1
  • Connector System Wire-to-Component
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Lighting Connector Features Included Does Not Enable Zhaga Compatibility
  • Number of Positions 2
  • Current Rating (Max) 3
  • Operating Voltage 250
  • Compatible LED Citizen CLL330
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
2008563-2 Poke-In Connectors
PRODUCT
  1. Connectors
  2. Poke-In Connectors
  1. Connector,1 Pos SMT Poke-In, B 2008563-2
active
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Product Type Connector
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 1
  • Number of Rows 1
  • Preloaded Yes
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 4
  • Contact Termination Area Plating Thickness 3
  • Contact Mating Area Plating Thickness 3
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Without
  • Mounting Angle Right Angle
  • Housing Color Black
  • Connector Height 3.9
  • Wire Size 18 – 22
  • Length 14.22
  • Width 3.95
  • Accepts Wire Insulation Diameter Range 2.1
  • Post-Mating Assembly Measurement 10.5
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • Circuit Application Power & Signal
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method SMT Pocket Tape
2058299-2 Rectangular Connector Housings
PRODUCT
  1. Connectors
  2. Rectangular Connector Housings
  1. WTB HOUSING, 4 POS, NATURAL 2058299-2
active
  • Connector System Wire-to-Board
  • Connector & Housing Type Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 90
  • Operating Voltage 90
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Height 6.35
  • Width 20.4
  • Length 19.35
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Circuit Identification Feature With
  • Agency/Standard C22.2 No. 182.3-M1987
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
2058299-3 Rectangular Connector Housings
PRODUCT
  1. Connectors
  2. Rectangular Connector Housings
  1. WTB HOUSING, 6 POS, NATURAL 2058299-3
active
  • Connector System Wire-to-Board
  • Connector & Housing Type Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 90
  • Operating Voltage 90
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Height 6.35
  • Width 28.4
  • Length 19.35
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Circuit Identification Feature With
  • Agency/Standard C22.2 No. 182.3-M1987
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
2058301-2 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. Blade Contact, Loose Piece 2058301-2
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Wire & Cable Type Discrete Wire
  • Number of Positions 1
  • Contact Length 11.9
  • Contact Mating Area Plating Material Finish Matte
  • Mating Tab Thickness .4
  • Mating Tab Width 3
  • Contact Type Blade
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Wire Size 22 – 18
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Loose Piece
2058302-2 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. Socket Contact, Loose Piece 2058302-2
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Wire & Cable Type Discrete Wire
  • Number of Positions 1
  • Contact Length 11.9
  • Contact Mating Area Plating Material Finish Matte
  • Mating Tab Thickness .4
  • Mating Tab Width 3
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Wire Size 22 – 18
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Loose Piece
2106091-4 PCB Connector Headers & Receptacles
PRODUCT
  1. Connectors
  2. PCB Connector Headers & Receptacles
  1. 5 pos Inverted Thru Board SMT Header 2106091-4
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Connector Assembly Type PCB Mount Header
  • Number of Positions 5
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Operating Voltage 50
  • Operating Voltage 50
  • Primary Product Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Shape & Form Square
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Thickness 4
  • PCB Contact Termination Area Plating Material Thickness 4
  • Contact Fabrication Stamped & Formed
  • Mating Square Post Dimension .5
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Length 2.4
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Rectangular Termination Post & Tail Width .75
  • Rectangular Termination Post & Tail Thickness .5
  • PCB Mount Retention Type Boardlock
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • Housing Material LCP (Liquid Crystal Polymer)
  • Mating Entry Location Bottom
  • Centerline (Pitch) 1.5
  • Connector Width 7.25
  • Connector Height 6.9
  • Connector Length 13.61
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Approved Standards CSA/C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Type Box
2106212-1 Board-to-Board Headers & Receptacles  1
PRODUCT
  1. Connectors
  2. Board-to-Board Headers & Receptacles
  1. Assembly, 2 Position, w/ Posts 2106212-1
active
  • PCB Connector Assembly Type PCB Mount Hermaphroditic Connector
  • Connector System Board-to-Board
  • Sealable No
  • PCB Mount Orientation Horizontal
  • Number of Positions 2
  • Number of Rows 1
  • Primary Product Color Natural
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Mating Tab Thickness .4
  • Mating Tab Width 3.05
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 3.81 – 8.89
  • Contact Type Hermaphroditic
  • Contact Current Rating (Max) 6
  • Termination Method to Printed Circuit Board Surface Mount
  • Rectangular Termination Post & Tail Width 1
  • Rectangular Termination Post & Tail Thickness .4
  • PCB Mount Retention Type Solder Peg
  • Mating Retention Without
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Peg
  • Centerline (Pitch) 4
  • Housing Material LCP
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Type Pocket Tape
2213188-1 Poke-In Connectors
PRODUCT
  1. Connectors
  2. Poke-In Connectors
  1. Assembly, ICE Connector 1.0 PCB w/o cap 2213188-1
active
  • Product Line ITB Card Edge Connector
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Lighting Interconnect Level Level 2
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Number of Positions 2
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Inverted
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Thickness 2
  • Contact Mating Area Plating Thickness 2
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Layout Inline
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 3.3
  • Housing Color Natural
  • Connector Height 9.25
  • Length 7.5
  • Width 10.7
  • Operating Temperature Range -40 – 130
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • Circuit Application Power
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method SMT Pocket Tape