2324201-8 Wire-to-Board Connector Assemblies & Housings  1
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 8
  • Number of Rows 2
  • Operating Voltage 250
  • Contact Type Pin
  • Contact Current Rating (Max) 4.2
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Housing Material Nylon
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Entry Configuration Both Ends Closed
  • Wire Size .13 – .33
  • Wire Size 22 – 26
  • Connector Width 10.32
  • Connector Height 19.97
  • Row-to-Row Spacing 2.5
  • Connector Length 12.89
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 750
284865-8 Standard Edge Connectors  1
  • Connector System Wire-to-Board
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 8
  • Number of Rows 1
  • Connector Contact Load Condition Fully Loaded
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
1-1969730-5 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Pin Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 1
  • Mating Pin Diameter .6
  • Contact Retention Within Housing Without
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness 2 – 5
  • Contact Type Pin
  • Contact Current Rating (Max) 4.2
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Round Termination Post & Tail Diameter .6
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
1-2232892-0 Standard Edge Connectors  1
  • Connector System Wire-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Compatible With Wire & Cable Type Discrete Wire
  • Number of Positions 10
  • Number of Rows 1
  • Connector Contact Load Condition Fully Loaded
  • Number of Insulation Displacement Slots 10
  • Card Entry Style Side
  • Operating Voltage 50
  • UL Voltage Rating 50
  • Contact Base Material Copper Alloy
  • Contact Type Socket
  • Contact Retention Within Housing With
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Within Housing Locking Lance
  • Mating Alignment With
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material PA 66 GF
  • Wire Size .22 – .35
  • Wire Size 24 – 22
  • Accepts Wire Insulation Diameter Range 1.2 – 1.6
  • PCB Thickness (Recommended) 1.36 – 1.64
  • Connector Height 7.3
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2432
  • Packaging Method Tube