T2060062201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 6
  • Contact Type Screw
  • Pole Configuration 6+PE
  • Contact Current Rating (Max) 35
  • Circuit Application Power & Signal
T2060062101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 6
  • Contact Type Screw
  • Pole Configuration 6+PE
  • Contact Current Rating (Max) 35
  • Circuit Application Power & Signal
T2060062101-001 Rectangular Contact Inserts  1
  • Product Size 6
  • Product Type Insert
  • Number of Positions 6
  • Current Rating 35
  • Power Circuit Current 35
  • Power Circuit Voltage 400
  • Insert Style Pin
  • Color Gray
  • Insert Type Pin
  • Contact Type Screw Contact
  • Pole Configuration 6
  • Contact Current Rating (Max) 35
  • Dimensions 83.9 X 34 X 34
  • Circuit Application Power & Signal
  • Packaging Quantity 5
  • Packaging Method Box
T2060062101-002 Rectangular Contact Inserts  1
  • Product Size 6
  • Product Type Insert
  • Number of Positions 6
  • Current Rating 35
  • Insert Style Pin
  • Color Gray
  • Insert Type Pin
  • Contact Type Screw Contact
  • Pole Configuration 6
  • Contact Current Rating (Max) 35
  • Circuit Application Power & Signal
  • Packaging Quantity 5
  • Packaging Method Box
T2060062201-001 Rectangular Contact Inserts  1
  • Product Size 6
  • Product Type Insert
  • Number of Positions 6
  • Current Rating 35
  • Power Circuit Current 35
  • Power Circuit Voltage 400
  • Insert Style Socket
  • Color Gray
  • Insert Type Socket
  • Contact Type Screw Contact
  • Pole Configuration 6
  • Contact Current Rating (Max) 35
  • Dimensions 83.9 X 33 X 35.5
  • Circuit Application Power & Signal
  • Packaging Quantity 5
  • Packaging Method Box
T2060062201-002 Rectangular Contact Inserts  1
  • Product Size 6
  • Product Type Insert
  • Number of Positions 6
  • Current Rating 35
  • Insert Style Socket
  • Color Gray
  • Insert Type Socket
  • Contact Type Screw Contact
  • Pole Configuration 6
  • Contact Current Rating (Max) 35
  • Circuit Application Power & Signal
  • Packaging Quantity 5
  • Packaging Method Box
T2060122101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 6
  • Contact Type Screw
  • Pole Configuration 6+PE
  • Contact Current Rating (Max) 35
  • Circuit Application Power & Signal
T2060122201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 6
  • Contact Type Screw
  • Pole Configuration 6+PE
  • Contact Current Rating (Max) 35
  • Circuit Application Power & Signal