T2100243101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 24
  • Contact Type Spring
  • Pole Configuration 24
  • Circuit Application Power & Signal
T2100063101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 6
  • Contact Type Spring
  • Pole Configuration 6
  • Circuit Application Power & Signal
T2100063201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 6
  • Contact Type Spring
  • Pole Configuration 6
  • Circuit Application Power & Signal
T2100103101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 10
  • Contact Type Spring
  • Pole Configuration 10
  • Circuit Application Power & Signal
T2100103201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 10
  • Contact Type Spring
  • Pole Configuration 10
  • Circuit Application Power & Signal
T2100163101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 16
  • Contact Type Spring
  • Pole Configuration 16
  • Circuit Application Power & Signal
T2100163201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 16
  • Contact Type Spring
  • Pole Configuration 16
  • Circuit Application Power & Signal
T2100243201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 24
  • Contact Type Spring
  • Pole Configuration 24
  • Circuit Application Power & Signal
T2100323101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 16
  • Contact Type Spring
  • Pole Configuration 16
  • Circuit Application Power & Signal
T2100323201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 16
  • Contact Type Spring
  • Pole Configuration 16
  • Circuit Application Power & Signal
T2100483101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 24
  • Contact Type Spring
  • Pole Configuration 24
  • Circuit Application Power & Signal
T2100483201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 24
  • Contact Type Spring
  • Pole Configuration 24
  • Circuit Application Power & Signal
T2193502101-000 Standard Rectangular Connectors  1
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Panel
  • Shielded No
  • Row-to-Row Spacing 4.19
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Shape Rectangular
  • Number of Columns 4
  • Number of Positions 2
  • Number of Rows 2
  • Operating Voltage 4000
  • UL Voltage Rating 250
  • Contact Current Rating (Max) 350
  • Contact Type Pin
  • Contact Layout Inline
  • Tail Plating Material Tin-Lead
  • Contact Transmits (Typical) Power
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention Without
  • Contact Retention With
  • Housing Color Brick Red
  • Housing Material Nylon GF
  • Insulation Diameter (Max) 2.92
  • Tail Length 5.33
  • Wire/Cable Size 26 – 18
  • Width 19.94
  • Length 40.89
  • Height 13.46
  • PCB Thickness (Recommended) 3.04
  • Operating Temperature Range -55 – 85
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR7189
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 50
T2193502201-000 Standard Rectangular Connectors  1
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Panel
  • Shielded No
  • Row-to-Row Spacing 4.19
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Shape Rectangular
  • Number of Columns 4
  • Number of Positions 2
  • Number of Rows 2
  • Operating Voltage 4000
  • UL Voltage Rating 250
  • Contact Current Rating (Max) 350
  • Contact Type Pin
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention Without
  • Contact Retention With
  • Housing Color Brick Red
  • Housing Material Nylon GF
  • Insulation Diameter (Max) 2.92
  • Tail Length 5.33
  • Wire/Cable Size 26 – 18
  • Width 19.94
  • Length 40.89
  • Height 13.46
  • PCB Thickness (Recommended) 3.04
  • Operating Temperature Range -55 – 85
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR7189
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 50
T2196503101-000 Standard Rectangular Connectors  1
  • Product Type Connector
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Insertion Force Standard
  • Connector Type Header
  • Shape Rectangular
  • Number of Loaded Positions 0
  • Number of Positions 1
  • Number of Rows 1
  • Number of Cavities 1
  • Operating Voltage 4000
  • Operating Voltage 4000
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention Without
  • Contact Retention With
  • Housing Color Gray
  • Operating Temperature Range -40 - 125
  • UL Flammability Rating UL 94V-0
T2196503201-000 Standard Rectangular Connectors  1
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Connector Type Housing
  • Shape Rectangular
  • Number of Loaded Positions 0
  • Number of Positions 1
  • Number of Rows 1
  • Number of Cavities 1
  • Operating Voltage 4000
  • Operating Voltage 4000
  • Contact Layout Inline
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention Without
  • Contact Retention With
  • Housing Color Gray
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0