1SNK140000R0000 Terminal Block & Strip Marking Accessories  1
  • Marking Product Type Marker Card
  • Marker Details Blank
  • Number of Digits per Marker - Vertical 8
  • Number of Digits per Marker - Horizontal 3
  • Number of Cards per Package 22
  • Primary Product Color White
  • Plastic & Resin Material Type Polycarbonate
  • Product Weight 9
  • Product Length 5
  • Product Width 5.2
  • Product Depth 4.8
  • Product Height 12
  • Operating Temperature Range -55 – 110
  • Installation Temperature Range -5 – 40
  • Storage Temperature Range -55 – 110
  • UL Flammability Rating UL 94V-0