DRCP28-86SA Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 86
  • Color Black
  • Body Material PA GF
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Width 68.2
  • Length 96
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable No
DRCP28-86SB Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Yes
  • Row-to-Row Spacing 4.09
  • Number of Positions 86
  • Number of Rows 10
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.02
  • Contact Current Rating (Max) 7.5
  • Connector Mounting Type Bulkhead
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 5.66
  • Width 68.2
  • Height 53.13
  • Length 96
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection Not Tested
  • UL Flammability Rating Not Tested
  • Connector Position Assurance Capable No
  • Serviceable Yes