CAT-F839-C76264125 FPC Connectors  1
  • Connector Product Type Connector Assembly
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Flex-to-Board
  • Insertion Force Type Non-ZIF
  • Sealable No
  • Connector & Contact Terminates To Flexible Printed Circuit (FPC)
  • Number of Rows 1
  • Compatible With Wire & Cable Type FFC
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Shape & Form Single Beam
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness .8
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Thickness .8
  • Contact Mating Location Top
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) .5
  • Contact Layout Staggered Type A
  • Termination Post & Tail Length 3.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT
  • Centerline (Pitch) 1.25
  • PCB Thickness (Recommended) 1.57
  • Connector Height 4.8
  • Connector Width 4.8
  • Accepts Flex Cable Thickness .3
  • Connector Length 41.25
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Circuit Identification Feature With
  • Packaging Method Box
  • Packaging Quantity 17
CAT-F839-C76264050 FPC Connectors  1
  • Connector Product Type Connector Assembly
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Flex-to-Board
  • Insertion Force Type Non-ZIF
  • FPC Actuator Type Front Flip (Rear Hinge)
  • Sealable No
  • Connector & Contact Terminates To Flexible Printed Circuit (FPC)
  • Number of Rows 1
  • Compatible With Wire & Cable Type FFC
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Shape & Form Single Beam
  • Contact Mating Area Plating Material Thickness .007
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Thickness .025
  • Contact Mating Location Bottom
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Centerline (Pitch) .5
  • PCB Thickness (Recommended) .15
  • Connector Height 1
  • Connector Width 3.8
  • Accepts Flex Cable Thickness .3
  • Connector Length 11.93
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
CAT-AM7017-H342 Wire-to-Board Headers & Receptacles  1
  • Connector Product Type Connector Assembly
  • Connector & Housing Type Plug to Plug Relay Header
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Feed Through
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Contact Load Condition Fully Loaded
  • Number of Loaded Positions 4
  • Number of Columns 4
  • PCB Mount Orientation Horizontal
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 125
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Shape & Form Dual Beam
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Underplating Material Thickness 1 – 2
  • Mating Pin Diameter .6
  • PCB Contact Termination Area Plating Material Thickness .1
  • Contact Retention Within Housing With
  • Mating Square Post Dimension .64
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness .1
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Layout Inline
  • Contact Mating Area Length 4.2
  • Termination Method to Wire & Cable Crimp
  • Termination Post & Tail Length 2.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Round Termination Post & Tail Diameter .6
  • Mating Retention Type Detent Window
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Contact Retention Type Within Housing Locking Lance
  • Mating Alignment With
  • Mating Alignment Type Backwall Interruptions Between Posts
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material 66 Nylon
  • Wire Size .08 – .33
  • Wire Size 28 – 22
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) .8
  • Wire Size 159.8 – 642.4
  • Connector Width 3.6
  • Connector Height 4
  • Connector Length 29.8
  • Operating Temperature Range -55 – 105
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power & Signal
  • Approved Standards UL Recognized
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Bag
CAT-AM7017-SD292P Wire-to-Board Connector Assemblies & Housings  1
  • Connector Product Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 4
  • Number of Power Positions 0
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Type Mounting Post
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Mating Retention With
  • Connector Mounting Type Board Mount
  • Housing Material PBT GF
  • Centerline (Pitch) 3.7
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 14 – 24
  • Connector Width 21.59
  • Connector Height 21.6
  • Row-to-Row Spacing 13.3
  • Connector Length 61.2
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box & Carton
  • Packaging Quantity 272
  • Comment Mating Hsg - 5172069- Contacts - 170311, 170312, 170484, 170313, 170314, 170488
CAT-H857-H34210 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Material Finish Matte
  • Mating Tab Thickness .2
  • Mating Tab Width .49
  • PCB Contact Termination Area Plating Material Thickness 3.048
  • Contact Retention Within Housing Without
  • Contact Mating Area Plating Material Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Thickness 3.048
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Termination Post & Tail Length .7
  • Termination Method to Printed Circuit Board Surface Mount
  • Rectangular Termination Post & Tail Thickness .2
  • Rectangular Termination Post & Tail Width .3
  • Terminations per Post (Max) 3
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Centerline (Pitch) 1
  • Housing Color Ivory
  • Housing Material High Temperature Thermoplastic
  • Wire Size 28
  • Connector Width 4.95
  • Connector Height 2.9
  • Connector Length 4.3
  • Operating Temperature Range -55 – 105
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1000
  • Packaging Method Reel
CAT-H857-H34220 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 100
  • Operating Voltage 100
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Thickness 2
  • Contact Retention Within Housing Without
  • Mating Square Post Dimension .5
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness 2
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Mating Area Length 3.35
  • Termination Method to Wire & Cable Crimp
  • Termination Post & Tail Length 1
  • Termination Method to Printed Circuit Board Surface Mount
  • Square Termination Post & Tail Dimension .5
  • Mating Retention Type Locking
  • PCB Mount Retention Type Kinked Legs
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Wire Size .05
  • Wire Size 30
  • Row-to-Row Spacing 2
  • PCB Thickness (Recommended) 1 – 1.11
  • Connector Width 4.7
  • Connector Height 4.95
  • Connector Length 30
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 160
  • Packaging Method Bag
CAT-P87024-T669 Rectangular Connector Locking  1
  • Connector & Contact Retention Accessory Type Double Lock Plate
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Accessory
  • Number of Positions 2
  • Color Natural
  • Centerline (Pitch) 3.96
  • Housing Material Glass-Filled Nylon 66
  • Length 14.7
  • Height 4.9
  • Operating Temperature Range -30 – 105
  • For Use With Applicable Product: *-179861-*
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Bag/Box
  • Comment Quantity required based on connector being used.
CAT-AM7053-H342 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Loaded Positions 22
  • Number of Columns 11
  • PCB Mount Orientation Right Angle
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • Contact Underplating Material Thickness .8 – 2
  • PCB Contact Termination Area Plating Material Thickness .381
  • Contact Retention Within Housing Without
  • Mating Square Post Dimension .5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Layout Staggered
  • Contact Mating Area Length 2.4
  • Termination Post & Tail Length 2.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Square Termination Post & Tail Dimension .5
  • Mating Retention Type Latch
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature With
  • Mating Alignment With
  • Mating Alignment Type Backwall Interruptions Between Posts
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 1.5
  • Housing Color Beige
  • Housing Material 66 Nylon
  • Wire Size 28 – 22
  • Row-to-Row Spacing 2
  • PCB Thickness (Recommended) .8
  • Connector Width 4.7
  • Connector Height 4.7
  • Connector Length 26.5
  • Operating Temperature Range -40 – 105
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard UL
  • Agency/Standard Number CSA
  • Packaging Quantity 200
  • Packaging Method Bag
CAT-AM78-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Shielded No
  • Number of Signal Positions 8
  • Number of Positions 8
  • Number of Rows 3
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 250
  • Operating Voltage 250
  • Color Black
  • Connector Code 1
  • Mating Tab Width 1.3
  • Mating Tab Thickness 1.3
  • Mating Pin Diameter 1.3
  • Interface Plating Gold (Au)
  • Contact Current Rating (Max) 11
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4
  • PCB Thickness (Recommended) 1.57
  • Length 60.8
  • Width 32.1
  • Profile Height from PCB 34.25
  • Operating Temperature Range -40 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
CAT-H857-H817220 Wire-to-Board Connector Assemblies & Housings  1
  • Header Type Shrouded
  • PCB Connector Assembly Type PCB Mount Header
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Connector Contact Load Condition Fully Loaded
  • Number of Loaded Positions 2
  • Number of Columns 2
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 100
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Finish Bright
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Thickness 2.03
  • Contact Type Post
  • Mating Square Post Dimension .5
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.4
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Detent
  • PCB Mount Retention Type Kinked Legs
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Housing Material Nylon 66
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Entry Configuration Both Ends Closed
  • Wire Size .05 – .02
  • Wire Size 28 – 22
  • Accepts Wire Insulation Diameter Range .9 – 1.5
  • PCB Thickness (Recommended) 1 – 1.6
  • Connector Width 4.7
  • Connector Height 4.5
  • Row-to-Row Spacing 2
  • Connector Length 24.8
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 600
CAT-AM7017-SD292R Wire-to-Board Connector Assemblies & Housings  1
  • Connector Product Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Signal Positions 4
  • Number of Positions 6
  • Number of Rows 2
  • Operating Voltage 250
  • Termination Resistance 16
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material PBT GF
  • Centerline (Pitch) 3.7
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 22 – 26
  • Connector Width 15.1
  • Connector Height 18.5
  • Row-to-Row Spacing .12
  • Connector Length 71.2
  • Operating Temperature Range -30 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 172059- Contacts - 170311, 170312, 170484, 170313, 170314, 170496
CAT-AM7017-H8172 Wire-to-Board Connector Assemblies & Housings  1
  • Connector Product Type Connector Assembly
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Type Receptacle
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Lock
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material 66 Nylon
  • Centerline (Pitch) 2
  • Housing Color Black
  • Wire Size 30 – 22
  • Connector Width 4.6
  • Connector Height 4
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 1000
CAT-AM74-UN384H Ribbon Cable Connectors  1
  • Connector Product Type Connector Assembly
  • Connector System Board-to-Board
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Ribbon Cable Connector Header Type Universal Ejection Pin Headers
  • Connector Mating Latch & Lock Type Short
  • Connector Type Header
  • Number of Positions 10
  • PCB Mount Orientation Right Angle
  • Number of Rows 2
  • Operating Voltage 250
  • Insulation Resistance 1000 – 5000
  • Connector Profile Standard
  • Mating Retention Feature Material Glass Filled Nylon
  • Mating Retention Feature Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape & Form Dual Beam
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .2
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Thickness 1 – 2.54
  • Mating Square Post Dimension .64
  • Contact Current Rating (Max) 1
  • Termination Post & Tail Length 2.79
  • Termination Method to Printed Circuit Board Through Hole (SMT Compatible)
  • Round Termination Post & Tail Diameter .64
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Within Housing Clearance-Fit
  • Mating Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Alignment Type Center
  • Mating Retention With
  • Mating Retention Type Ejection Latch
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Glass Filled Nylon/Polyester
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) 1.57
  • Connector Height 8.53
  • Row-to-Row Spacing 2.54
  • Connector Length 95.5
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Housing Temperature Rating Standard
  • Solder Process Feature Board Standoff
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1
  • Comment For Use With AMP-Latch Connector with standard cover
CAT-AM7017-C7671 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 125
  • Operating Voltage 125
  • Insulation Resistance 1000
  • Contact Base Material Copper Alloy
  • Contact Shape & Form Rectangular
  • Contact Mating Area Plating Material Thickness .5
  • Wire Contact Termination Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Thickness .5
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range .65 – 1.35
  • Wire Size 26 – 22
  • Wire Size .05 – .15
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Quantity 20
  • Packaging Method Loose Piece
CAT-D3301-SO1339 SO DIMM Sockets  1
  • DRAM Type Double Data Rate (DDR)
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 200
  • Number of Rows 2
  • Center Key Offset Left
  • Keying Standard
  • Number of Bays 2
  • Number of Keys 1
  • DRAM Voltage 1.8
  • SGRAM Voltage 1.8
  • Ejector Type Locking
  • Connector Profile Low
  • Retention Post Location Center
  • Module Key Type Offset Left
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .254
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 4
  • Row-to-Row Spacing 5.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 20
CAT-P87024-H342A Rectangular Power Connectors  1
  • Header Type Shrouded
  • Rectangular Power Connector Type Header
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 50
  • Contact Current Rating (Max) 14
  • Contact Retention Within Housing Without
  • Contact Type Tab
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 31.49
  • Contact Layout Inline
  • Contact Termination Area Plating Thickness 1
  • Termination Post & Tail Length 3.8
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Mounting Post
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Height 14.6
  • PCB Thickness (Recommended) .063
  • Width 9
  • Length 10.2
  • Accepts Wire Insulation Diameter Range 3.1
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • Agency/Standard Number C22.2 No. 182.3
  • Agency/Standard CNR
  • Packaging Method Box & Tray
  • Packaging Quantity 490
  • For Use With Plug
CAT-AM7053-D797R Wire-to-Board Connector Assemblies & Housings  1
  • Connector Product Type Connector Assembly
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Signal Positions 20
  • Number of Power Positions 5
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50
  • Operating Voltage 50
  • Operating Voltage 250
  • Drawer Style Mini CT
  • Contact Base Material Brass
  • Contact Type Socket
  • Contact Retention Within Housing Without
  • Contact Current Rating (Max) 1
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp/IDC
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Housing Material PBT GF
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Housing Entry Configuration Both Ends Closed
  • Wire Size .2
  • Wire Size 24 – 16
  • Accepts Wire Insulation Diameter Range 1.6 – 4
  • Wire Size 394.71 – 2466.91
  • Connector Width 30.9
  • Connector Height 14.8
  • Row-to-Row Spacing 4
  • Connector Length 38.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 25
  • Comment See drawing for panel mount information.
CAT-AM7053-H8172 Wire-to-Board Connector Assemblies & Housings  1
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50
  • Operating Voltage 50
  • Insulation Resistance 500
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Detent
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Housing Material Nylon 66
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Housing Entry Configuration Both Ends Closed
  • Wire Size .05 – .22
  • Wire Size 30 – 24
  • Accepts Wire Insulation Diameter Range .85 – 1.05
  • Connector Width 3.6
  • Connector Height 6
  • Connector Length 27
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 500
CAT-P8704-P729 Rectangular Power Connectors  1
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Contact Retention Within Housing Without
  • Contact Type Receptacle
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 5
  • Housing Color Blue
  • Housing Material Nylon 6/6
  • Wire Size 24 – 16
  • Wire Size .205 – 1.31
  • Wire Size 434.18 – 2466.91
  • Row-to-Row Spacing 6.2
  • Height 9.6
  • Width 16.2
  • Length 20
  • Accepts Wire Insulation Diameter Range 1.7 – 3.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 7189
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Receptacle Housing
CAT-P87024-C1701 Rectangular Power Connectors  1
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Cap
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Power Positions 1
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 300
  • Contact Retention Within Housing Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Nylon 6/6
  • Row-to-Row Spacing 4.6
  • Panel Thickness .8 – 2
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Contacts: 177916 or 177917