CAT-M5833-P131 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Paddle-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Red
  • Housing Material Polyester - GF
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1.6
  • Length 23.8
  • Wire/Cable Size .08 – .09 mm²
  • Height 5.1
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-F3492 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment With
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Side
  • Housing Color Red
  • Housing Material Polyester - GF
  • Length 7.1
  • Height 5.8
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-M2934A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Male-On-Wire
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention Without
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Color Red
  • Housing Material Polyester - GF
  • Insulation Diameter .9
  • Length 23.8
  • Wire/Cable Size .08 – .09 mm²
  • Height 6.8
  • Accepts Wire Insulation Diameter Range .8 – 1.
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-F3492A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Red
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Length 14.7
  • Height 4
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-M2934 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Red
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Length 8.89
  • Height 6.9
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-C8684 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector Type Housing
  • Product Type Housing
  • Number of Positions 4
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Crimp Snap-In
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Color Red
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Length 18.5
  • Height 12.4
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 400
  • Packaging Method Box & Carton
CAT-M5833-M2934B Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Male-On-Wire
  • Product Type Connector
  • Number of Positions 4
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.3
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester GF
  • Insulation Diameter .9
  • Length 16.2
  • Wire/Cable Size .08 – .09 mm²
  • Height 6.8
  • Accepts Wire Insulation Diameter Range .8 – 1.
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
CAT-M5833-P131A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Paddle-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.3
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester GF
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1.6
  • Length 16.2
  • Wire/Cable Size .08 – .09 mm²
  • Height 5.1
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
CAT-M5833-C8684A Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Contact Base Material Brass
  • Contact Type Pin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 1.5
  • Centerline (Pitch) 1.27
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .09 – .2
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Reel
CAT-M5833-F3492B Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .85
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Black
  • Housing Material Polyester GF
  • PCB Thickness (Recommended) 1.6
  • Length 14.7
  • Height 4
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
282836-6 PCB Terminal Blocks  1
  • Block Type Stacking w/interlock
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 6
  • Number of Rows 1
  • Wire Entry Angle Side
  • Stacked Levels Without
  • Closed End Without
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 13.5
  • Voltage 300
  • Interlock With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 13.5
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M3
  • Centerline (Pitch) 5
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 1.3
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Comment 10A Field Wiring
1-282834-0 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Stacking
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 10
  • Number of Rows 1
  • Wire Entry Angle Side
  • Stacked Levels Without
  • Closed End Without
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 10
  • Voltage 150
  • Interlock Without
  • Contact Base Material Brass
  • Contact Current Rating (Max) 10
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M1.6
  • Centerline (Pitch) 2.54
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 1.3
  • PCB Tail Length 3.4
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Packaging Method Box
1546074-4 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Stacking w/interlock
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 4
  • Number of Rows 1
  • Wire Entry Angle 35°
  • Threaded Flange Without
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 17.5
  • Voltage 300
  • Interlock With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 17.5
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M3
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Black
  • Wire Range .05 – 3
  • PCB Tail Length 3.8
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
284512-5 PCB Terminal Blocks  1
  • Header Type Shrouded
  • Block Type PCB Mount
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 5
  • Number of Rows 1
  • Threaded Flange Without
  • Closed End With
  • Current Rating (Max) 11
  • Voltage 300
  • Interlock Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 11
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Screw Flange Without
  • Screwless Terminal Block No
  • Mating Angle 90°
  • Centerline (Pitch) 3.5
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 2
  • PCB Tail Length 3.4
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Quantity 150
  • Packaging Method Carton
284512-8 PCB Terminal Blocks  1
  • Header Type Shrouded
  • Block Type PCB Mount
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 8
  • Number of Rows 1
  • Threaded Flange Without
  • Closed End With
  • Current Rating (Max) 11
  • Voltage 300
  • Interlock Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 11
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Screw Flange Without
  • Screwless Terminal Block No
  • Mating Angle 90°
  • Centerline (Pitch) 3.5
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 2
  • PCB Tail Length 3.4
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Quantity 100
282837-6 PCB Terminal Blocks  1
  • Block Type Stacking w/interlock
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 6
  • Number of Rows 1
  • Wire Entry Angle Side
  • Stacked Levels Without
  • Closed End Without
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 13.5
  • Voltage 300
  • Interlock With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 13.5
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M3
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 1.3
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Packaging Method Carton
  • Comment 10A Field Wiring
282841-2 PCB Terminal Blocks  1
  • Block Type Stacking w/interlock
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 2
  • Number of Rows 1
  • Wire Entry Angle Side
  • Stacked Levels Without
  • Threaded Flange Without
  • Closed End Without
  • Current Rating (Max) 17.5
  • Voltage 300
  • Interlock With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 17.5
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M3
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 3
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 300
  • Packaging Method Carton
  • Comment 15A Field Wiring
796949-9 PCB Terminal Blocks  1
  • Block Type Stacking w/interlock
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 9
  • Number of Rows 1
  • Wire Entry Angle Side
  • Stacked Levels Without
  • Closed End Without
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 17.5
  • Voltage 300
  • Interlock With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 17.5
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M3
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Black
  • Wire Range .05 – 3
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Marking Color White
  • Packaging Quantity 100
  • Packaging Method Box
  • Comment 15A Field Wiring
282838-2 PCB Terminal Blocks  1
  • Block Type Straight
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 2
  • Number of Rows 1
  • Wire Entry Angle Side
  • Stacked Levels Without
  • Threaded Flange Without
  • Closed End Without
  • Current Rating (Max) 13.5
  • Voltage 600
  • Interlock With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 13.5
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M3
  • Centerline (Pitch) 10
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 1.3
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 200
  • Comment 10A Field Wiring
282841-3 PCB Terminal Blocks  1
  • Block Type Stacking w/interlock
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 3
  • Number of Rows 1
  • Wire Entry Angle Side
  • Stacked Levels Without
  • Threaded Flange Without
  • Closed End Without
  • Current Rating (Max) 17.5
  • Voltage 300
  • Interlock With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 17.5
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M3
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 3
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 200
  • Packaging Method Carton
  • Comment 15A Field Wiring