CAT-B8519-T273A PCB Terminal Blocks  1
  • Connector Style Header
  • Connector System Board-to-Component
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Current Rating (Max) 5
  • Voltage 250
  • Contact Current Rating (Max) 5
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
CAT-B8519-T273 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Component
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Wire Entry Angle Side
  • Current Rating (Max) 5
  • Voltage 250
  • Contact Current Rating (Max) 5
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5
  • Operating Temperature Range -40 – 105
  • Circuit Application Power