CAT-AM78-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 8
  • Number of Positions 8
  • Number of Rows 3
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Voltage Rating (Max) 250
  • Color Black
  • Connector Code 1
  • Tab Width 1.3
  • Tab Thickness 1.3
  • Pin Diameter 1.3
  • Interface Plating Gold (Au)
  • Contact Current Rating (Max) 11
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Board Latch
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Locking Interface With
  • Centerline (Pitch) 4
  • PCB Thickness (Recommended) 1.57
  • Width 32.1
  • Length 60.8
  • Profile Height from PCB 34.25
  • Operating Temperature Range -40 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP6K7
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 220
CAT-AM78-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 4
  • Strain Relief No
  • Number of Positions 8
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 180°
  • Body Material Other
  • Mating Pin Diameter 1.3
  • Connector Mounting Type Board Mount
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 34.6
  • Width 33.6
  • Length 35.4
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 220
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM78-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief Partial
  • Connector System Wire-to-Board
  • Sealable No
  • Number of Positions 23
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 1
CAT-AM78-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Style Socket
  • Mating Pin Diameter 1.3
  • Interface Plating Gold (Au)
  • Termination Method Crimp
  • Wire Size 16 – 20
  • Wire Size .5 – 1.5
  • Wire Size Search 15
  • Wire Size Search .5
  • Wire Insulation Diameter 1.7 – 2.7
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
770678-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Sealing Plug
  • Material Nylon 6/6
  • Color Natural
  • Packaging Method Package
  • Packaging Quantity 1
  • Lubricant Content No