194046-1 Power Contacts
  • Product Type Contact
  • Continuous Current Rating 15
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Size 16
  • Plating Material Silver
  • Wire/Cable Size 24 – 20
  • Termination Type Crimp
  • Mating Pin Diameter 1.57
  • Contact Mating Sequence Fourth
  • Packaging Method Package
  • Packaging Quantity 1