111446-1 Ribbon Cable Connectors
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Operating Voltage 250
  • Insulation Resistance 5000
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Mating Post Length 6.1
  • Contact Type Pin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Solder Dip
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention Without
  • PCB Mount Retention Type Screw Mount
  • Mating Alignment Type Keyed
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Retention Without
  • Polarization With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 3.81
  • Wire/Cable Size .08 – .15 mm²
  • Height 14.48
  • Width 8.38
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Length 27.23
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
  • Packaging Quantity 110