292203-1 Standard Edge Connectors
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 6.9
  • Shape Rectangular
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Number of Positions 6
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • Hot Pluggable No
  • Operating Voltage 125 VAC
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Socket
  • Contact Design Dual Beam
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Glass Filled PBT
  • End Caps Without
  • Accepts Card Thickness 1.6
  • PCB Thickness (Recommended) 1.6
  • Height 20
  • Accepts Card Width 8
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • For Use With Crimp Type II Connector
  • Packaging Quantity 400
  • Packaging Method Bag
  • Comment See mating connectors 173977-3 or 175778-3 and X-175102-X.
292204-1 Standard Edge Connectors
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 6.9
  • Shape Rectangular
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Number of Positions 6
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • Hot Pluggable No
  • Operating Voltage 125 VAC
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness .1 – .3
  • Contact Type Socket
  • Contact Design Dual Beam
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Glass Filled PBT
  • End Caps Without
  • Accepts Card Thickness 1.6
  • PCB Thickness (Recommended) 1.6
  • Card Slot Depth 5.05
  • Height 19
  • Accepts Card Width 8
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • For Use With Crimp Type II Connector
  • Packaging Quantity 400
  • Packaging Method Bag
  • Comment See mating connectors 173977-4 or 175778-4 and X-175102-X.
292204-2 Standard Edge Connectors
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 6.9
  • Shape Rectangular
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Number of Positions 8
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • Hot Pluggable No
  • Operating Voltage 125 VAC
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness .1 – .3
  • Contact Type Socket
  • Contact Design Dual Beam
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Glass Filled PBT
  • End Caps Without
  • Accepts Card Thickness 1.6
  • PCB Thickness (Recommended) 1.6
  • Card Slot Depth 5.05
  • Height 19
  • Accepts Card Width 10
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • For Use With Crimp Type II Connector
  • Packaging Quantity 400
  • Packaging Method Bag
  • Comment See mating connectors 173977-4 or 175778-4 and X-175102-X.
292204-3 Standard Edge Connectors
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 6.9
  • Shape Rectangular
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Number of Positions 8
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • Hot Pluggable No
  • Operating Voltage 125 VAC
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .15
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Thickness .1 – .3
  • Contact Type Socket
  • Contact Design Dual Beam
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Panel
  • Contact Retention Without
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Glass Filled PBT
  • End Caps Without
  • Accepts Card Thickness 1.6
  • PCB Thickness (Recommended) 1.6
  • Card Slot Depth 5.05
  • Height 19
  • Accepts Card Width 10
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • For Use With Crimp Type II Connector
  • Packaging Quantity 400
  • Packaging Method Bag
  • Comment See mating connectors 173977-4 or 175778-4 and X-175102-X.