CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Bulkhead
  • Locking Interface With
  • Centerline (Pitch) 1.8
  • PCB Thickness (Recommended) 1.6
  • Width 15.3
  • Length 31.8
  • Profile Height from PCB 23.4
  • Operating Temperature Range -65 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating None
  • Packaging Type Tube
CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Signal Positions 29
  • Number of Positions 44
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.5
  • Width 34.8
  • Length 59
  • Profile Height from PCB 27.6
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Quantity 40
  • Packaging Type Box
CAT-PFSMTH9264 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 4
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Tab Width .63
  • Tab Thickness .6
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 2.2
  • Width 23.8
  • Length 16.2
  • Profile Height from PCB 20
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Type Tube
1326141-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Row-to-Row Spacing 5.9
  • Strain Relief No
  • Number of Positions 32
  • Number of Rows 2
  • Color Black
  • Body Material Other
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.54
  • Height 20.4
  • Width 7.9
  • Length 41.5
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 50
  • Connector Position Assurance Capable No
  • Serviceable No
1326140-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 32
  • Number of Rows 2
  • Color Gray
  • Cable Exit Angle Other
  • Body Material Other
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.54
  • Height 56.8
  • Width 22
  • Length 22
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 300
  • Connector Position Assurance Capable No
  • Serviceable No
1326362-3 Automotive Connector Caps & Covers
  • Accessory Type Shield Assembly
  • Strain Relief Without
  • Number of Positions 26
  • Keying B-F
  • Cable Exit Angle 70
  • Color Black
  • Material Nylon GF
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable No
1326362-1 Automotive Connector Caps & Covers
  • Accessory Type Shield Assembly
  • Strain Relief Without
  • Number of Positions 26
  • Keying A-E
  • Cable Exit Angle 70
  • Color Black
  • Material Nylon GF
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable No
1612288-1 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Material PBT GF
  • Color Gray
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 50
  • Serviceable Yes
1326042-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Row-to-Row Spacing 5.9
  • Strain Relief No
  • Number of Positions 26
  • Number of Rows 2
  • Color Black
  • Body Material Other
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.54
  • Height 20.4
  • Width 7.9
  • Length 33.7
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Agency/Standard USCAR-2
  • Packaging Method Package
  • Packaging Quantity 50
  • Connector Position Assurance Capable No
  • Serviceable No
1438454-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 3
  • Number of Rows 1
  • Color Black
  • Body Material Other
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.54
  • Height 15.85
  • Width 15.85
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Agency/Standard SAE/USCAR-2 8/97
  • Packaging Method Package
  • Packaging Quantity 25
  • Connector Position Assurance Capable Yes
1326132-1 Automotive Connector Caps & Covers
  • Accessory Type Shield Assembly
  • Strain Relief With
  • Number of Positions 18
  • Keying C-F
  • Cable Exit Angle 70
  • Color Black
  • Material Nylon GF
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable No
638392-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Row-to-Row Spacing 2.54
  • Strain Relief No
  • Number of Positions 8
  • Number of Rows 2
  • Color Black
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 24.96
  • Width 20.3
  • Length 13
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Agency/Standard SAE/USCAR-2
  • Packaging Method Package
  • Packaging Quantity 25
  • Connector Position Assurance Capable No
  • Serviceable No
1326133-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Row-to-Row Spacing 5.9
  • Strain Relief No
  • Number of Positions 18
  • Number of Rows 2
  • Color Black
  • Body Material Other
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.54
  • Height 20.4
  • Width 7.9
  • Length 23.7
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 50
  • Connector Position Assurance Capable No
  • Serviceable No
1326136-2 Automotive Connector Caps & Covers  1
  • Accessory Type Shield Assembly
  • Strain Relief With
  • Number of Positions 26
  • Keying B-E
  • Cable Exit Angle 70
  • Color Gray
  • Material Nylon GF
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable No
776932-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 52
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 31.6
  • Width 24.7
  • Length 55.6
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 27
  • Connector Position Assurance Capable No
  • Serviceable No
638393-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Row-to-Row Spacing 2.54
  • Strain Relief No
  • Number of Positions 10
  • Number of Rows 2
  • Color Black
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 24.96
  • Width 20.3
  • Length 15.5
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Agency/Standard SAE/USCAR-2
  • Packaging Method Package
  • Packaging Quantity 25
  • Connector Position Assurance Capable No
  • Serviceable No
1488220-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable No
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Style Tab
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .5 – 1
  • Wire Size Search 18
  • Wire Size Search .5
  • Wire Insulation Diameter 1.2 – 1.9
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1438426-3 Automotive, Truck, Bus, & Off-Road Housings
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Gray
  • Body Material Other
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.54
  • Height 35.3
  • Width 16.45
  • Length 20.61
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Agency/Standard SAE/USCAR-2
  • Packaging Method Package
  • Packaging Quantity 25
  • Connector Position Assurance Capable Yes
638551-3 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable No
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .5 – 1
  • Wire Size Search 18
  • Wire Size Search .5
  • Wire Insulation Diameter .5 – .75
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Terminal Transmits 0 – 24 A (Low Power)
1326028-3 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable No
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Termination Method Crimp
  • Wire Size .52 – .82
  • Wire Size Search 18
  • Wire Size Search .5
  • Wire Insulation Diameter 1.4 – 2.13
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)