1987004-1 Circular RJ45 Connectors
IEC 61076-3-117
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Green Blue
  • Housing Material Lexans
  • Wire Size .3 – .4
  • Wire Size 22 – 22
  • Shielded Yes
  • IP Rating IP67
  • Performance Category Cat 5
  • Packaging Method Bag
  • Packaging Quantity 10
  • Cable Entry Straight
  • Additional Features Category 5 Cable