6368168-4 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Multiple Ports
  • Port Matrix Configuration 2 x 1
  • Connector Contact Density Standard
  • Multiple Port Configuration Stacked
  • Status Indicator LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 4
  • Shield Material Copper Alloy
  • Shield Plating Material Tin over Copper
  • Modular Jack Latch Orientation Inverted (Top) / Standard (Bottom)
  • Profile Standard
  • LED Color (Bottom Left) Green
  • LED Color (Bottom Right) Yellow
  • LED Color (Top Left) Green
  • LED Color (Top Right) Yellow
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • PCB Ground Type Grounding Clips
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 2.25
  • Connector Height 22.99
  • Operating Temperature Range -30 – 70
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 45
  • Packaging Method Tray
5-583354-1 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Post Type Solder Post
  • Number of Positions 12
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Hot Pluggable No
  • Post Styles Solder Tail
  • Color Black
  • Material Nylon GF
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.7
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Without
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Glass Filled Nylon /Glass Filled polyester
  • End Caps Without
  • Height 13.84
  • Card Slot Depth 3.18
  • For Use With Printed Circuit Board
  • Packaging Quantity 144
  • Packaging Method Tray
  • Comment A 1.57 [.063] thick dummy pc board should be inserted into connectors during soldering to a motherboard.