RCT-0C Probe Pads
  • Element Type Foil
  • Size Code 0805
  • Resistance Class Up to 1kΩ
  • Resistance <.05
  • Tolerance 0%
  • Power Rating 0
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x 1.45
  • Packaging Method Taped & Reeled
RCW-0C Probe Pads
  • Element Type Foil
  • Size Code 1206
  • Resistance Class Up to 1kΩ
  • Resistance <.05
  • Tolerance 0%
  • Power Rating 0
  • Mount Style Surface Mount
  • Dimensions 3.2 x 1.6 x 2
  • Packaging Method Taped & Reeled
RCS-0C Probe Pads
  • Element Type Foil
  • Size Code 1206
  • Resistance Class Up to 1kΩ
  • Resistance <.05
  • Tolerance 0%
  • Power Rating 0
  • Mount Style Surface Mount
  • Dimensions 3.2 x 1.6 x 1.25
  • Packaging Method Taped & Reeled
RCU-0C Probe Pads
  • Element Type Foil
  • Size Code 0603
  • Resistance Class Up to 1kΩ
  • Resistance <.05
  • Tolerance 0%
  • Power Rating 0
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8 x 1.15
  • Packaging Method Taped & Reeled