208267-2 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Color Code Red/Orange
  • Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 20
  • Contact Configuration Crimp Snap-In
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Length 23.06
  • For Use With Mates with Pin
  • Packaging Method Package
208271-3 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type Leaded Copper
  • Product Type Contact
  • Body Style Straight
  • Color Code Yellow/Orange
  • Material Leaded Copper
  • Contact Base Material Leaded Copper
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Size 12
  • Contact Mating Area Plating Material None
  • Contact Mating Area Plating Thickness 1.27
  • Wire Size 2 – 3
  • Wire Size 14 – 12
  • Length 25.58
  • For Use With Mates with Socket
  • Packaging Method Package
4-211991-4 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 2
  • Sealable Yes
  • Product Type Connector
  • Preloaded Yes
  • Release Style Front
  • Shell Plating Material Aluminum Alloy
  • Shell Finish Chromate Conversion Coating
  • Signal Contacts With
  • Contact Arrangement (Module A) 150
  • Contact Type Socket
  • Contact Arrangement (Module C) 13C2
  • Contact Type (Module B) Socket
  • Contact Arrangement (Module B) 150
  • Contact Type (Module C) None
  • Contact Type (Module A) Socket
  • Hardware Type Screw
  • Clinch Nuts With
  • Polarized Yes
  • Clinch Nut Quantity 6
  • Clinch Nut Size 11841
  • Comment Coaxial contacts must be ordered separately
448705-1 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 1
  • Sealable No
  • Product Type Connector
  • Preloaded No
  • Release Style Front
  • Shell Finish Chromate Conversion Coating
  • Contact Arrangement (Module A) 60
  • Contact Arrangement (Module C) 13C2
  • Contact Arrangement (Module B) 60
  • Hardware Type Screw
  • Clinch Nuts Without
  • Clinch Nut Quantity 4
  • Comment Contacts sold separately.
1-211992-4 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 3
  • Sealable No
  • Product Type Connector
  • Preloaded No
  • Release Style Front
  • Shell Plating Material Aluminum
  • Shell Finish Chromate Conversion Coating
  • Contact Arrangement (Module F) 100
  • Signal Contacts With
  • Contact Arrangement (Module A) 150
  • Contact Type Socket
  • Contact Type (Module D) Socket
  • Contact Arrangement (Module C) 100
  • Contact Type (Module B) Socket
  • Contact Arrangement (Module E) 150
  • Contact Arrangement (Module B) 150
  • Contact Type (Module C) Socket
  • Contact Type (Module A) Socket
  • Contact Arrangement (Module D) 150
  • Hardware Type Screw
  • Clinch Nuts With
  • Polarized Yes
  • Clinch Nut Quantity 10
  • Clinch Nut Size 11841
  • Comment Contacts sold separately.
1-445717-9 Rack & Panel Connectors
  • Shell Size 3
  • Sealable Yes
  • Product Type Connector
  • Number of Positions 265
  • Preloaded Yes
  • Release Style Rear
  • Keying 40
  • Seal Type Semi-Environmental
  • Shell Plating Material Electroless Nickel
  • Shell Finish Chromate Conversion Coating
  • Contact Arrangement (Module F) 100
  • Signal Contacts With
  • Contact Size 12
  • Contact Arrangement (Module A) C4
  • Contact Type Pin
  • Contact Arrangement (Module C) 13C2
  • Contact Arrangement (Module E) 150
  • Contact Arrangement (Module B) C4
  • Contact Arrangement (Module D) Blank (Dummy)
  • Hardware Type Screw
  • Clinch Nuts With
  • Polarized Yes
  • Clinch Nut Quantity 8
  • Clinch Nut Size 11841
1484613-2 Rack & Panel Connectors
  • Shell Size 2
  • Sealable No
  • Product Type Connector
  • Preloaded Yes
  • Release Style Front
  • Keying 5
  • Shell Finish Class 1A Chromate per MIL-STD-5541
  • Contact Size 5
  • Contact Arrangement (Module A) 71C1
  • Contact Arrangement (Module C) 13C2
  • Contact Style Coax
  • Contact Arrangement (Module B) 71C1
  • Polarized Yes
  • Clinch Nut Quantity 6
  • Comment (2) Size 5 coax installed.
211991-9 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 2
  • Sealable Yes
  • Product Type Connector
  • Preloaded No
  • Release Style Front
  • Shell Plating Material Aluminum Alloy
  • Shell Finish Chromate Conversion Coating
  • Signal Contacts With
  • Contact Arrangement (Module A) 150
  • Contact Type Socket
  • Contact Arrangement (Module C) 13C2
  • Contact Type (Module B) Socket
  • Contact Arrangement (Module B) 150
  • Contact Type (Module C) None
  • Contact Type (Module A) Socket
  • Hardware Type Screw
  • Clinch Nuts With
  • Clinch Nut Quantity 6
  • Clinch Nut Size 11841
  • Comment Contacts sold separately.
448706-2 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 2
  • Sealable No
  • Product Type Connector
  • Preloaded No
  • Release Style Front
  • Shell Plating Material Nickel
  • Contact Arrangement (Module A) 71C1
  • Contact Arrangement (Module C) 13C2
  • Contact Type (Module B) Socket
  • Contact Arrangement (Module B) 71C1
  • Contact Type (Module C) Pin
  • Hardware Type Screw
  • Clinch Nuts With
  • Clinch Nut Quantity 6
  • Clinch Nut Size 11841
  • Comment Contacts sold separately.
448706-4 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 2
  • Sealable No
  • Product Type Connector
  • Preloaded No
  • Release Style Front
  • Shell Plating Material Nickel
  • Contact Arrangement (Module A) C4
  • Contact Arrangement (Module C) 13C2
  • Contact Type (Module B) Socket
  • Contact Arrangement (Module B) 120T2
  • Contact Type (Module C) Pin
  • Hardware Type Screw
  • Clinch Nuts With
  • Clinch Nut Quantity 6
  • Clinch Nut Size 11841
  • Comment Coax positions are grounded to shell in Module C.
1218049-4 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 2
  • Sealable No
  • Product Type Connector
  • Preloaded Yes
  • Release Style Front
  • Keying 9
  • Shell Finish ENI per MIL-C-26074 Class 3 Grade 8
  • Contact Arrangement (Module A) 150
  • Contact Arrangement (Module C) 13C2
  • Contact Arrangement (Module B) 150
  • Clinch Nuts With
  • Clinch Nut Quantity 6
  • Clinch Nut Size 6-32
  • Tail Length 6.35
  • Comment Dust cover not included.
2101423-1 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 3
  • Sealable No
  • Product Type Connector
  • Preloaded Yes
  • Release Style Front
  • Keying 27
  • Shell Plating Material Aluminum
  • Shell Finish Chemical Conversion Coating
  • Contact Arrangement (Module F) 85
  • Contact Size 16, 20
  • Contact Arrangement (Module A) Q11
  • Contact Type Pin
  • Contact Type (Module D) Socket
  • Contact Arrangement (Module C) Blank (Dummy)
  • Contact Style Quadrax
  • Contact Type (Module B) Socket
  • Contact Arrangement (Module E) Q11
  • Contact Arrangement (Module B) Q11
  • Contact Type (Module C) Socket
  • Contact Type (Module A) Socket
  • Contact Arrangement (Module D) Q11
  • Hardware Type Head Cap Screw
  • Clinch Nuts With
  • Polarized Yes
  • Clinch Nut Size 11841
  • Comment See drawing for additional product information.
211901-5 Rack & Panel Contacts  1
  • Contact Type Pin
  • Contact Size 22
  • Contact Configuration Posted
  • Contact Mating Area Plating Material Gold over Nickel
448138-3 Rack & Panel Contacts
  • Product Type Contact
  • Post Type Round
  • Solder Dipped No
  • Body Style Straight
  • Color Code Red/Orange
  • Material Leaded Copper
  • Contact Base Material Leaded Copper
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Size 20
  • Contact Configuration Front Release
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Length 29.11
  • For Use With Mates with Socket
  • Packaging Method Package
  • Comment Customer marking, see drawing.
1-1663129-1 Rack & Panel Contacts
  • Product Type Contact
  • Solder Dipped Yes
  • Body Style Straight
  • Color Code None
  • Material Copper Alloy
  • Contact Base Material Copper
  • Crimp Type Hex
  • Contact Type Pin
  • Contact Size 12
  • Contact Configuration Posted
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Length 41.63
  • Packaging Method Package
1-208597-2 Rack & Panel Connectors
  • Connector Style Plug
  • Shell Size 1
  • Sealable No
  • Product Type Connector
  • Keying 8
  • Shell Plating Material Die Cast Aluminum
  • Shell Finish Chemical Conversion Coating
  • Contact Type Pin
  • Clinch Nuts Without
  • Polarized Yes
  • Comment Contacts sold separately.
1-208972-5 Rack & Panel Connectors
  • Connector Style Plug
  • Shell Size 2
  • Sealable No
  • Product Type Connector
  • Keying 1
  • Shell Plating Material Aluminum
  • Shell Finish Chemical Conversion Coating
  • Contact Arrangement (Module A) 150
  • Contact Type Pin
  • Contact Arrangement (Module B) 150
  • Hardware Type Screw
  • Clinch Nuts Without
  • Polarized Yes
1-208972-6 Rack & Panel Connectors
  • Connector Style Plug
  • Shell Size 2
  • Sealable No
  • Product Type Connector
  • Shell Plating Material Aluminum
  • Shell Finish Chemical Conversion Coating
  • Contact Arrangement (Module A) 150
  • Contact Type Pin
  • Contact Arrangement (Module B) 150
  • Hardware Type Screw
  • Clinch Nuts Without
  • Polarized Yes
  • Comment Coaxial contacts must be ordered separately
1-208972-8 Rack & Panel Connectors
  • Connector Style Plug
  • Shell Size 2
  • Sealable No
  • Product Type Connector
  • Keying 1
  • Shell Plating Material Aluminum
  • Shell Finish Chemical Conversion Coating
  • Contact Arrangement (Module A) 71C1
  • Contact Type Pin
  • Contact Arrangement (Module B) 71C1
  • Hardware Type Screw
  • Clinch Nuts With
  • Polarized Yes
  • Clinch Nut Quantity 4
  • Clinch Nut Size 11841
  • Comment Contacts sold separately.
1-211991-0 Rack & Panel Connectors
  • Connector Style Receptacle
  • Shell Size 2
  • Sealable No
  • Product Type Connector
  • Preloaded No
  • Release Style Front
  • Keying 1
  • Shell Plating Material Aluminum Alloy
  • Shell Finish Chromate Conversion Coating
  • Signal Contacts With
  • Contact Arrangement (Module A) 150
  • Contact Type Socket
  • Contact Arrangement (Module C) 13C2
  • Contact Type (Module B) Socket
  • Contact Arrangement (Module B) 150
  • Contact Type (Module C) None
  • Contact Type (Module A) Socket
  • Hardware Type Screw
  • Clinch Nuts With
  • Polarized Yes
  • Clinch Nut Quantity 6
  • Clinch Nut Size 11841
  • Comment Contacts sold separately.