
PRODUCT
- DICHT-STOPFEN 828986-1
- Seal Material Silicone
- Primary Product Color Brown
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 125
- Packaging Method Package
- Packaging Quantity 5000
- Contains Lubricant No

PRODUCT
- AXIAL SEAL 37 X 37 1670721-1
- Connector Seal Type Peripheral Seal
- Seal Material Silicone
- Primary Product Color Green
- Packaging Method Box
- Packaging Quantity 2000
- Shore A Hardness 50

PRODUCT
- BLIND PLUG,DIRECT CONNECTOR 2289990-1
- Connector Seal Type Dummy Plug
- Number of Positions 1
- Seal Material Other
- Primary Product Color Black
- Operating Temperature (Max) 85
- Operating Temperature Range -25 – 85
- UL Flammability Rating UL 94HB
- Packaging Method Bag
- Packaging Quantity 60000
- Resistance to Hydrocarbons Excellent

PRODUCT
- BLIND CAVITY PLUG 934941000
- Connector Seal Type Cavity Plug
- Seal Material PA GF
- Primary Product Color Black
- Cavity Diameter 2.8
- Accepts Cable Insulation Diameter Range 1.35 – 3.05
- Operating Temperature (Max) 125
- Operating Temperature Range -55 – 125
- Packaging Method Carton
- Packaging Quantity 5000
- Shore A Hardness 27
- Contains Lubricant Yes