118438-1 Board-to-Board Connector Contacts
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Post Type Through Hole - Press-Fit
  • Make First / Break Last No
  • Number of Dual Positions 53
  • PCB Mount Orientation Vertical
  • Body Style Straight
  • Contact Base Material Beryllium Copper
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness 1.27
  • Termination End Plating Thickness .127
  • Termination Post Length 12.7
  • Termination End Plating Material Gold
  • Wire Insulation Support Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Pin
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -55 – 105
  • For Use With Header
  • Packaging Quantity 600
  • Packaging Method Package