Product | TE Part # | Documents | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Mating Pin Diameter | Number of Rows | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature (Max) | Nominal Voltage Architecture | Primary Locking Feature | Connector & Keying Code |
---|
| DRC16-24SC | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC12-40PC | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC16-70SCE-P013 | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC26-50S07 | Product Drawing 3D PDF | 50 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 5 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 07 |
| DRC16-70SD-P013 | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | D |
| DRC26-50S03 | Product Drawing 3D PDF | 50 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 5 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 03 |
| DRC12-24PB | Product Drawing 3D PDF | 24 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| AEC16-40SA | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.41 mm | 1.59 mm | 7 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Integrated in Housing | A |
| DRC12-40PB | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC18-40SA | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| AEC16-40SD | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.41 mm | 1.59 mm | 7 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Integrated in Housing | D |
| DRC16-40S | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | - |
| AEC14-40PA | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.41 mm | 1.59 mm | 7 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Integrated in Housing | A |
| DRC16-70SBE-P013 | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC12-40PA | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC16-40SE | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | - |
| DRC16-40S-P013 | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | - |
| DRC18-40SB-P013 | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC16-24SA-P013 | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC26-50S04 | Product Drawing 3D PDF | 50 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 5 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 04 |
| DRC16-70SAE-P013 | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC26-60S07 | Product Drawing 3D PDF | 60 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 6 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 07 |
| DRC26-40SB | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 4 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | B |
| DRC12-40PAE | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC26-38S01-P017 | 3D PDF | 38 | Housing for Female Terminals | 4.42 mm | 1.02 mm, 2.39 mm | 5 | Wire & Cable | 7.5 A, 25 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 01 |
| DRC26-40SA | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 4 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | A |
| DRC12-70PAE | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC26-60S06 | Product Drawing 3D PDF | 60 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 6 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 06 |
| DRC26-40SA-L011 | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 4 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | A |
| DRC26-60S05 | Product Drawing 3D PDF | 60 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 6 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 05 |
| DRC26-38S02-P017 | 3D PDF | 38 | Housing for Female Terminals | 4.42 mm | 1.02 mm, 2.39 mm | 5 | Wire & Cable | 7.5 A, 25 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 02 |
| AEC14-40PB | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.41 mm | 1.59 mm | 7 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Integrated in Housing | B |
| DRC12-24PC | Product Drawing 3D PDF | 24 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC12-24PCE | Product Drawing 3D PDF | 24 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC12-24PD | Product Drawing 3D PDF | 24 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | D |
| DRC12-40PCE | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC12-70PBE | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC12-70PC | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC12-70PCE | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC12-70PD | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | D |
| DRC14-24PB | Product Drawing 3D PDF | 24 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC14-40PBE | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC14-70PAE | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC16-24SAE-P013 | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC16-24SBE | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC16-24SBE-P013 | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC16-24SC-P013 | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC16-24SD | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | D |
| DRC16-70SAE-P066 | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC16-70SB-P013 | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC16-70SC | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC16-70SC-P013 | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC18-40SAE | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC18-40SBE | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC18-40SBE-P013 | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC18-40SC | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC18-40SC-P013 | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC18-40SD | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | D |
| DRC14-70PA | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC12-24PBE | Product Drawing 3D PDF | 24 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC16-70SDE-P013 | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | D |
| DRC16-70SB | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC12-70PB | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC16-24SB | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC22-40PA | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 4.4 mm | 1 mm | 4 | - | 7.5 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Integrated in Housing | A |
| DRC26-50S05 | Product Drawing 3D PDF | 50 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 5 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 05 |
| DRC26-40SC | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 4 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | C |
| DRC18-40SB | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC16-70SA | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC14-40PA | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC26-50S02 | Product Drawing 3D PDF | 50 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 5 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 02 |
| AEC16-40SC | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.41 mm | 1.59 mm | 7 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Integrated in Housing | C |
| DRC16-70SA-P013 | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC12-70PA | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC16-24SA | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC14-24PA | Product Drawing 3D PDF | 24 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| AEC16-40SB | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.41 mm | 1.59 mm | 7 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Integrated in Housing | B |
| DRC12-24PA | Product Drawing 3D PDF | 24 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC26-50S01 | Product Drawing 3D PDF | 50 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 5 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 01 |
| DRC26-50S08 | Product Drawing 3D PDF | 50 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 5 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | 08 |
| DRC12-24PAE | Product Drawing 3D PDF | 24 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC18-40SA-P013 | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC16-70SAE | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC16-24SAE | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC26-40SB-L011 | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 4 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | B |
| DRC26-24SA | Product Drawing 3D PDF | 24 | Housing for Female Terminals | 4.42 mm | 1.02 mm | 4 | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 48 V | Contact Retainer | A |
| DRC16-70SCE-P013UK | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | C |
| DRC16-70SDE-P013UK | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | D |
| DRC16-70SAE-P013UK | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC16-70SBE-P013UK | Product Drawing 3D PDF | 70 | Housing for Female Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| AEC14-40PAE-E019 | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.41 mm | 1.59 mm | 7 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Integrated in Housing | A |
| AEC14-40PBE-E019 | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.41 mm | 1.59 mm | 7 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Integrated in Housing | B |
| AEC16-40SAE-E019 | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.41 mm | 1.59 mm | 7 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Integrated in Housing | A |
| AEC16-40SBE-E019 | Product Drawing 3D PDF | 40 | Housing for Female Terminals | 5.41 mm | 1.59 mm | 7 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V | Integrated in Housing | B |
| DRC12-40PBE | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |
| DRC12-40PD | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | D |
| DRC12-70PDE | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | D |
| DRC14-24PAE | Product Drawing 3D PDF | 24 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC14-40PAE | Product Drawing 3D PDF | 40 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 4 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | A |
| DRC14-70PB | Product Drawing 3D PDF | 70 | Housing for Male Terminals | 5.49 mm | 1.59 mm | 5 | Wire & Cable | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Contact Retainer | B |