wearable device

Application

Wearables from Concept to Creation

Explore sensors found in wearable devices for consumer, medical and health, and defense applications.

With the growing expectation of being connected anytime and anywhere, wearable technology has evolved to be one of the largest growing industries.  New opportunities in the market, such as the internet of things (IoT) and smart mobile devices, have accelerated the development of wearables since they provide many benefits to users. From consumer wearables that aid in a healthier lifestyle to medical wearables that help determine a patient’s vital signs, sensing components help bring these wearable technologies to life offering users a sense of safety, productivity and health incentives. As the wearable industry continues to advance, the need for more accurate, compact and reliable sensing technologies becomes necessary for proper long-term functionality in wearables.

fall detection device
Fall Detection Device
prosthetic leg on stair
Prosthetics
dive computer
Dive Computer
smart snow goggles
Smart Snow Goggles

Medical Wearables

Fall Detection Devices

  • Piezo film sensors measure sudden impact and patient motion
  • Pressure sensors measure rapid altitude changes if a patient falls

Prosthetics

  • Force sensors measure dynamic and static loads on the prosthesis
  • Piezo film sensors monitor dynamic flexing and stresses on prosthetic components
  • Position sensors monitor the location and motion of the prosthetic device
  • Vibration sensors monitor orientation of the patient and device

Sleep Apnea Devices

  • Photo optic sensors measure SpO2 level and heart rate
  • Temperature sensors monitor skin and expiration temperature
  • Humidity sensors measure ambient relative humidity and expiration humidity level
  • Pressure sensors monitor inhalation and expiration activity
  • Piezo film sensors monitor patient limb activity and Rapid Eye Movement (REM)

Vital Sign Devices

  • Photo optic sensors measure heart rate and SpO2 levels
  • Temperature sensors measure skin and expiration temperatures
  • Pressure sensors monitor inhalation and expiration activity

Military & Defense Wearables

Combat Helmets

  • Piezo film sensors monitor impact intensity and location
  • Vibration sensors measure the impact orientation and intensity

Soldier Worn Devices

  • Photo optic sensors monitor soldier heart rate and SpO2 levels
  • Humidity sensors monitor skin moisture
  • Vibration sensors measure soldier activity levels
  • Temperature sensors measure ambient and skin temperature

Consumer Wearables

Altimeter Watches

  • Humidity sensors monitor local relative humidity
  • Pressure sensors monitor altitude
  • Temperature sensors measure local air temperature

Dive Computer

  • Pressure sensors monitor dive depth and altitude
  • Temperature sensors measure water temperature

Fitness Watches

  • Temperature sensors measure local air temperature or skin temperature
  • Humidity sensors monitor local relative humidity or skin moisture
  • Pressure sensors monitor altitude changes
  • Piezo film sensors monitor user motion and general activity levels
  • Photo optic sensors measure heart rate and SpO2 levels

Ski Goggles

  • Pressure sensors monitor altitude changes for heads-up display data
  • Humidity and temperature sensors help control goggle defogging fan