Products
HTU20D Humidity Sensor Components  1
  • Humidity Sensor Component Product Type RHT
  • Humidity Sensor Component Sensor Type Digital
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
MS4525 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Differential
  • Supply Voltage 3.3
  • Dimensions 12.5 x 9.9
  • Operating Temperature Range -10 – 85
  • Output/Span 10 - 90% Vdc
  • Accuracy ±0.25% Span
  • Interface Type I2C (Addr.0x51H)
  • Package 8 pin DIL
  • Options No Option
SERIES I Discrete NTC  1
  • Model Number GA100K6A1A
  • Sensor Type Epoxy Coated NTC Thermistor
  • Tolerance β-Value ±.5
  • 25/85 Beta Value 3942
  • Wire Connection Open End
  • Wire Length 76
  • Resistance (at Tref) 2.252
  • Ambient Temperature Range -40 – 125
  • T_ref for Resistance 25
  • Temperature Accuracy ± .1 from 0 – 70
  • Maximum Temperature 125
  • Wire/Cladding Connection 32 AWG (.2mm) Alloy 180 Tin Plated
  • Package Epoxy Radial Discrete
HTU21D Humidity Sensor Components  1
  • Humidity Sensor Component Product Type RHT
  • Humidity Sensor Component Sensor Type Digital
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
KMA36 Magnetic Sensors  1
  • Magnetic Sensor Product Type Magnetic Angle Sensor
  • Typical Operating Voltage 3 – 5.5
  • Typical Average Current 10 – 30
  • Sleep Current 1.2
  • Operating Temperature Range -25 – 85
  • Signal Output Analog
  • Data Update Rate 24 – 720
  • I2C Clockrate Up to 100
  • Magnetic Sensor Package TSSOP20
  • Resolution 13
DO-35 SERIES Discrete NTC  1
  • Model Number GA100KF3975DPGN
  • Sensor Type Glass Encapsulated NTC Thermistor
  • Tolerance β-Value ±1
  • 25/85 Beta Value 3450
  • Wire Connection Open End
  • Wire Length 28
  • Resistance (at Tref) 5
  • Tolerance Resistance ± 1
  • Ambient Temperature Range -40 – 200
  • T_ref for Resistance 25
  • Temperature Accuracy ± .2 @ 25
  • Maximum Temperature 200
  • Wire/Cladding Connection 25 AWG (0.5mm) Axial Tin/Nickel Plated Copper
  • Package D0-35 Glass NTC
HTU21P Humidity Sensor Components  1
  • Humidity Sensor Component Product Type RHT
  • Humidity Sensor Component Sensor Type Analog
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU20P Humidity Sensor Components  1
  • Humidity Sensor Component Product Type RHT
  • Humidity Sensor Component Sensor Type Analog
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
4020,4030 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Zero Acceleration Output 2500 ±100
  • Excitation Voltage 5 – 30
  • Frequency Response 0-200
  • Number of Axes 2
  • Material Nylon 6-6
  • Weight 50
  • Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1
Story
HVACR / Building Equipment

Application

Sensors for HVACR and Building Equipment

TE Connectivity (TE) sensors play a major role in regulating heating, ventilation, air conditioning, and refrigeration systems.

Our indoor environments are becoming more comfortable and efficient to maintain due to the growth of innovative technologies and sensor networks that regulate heating, ventilation and air conditioning.  Sensors encounter many diverse application needs throughout the HVAC and Refrigeration industries. Temperature, humidity and pressure sensors are the most commonly used sensors for HVAC and building equipment applications. Temperature sensors can monitor ambient conditions as well as liquids and gases that are used to heat and cool the environment. Pressure sensors and transducers can operate in the same way to provide efficiency.  Humidity sensors can be integrated into humidification systems or dehumidification systems to increase comfort. In some cases, these sensor types are integrated into the same device.  Our global network of engineers provide full support of application-specific, standard and custom requirements, from product concept through manufacturing. Fast-paced product development time lines are met with rapid prototyping as TE creates solutions for its customers. Leading products include:

ASIC Compensation icon

ASIC Compensation

digital output icon

Digital Output Option

sensing technology icon

Simple & Reliable Sensing Technology

orange bar
sensors smart factory
orange bar

More Sensors

TE designs and manufactures sensors for vibration, liquid level, position, and fluid property. From motor vibration monitoring, to water flow in boiler systems, the TE portfolio allows integrators to specify various sensor types within one system from a single supplier. As a global designer and manufacturer of sensors and sensor-based systems, TE provides support to HVACR engineers in both the development and instrumentation of HVACR systems. Our sensors are designed and manufactured to exacting specifications, often on a custom basis. Together with our customers, we are working to solve today's biggest application challenges in new and creative ways.

HVAC Application Solutions

  • Alternative Energy and Solar
  • Boiler Controls
  • Building and Energy Management
  • Commercial Chillers
  • Commercial Cooking Equipment
  • Compressors and Motors
  • Container Storage
  • Electronic Expansion Valves
  • Forced Air Furnaces
  • Heat Pumps
  • Humidifiers and Dehumidifiers
  • HVACR Diagnostic Equipment
  • Ice Machines
  • Packaged Terminal Air Conditioner (PTAC) and Small A/C
  • Pool Heater and Equipment
  • Refrigerators
  • Refrigerated Beverage Dispensing
  • Refrigeration Controls
  • Underfloor Heating and Ice Melting
  • VAV Systems and Air Handlers
  • Water Heater
  • Zone Controls
Related Materials
HVACR / Building Equipment

Application

Sensors for HVACR and Building Equipment

TE Connectivity (TE) sensors play a major role in regulating heating, ventilation, air conditioning, and refrigeration systems.

Our indoor environments are becoming more comfortable and efficient to maintain due to the growth of innovative technologies and sensor networks that regulate heating, ventilation and air conditioning.  Sensors encounter many diverse application needs throughout the HVAC and Refrigeration industries. Temperature, humidity and pressure sensors are the most commonly used sensors for HVAC and building equipment applications. Temperature sensors can monitor ambient conditions as well as liquids and gases that are used to heat and cool the environment. Pressure sensors and transducers can operate in the same way to provide efficiency.  Humidity sensors can be integrated into humidification systems or dehumidification systems to increase comfort. In some cases, these sensor types are integrated into the same device.  Our global network of engineers provide full support of application-specific, standard and custom requirements, from product concept through manufacturing. Fast-paced product development time lines are met with rapid prototyping as TE creates solutions for its customers. Leading products include:

ASIC Compensation icon

ASIC Compensation

digital output icon

Digital Output Option

sensing technology icon

Simple & Reliable Sensing Technology

orange bar
sensors smart factory
orange bar

More Sensors

TE designs and manufactures sensors for vibration, liquid level, position, and fluid property. From motor vibration monitoring, to water flow in boiler systems, the TE portfolio allows integrators to specify various sensor types within one system from a single supplier. As a global designer and manufacturer of sensors and sensor-based systems, TE provides support to HVACR engineers in both the development and instrumentation of HVACR systems. Our sensors are designed and manufactured to exacting specifications, often on a custom basis. Together with our customers, we are working to solve today's biggest application challenges in new and creative ways.

HVAC Application Solutions

  • Alternative Energy and Solar
  • Boiler Controls
  • Building and Energy Management
  • Commercial Chillers
  • Commercial Cooking Equipment
  • Compressors and Motors
  • Container Storage
  • Electronic Expansion Valves
  • Forced Air Furnaces
  • Heat Pumps
  • Humidifiers and Dehumidifiers
  • HVACR Diagnostic Equipment
  • Ice Machines
  • Packaged Terminal Air Conditioner (PTAC) and Small A/C
  • Pool Heater and Equipment
  • Refrigerators
  • Refrigerated Beverage Dispensing
  • Refrigeration Controls
  • Underfloor Heating and Ice Melting
  • VAV Systems and Air Handlers
  • Water Heater
  • Zone Controls
HTU20D Humidity Sensor Components  1
  • Humidity Sensor Component Product Type RHT
  • Humidity Sensor Component Sensor Type Digital
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
MS4525 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Differential
  • Supply Voltage 3.3
  • Dimensions 12.5 x 9.9
  • Operating Temperature Range -10 – 85
  • Output/Span 10 - 90% Vdc
  • Accuracy ±0.25% Span
  • Interface Type I2C (Addr.0x51H)
  • Package 8 pin DIL
  • Options No Option
SERIES I Discrete NTC  1
  • Model Number GA100K6A1A
  • Sensor Type Epoxy Coated NTC Thermistor
  • Tolerance β-Value ±.5
  • 25/85 Beta Value 3942
  • Wire Connection Open End
  • Wire Length 76
  • Resistance (at Tref) 2.252
  • Ambient Temperature Range -40 – 125
  • T_ref for Resistance 25
  • Temperature Accuracy ± .1 from 0 – 70
  • Maximum Temperature 125
  • Wire/Cladding Connection 32 AWG (.2mm) Alloy 180 Tin Plated
  • Package Epoxy Radial Discrete
HTU21D Humidity Sensor Components  1
  • Humidity Sensor Component Product Type RHT
  • Humidity Sensor Component Sensor Type Digital
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
KMA36 Magnetic Sensors  1
  • Magnetic Sensor Product Type Magnetic Angle Sensor
  • Typical Operating Voltage 3 – 5.5
  • Typical Average Current 10 – 30
  • Sleep Current 1.2
  • Operating Temperature Range -25 – 85
  • Signal Output Analog
  • Data Update Rate 24 – 720
  • I2C Clockrate Up to 100
  • Magnetic Sensor Package TSSOP20
  • Resolution 13
DO-35 SERIES Discrete NTC  1
  • Model Number GA100KF3975DPGN
  • Sensor Type Glass Encapsulated NTC Thermistor
  • Tolerance β-Value ±1
  • 25/85 Beta Value 3450
  • Wire Connection Open End
  • Wire Length 28
  • Resistance (at Tref) 5
  • Tolerance Resistance ± 1
  • Ambient Temperature Range -40 – 200
  • T_ref for Resistance 25
  • Temperature Accuracy ± .2 @ 25
  • Maximum Temperature 200
  • Wire/Cladding Connection 25 AWG (0.5mm) Axial Tin/Nickel Plated Copper
  • Package D0-35 Glass NTC
HTU21P Humidity Sensor Components  1
  • Humidity Sensor Component Product Type RHT
  • Humidity Sensor Component Sensor Type Analog
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU20P Humidity Sensor Components  1
  • Humidity Sensor Component Product Type RHT
  • Humidity Sensor Component Sensor Type Analog
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
4020,4030 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Zero Acceleration Output 2500 ±100
  • Excitation Voltage 5 – 30
  • Frequency Response 0-200
  • Number of Axes 2
  • Material Nylon 6-6
  • Weight 50
  • Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1