Learn how TE Connectivity (TE) can help with selecting the right board mount pressure sensor for your next design.
With the growing use of Bluetooth and IoT technology, sensors play a crucial role in meeting tomorrow's expectations. From factory floors to fitness trackers, from drones to thermostats, both industrial and consumer devices depend on sensors to deliver and perform.
Selecting the right board mount pressure sensor for your design is not always easy. Factors like environment, precision, power consumption and size come into play. With so many board mount pressure sensors available, where do you begin?
TE Connectivity offers a full line of printed circuit board mount pressure sensors for a wide range of applications and industries. Our sensors are compact, lightweight, and cost-effective. Choose the best solution for your needs from our selection of digital and analog PCB mountable pressure sensors, available in through-hole and surface mount configurations.
Engineered with leading MEMS technology TE pressure sensors provide superior performance, durability, and long-term stability.
Our board level pressure sensors include gage, absolute, differential, and compound pressure types (ranging from 0-2 to 30 inches of water and 0-1 to 500 psi).
Analog sensors output signal options include uncompensated mV, compensated mV, and amplified & compensated analog voltage.
Digital output signal options include I²C and SPI formats while operating at standard digital voltages that range from 1.5 to 5.0 VDC. Digital resolutions can be either 14 bit or 24 bit. Our digital sensors also contain a temperature sensor.
Use TE’s innovative board mount sensors to enhance your product’s performance.
Whatever your industry challenge, TE has the solution.
Learn more at TE.com/boardpressure