GELWRAP-UF-200(B10) Joints & Splices  1
ANSI C119.1 EN 50393
  • Technology Cold Applied
  • Product Type LV GelWrap
  • Closing Method Snap
  • Product Family GelWrap
  • Cable Seal Gel
  • Filler PowerGel
  • Shelf Life Unlimited
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Sleeve Length 200
  • Operating Temperature Range -40 – 90
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • UV-Stabilized Yes
  • Halogen Free Yes
  • Application Type Inline
  • Mechanical Resistance Against Mechanical Impact
  • Emission Free Label-Free Acc (REACH & CLP) Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI C119.1
  • Standard Pack 10
  • Product Use PowerGel sealant filled splice for buried, underground, & overhead applications.
  • Installation Instruction English
607196-000 Street Lighting Photo Controls  1
ANSI C136.10 NEMA
  • Technology Receptacle
  • Product Family AM Series
  • Voltage Rating 120 – 480
  • Load Rating (Ballast) 1800
  • Mounting Style Bracket (Included)
  • Housing Material Thermal-Set Phenolic Base with Protective Cast Aluminum Housing
  • Application Locking type receptacle.
  • CSA Certified cUL Recognized Component
  • Standards ANSI C136.10, NEMA
  • UL Rating UL Recognized Component
  • Product Availability AMERICAS
  • Packaging Method Box
  • Product Use Long-life & weatherproof locking type receptacle designed specifically for street, roadway & outdoor lighting applications.
  • Wire Leads 6 in, 14 AWG, Rated 105°C
J2745D-000 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Open Cap
  • Product Type Utility
  • Product Family NS Series
  • LED Compatible Yes
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Color Red
  • Mounting Style Locking
  • Housing Material High Impact Polypropylene
  • Operating Temperature Range -40 – 65
  • Application Closes (shorting) or opens the primary circuit with a NEMA locking type receptacle.
  • CSA Certified No
  • Standards ANSI C136.10
  • UL Rating No
  • Product Availability AMERICAS
  • Packaging Method Box
  • Product Use Designate fixtures for maintenance, keep lights on (shorting cap)/off (open cap) continually
  • Warranty 6 Years
971920-000 Joints & Splices  1
ANSI C119.1 EN 50393
  • Adhesive Coating Silicone Gel
  • Technology Cold Applied
  • Product Type LV GelWrap
  • Closing Method Snap
  • Cable Seal Gel
  • Filler PowerGel
  • Strain Relief No
  • Component Design PowerGel Sealing Gel
  • Case Seal Gel
  • Number of Main Wires (Max) 1
  • Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Sleeve Length 250
  • Cable Cross-Section (Max) (Main) 70
  • Cable Cross-Section (Min) (Main) 1.5
  • Cable Diameter (Max) (Main) 18
  • Cable Diameter (Min) (Main) 4
  • Operating Temperature Range -40 – 90
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • Silicone-Free No
  • UV-Stabilized Yes
  • Halogen Free Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission No
  • Emission Free Label-Free Acc (REACH & CLP) Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Solvent-Free Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Non-Toxic & Non-Corrosive Emission Isocyanate-Free Yes
  • Emission Free Yes
  • CSA Certified No
  • Standards ANSI C119.1
  • UL Rating No
  • Product Availability EMEA
  • Minimum Order Quantity 6
  • Packaging Quantity B6
  • Standard Pack 6
  • Minimum Packaging Unit 1
  • Packaging Method Bag
  • Product Use Outdoor, Overhead & Direct Buried
  • Other Colors Available No
ALR-M-480 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family M Series
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 420 – 530
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Fail Mode On
  • Surge Protection 180J MOV
  • Color Yellow
  • Mounting Style Locking
  • Housing Material High Impact Noryl with UV-Stabilized Acrylic Window
  • Dimensions 74 x 50
  • Turn OFF Time Delay 30 – 45
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control compatible with all solid state ballasts.
  • Standards ANSI C136.10
  • Product Availability Worldwide
  • Standard Pack 6
  • Packaging Method Box
  • Product Use Parking Lot, Security, & Street Lighting.
  • OFF/ON Ratio 5:1
  • Frequency 50/60
  • Warranty 3 Years
  • Other Colors Available No
ALR-M-PV Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family M Series
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 105 – 305
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Fail Mode On
  • Surge Protection 180J MOV
  • Color Blue
  • Mounting Style Locking
  • Housing Material High Impact Noryl with UV-Stabilized Acrylic Window
  • Dimensions 74 x 50
  • Turn OFF Time Delay 30 – 45
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control compatible with all solid state ballasts.
  • CSA Certified Yes
  • Standards ANSI C136.10
  • UL Rating Yes
  • Product Availability Worldwide
  • Standard Pack 6
  • Packaging Method Box
  • Product Use Parking Lot, Security, & Street Lighting.
  • OFF/ON Ratio 5:1
  • Frequency 50/60
  • Warranty 3 Years
  • Other Colors Available No
385640-000 Street Lighting Photo Controls  1
ANSI C136.10 NEMA
  • Technology Receptacle
  • Product Family AM Series
  • Voltage Rating 120 – 480
  • Load Rating (Ballast) 1800
  • Mounting Style Internal
  • Housing Material Thermal-Set Phenolic Base
  • Application Locking type receptacle.
  • CSA Certified cUL Recognized Component
  • Standards ANSI C136.10, NEMA
  • UL Rating UL Recognized Component
  • Product Availability AMERICAS
  • Packaging Method Box
  • Product Use Long-life & weatherproof locking type receptacle designed specifically for street, roadway & outdoor lighting applications.
  • Wire Leads 9 in, 14 AWG, Rated 105°C
D02595-000 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Shorting Cap
  • Product Type Utility
  • Product Family SC Series
  • LED Compatible Yes
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Color Clear
  • Mounting Style Locking
  • Housing Material High Impact UV-Stabilized Polycarbonate
  • Operating Temperature Range -40 – 65
  • Application Closes (shorting) or opens the primary circuit with a NEMA locking type receptacle.
  • CSA Certified Yes
  • Standards ANSI C136.10
  • UL Rating Yes
  • Product Availability AMERICAS
  • Packaging Method Loose Pieces in Master Carton
  • Product Use Designate fixtures for maintenance, keep lights on (shorting cap)/off (open cap) continually
  • Warranty 6 Years
022528-000 Street Lighting Photo Controls  1
ANSI C136.10
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family BF Series
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Voltage Rating 185 – 305
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Fail Mode On
  • Surge Protection 180J
  • Color Maroon
  • Mounting Style Locking
  • Housing Material High Impact Noryl with UV-Stabilized Acrylic Window
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified Yes
  • Standards ANSI C136.10
  • UL Rating Yes
  • Product Availability AMERICAS
  • Packaging Method Box
  • Product Use Parking Lot, Security, & Street Lighting.
  • OFF/ON Ratio 4:1
  • Warranty 3 Years
131520-000 Street Lighting Photo Controls  1
ANSI C136.24
  • Technology Thermal
  • Product Type Commercial/Industrial
  • Product Family AA Series (Button Style)
  • Light Sensor CdS Photocell
  • Voltage Rating 185 – 305
  • Load Rating (Ballast) 1100
  • Load Rating (Tungsten) 1200
  • Fail Mode On
  • Color Black
  • Mounting Style Internal
  • Housing Material Polycarbonate
  • Dimensions 52 x 41
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified Yes
  • Standards ANSI C136.24
  • UL Rating Yes
  • Product Availability AMERICAS
  • Packaging Method Box
  • Product Use Decorative light fixtures, post lanterns, commercial & residential use, wall mount applications
  • OFF/ON Ratio 4:1
  • Wire Leads 6 in, 18 AWG, Rated 105°C
  • Warranty 6 Years
  • Other Colors Available No